Microchip Technology Inc

PIC18F24K20

In Production

 

    Features

        High Performance RISC CPU:

        • C Compiler Optimized Architecture:
          • Optional extended instruction set designed to optimize re-entrant code
        • Up to 1024 bytes Data EEPROM
        • Up to 64 Kbytes Linear program memory addressing
        • Up to 3936 bytes Linear data memory addressing
        • Up to 16 MIPS operation
        • 16-bit wide instructions, 8-bit wide data path
        • Priority levels for interrupts
        • 31-level, software accessible hardware stack
        • 8 x 8 single-cycle hardware multiplier

        Flexible Oscillator Structure:

        • Precision 16 MHz internal oscillator block:
          • Factory calibrated to ± 1%
          • Software selectable frequencies range of 31 kHz to 16 MHz
          • 64 MHz performance available using PLL
          • – no external components required
        • Four crystal modes up to 64 MHz
        • Two external clock modes up to 64 MHz
        • 4X Phase Lock Loop (PLL)
        • Secondary oscillator using Timer1 @ 32 kHz
        • Fail-Safe Clock Monitor:
        • Allows for safe shutdown if peripheral clock stops
        • Two-Speed Oscillator Start-up

        Special Microcontroller Features:

        • Operating Voltage Range: 1.8V to 3.6V
        • Self-Programmable under Software Control
        • Programmable 16-Level High/Low-Voltage Detection (HLVD) module:
          • Interrupt on High/Low-Voltage Detection
        • Programmable Brown-out Reset (BOR):
          • With software enable option
        • Extended Watchdog Timer (WDT):
          • Programmable period from 4 ms to 131s
        • Single-Supply 3V In-Circuit Serial Programming™ (ICSP™) via two pins
        • In-Circuit Debug (ICD) via Two Pins

        Extreme Low-Power Management with nanoWatt XLP™:

        • Sleep mode: 100 nA
        • Watchdog Timer: 500 nA
        • Timer1 Oscillator: 500 nA @ 32 kHz

        Analog Features:

        • Analog-to-Digital Converter (ADC) module :
          • 10-bit resolution, 13 External Channels
          • Auto-acquisition capability
          • Conversion available during Sleep
          • 1.2V Fixed Voltage Reference (FVR) channel
          • Independent input multiplexing
        • Analog Comparator module:
          • Two rail-to-rail analog comparators
          • Independent input multiplexing
        • Voltage Reference (CVREF) module
          • Programmable (% VDD), 16 steps
          • Two 16-level voltage ranges using VREF pins

        Peripheral Highlights:

        • Up to 35 I/O pins plus 1 input-only pin:
          • High-Current Sink/Source 25 mA/25 mA
          • Three programmable external interrupts
          • Four programmable interrupt-on-change
          • Eight programmable weak pull-ups
          • Programmable slew rate
        • Capture/Compare/PWM (CCP) module
        • Enhanced CCP (ECCP) module:
          • One, two or four PWM outputs
          • Selectable polarity
          • Programmable dead time
          • Auto-Shutdown and Auto-Restart
        • Master Synchronous Serial Port (MSSP) module
          • 3-wire SPI (supports all 4 modes)
          • I2C™ Master and Slave modes with address mask
        • Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART) module:
          • Supports RS-485, RS-232 and LIN
          • RS-232 operation using internal oscillator
          • Auto-Wake-up on Break
          • Auto-Baud Detect
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    16
    RAM Bytes
    768
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 1 CCP, 1 ECCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC
    10 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 3.6
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    10
    Documentation
    Data Sheets
    06/18/2015
    5336KB
      Errata
     
     
     
     
    Errata
    09/18/2015
    166KB
      Migration Documents
     
     
     
     
    Migration Documents
    02/05/2007
    175KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/25/2009
    508KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
    AppNote
    11/30/2011
    274KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    05/23/2017
    981KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    04/10/2017
    3584KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Code Examples
     
     
     
     
    Code Examples
    12/13/2012
    3495KB
      ApplicationNote Literature
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F24K20-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    2.13
    1.95
    1.77
    1.63
    1.55
     
    PIC18F24K20-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    2.01
    1.85
    1.67
    1.54
    1.46
     
    PIC18F24K20-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    2.21
    2.02
    1.83
    1.69
    1.60
     
    PIC18F24K20-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.98
    1.81
    1.64
    1.51
    1.44
    PIC18F24K20-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.95
    1.78
    1.62
    1.49
    1.41
    PIC18F24K20-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.83
    1.68
    1.52
    1.40
    1.33
    PIC18F24K20-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    2.02
    1.86
    1.68
    1.55
    1.47
    PIC18F24K20-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.79
    1.64
    1.49
    1.37
    1.30
    PIC18F24K20T-E/SS
    28
    SSOP
    -40C to +125C
    T/R
    2.12
    2.07
    2.02
    1.86
    1.77
     
    PIC18F24K20T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.99
    1.83
    1.66
    1.52
    1.45
     
    PIC18F24K20T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.88
    1.72
    1.56
    1.44
    1.37
     
    PIC18F24K20T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.84
    1.69
    1.53
    1.41
    1.34
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      SPI Trace:True (Requires Compiler Support)
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      I/O Port Trace:True (Requires Compiler Support)
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164322   PartNo: PIC18F24K20 (28ML)
      • Socket: AC164307   PartNo: PIC18F24K20 (28SS)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    8
    512
    $1.23
     
    28
    16
    768
    $1.30
     
    28
    32
    1,536
    $1.37
     
    28
    64
    3,936
    $1.65
     
    40
    8
    512
    $1.46
     
    40
    16
    768
    $1.53
     
    40
    32
    1,536
    $1.60
     
    40
    64
    3,936
    $1.81
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F24K20-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K20T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K20-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F24K20-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F24K20-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F24K20T-I/MLV01
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K20T-E/MLVAO
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K20-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K20T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K20-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F24K20T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K20T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K20T-I/SSVAO
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K20-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K20-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F24K20T-I/SSHP2
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.