Microchip Technology Inc

24AA1025

In Production

The Microchip Technology Inc. 24AA1025 is a 1024Kb (128K x 8) Serial Electrically Erasable PROM (EEPROM), capable of operation across a broad voltage range (1.7V to 5.5V). It has been developed for advanced, low-power applications such as personal communications or data acquisition. This device has both byte write and page write capability of up to 128 bytes of data.

 

    Features

        • Reliable EEPROM Memory
          • 128K x 8 (1024 Kbit)
          • 128-Byte Page Write Buffer
          • Page Write Time 5 ms Max.
          • Hardware Write-Protect Pin
          • Factory Programming Available
        • Low Power
          • Operating voltage 1.7V to 5.5V
          • Read current 450 uA, max.
          • Standby current 5 uA, max.
        • 2-Wire Serial Interface, I2C™ Compatible
          • Cascadable up to Four Devices
          • 100 kHz and 400 kHz Clock Compatible
        • Pb-Free and RoHS Compliant
    Parameter Name
    Value
    Density
    1024K bit (x8)
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    400 kHz
    Page Size (bytes)
    128
    Write Protect
    Full Array
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Data Retention (Years)
    200
    Documentation
    Data Sheets
    08/09/2013
    631KB
      Application Notes
     
     
     
    AppNote
    12/23/2005
    175KB
    AppNote
    03/16/2007
    237KB
    AppNote
    03/16/2007
    515KB
    AppNote
    06/28/2007
    416KB
    AppNote
    05/15/2008
    267KB
    AppNote
    05/22/2008
    260KB
    AppNote
    06/10/2008
    261KB
    AppNote
    05/22/2008
    270KB
    AppNote
    11/28/2011
    378KB
    AppNote
    12/09/2005
    347KB
    AppNote
    02/28/2005
    334KB
    AppNote
    02/25/2005
    345KB
    AppNote
    04/04/2005
    444KB
    AppNote
    05/16/2005
    335KB
    AppNote
    05/24/2005
    336KB
    AppNote
    06/29/2005
    358KB
      Brochures
     
     
     
    Brochures
    12/19/2017
    3698KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    07/22/2010
    725KB
      aspxCrossReference
     
     
     
     
    Cross Reference
    12/20/2005
    471KB
      IBIS
     
     
     
     
    IBIS
    01/29/2013
    421KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Verilog
     
     
     
     
    Verilog
    01/29/2013
    13KB
      Video
     
     
     
     
    Video
    07/17/2009
    68191KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    45050KB
    Webinars
    01/27/2010
    65664KB
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    33683KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    24AA1025-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.92
    2.81
    2.70
    2.56
    2.41
    24AA1025-I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    2.88
    2.77
    2.66
    2.52
    2.38
    24AA1025-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    2.86
    2.76
    2.65
    2.50
    2.36
    24AA1025T-I/SM
    8
    SOIJ
    -40C to +85C
    T/R
    2.88
    2.77
    2.66
    2.52
    2.38
     
    24AA1025T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    2.86
    2.76
    2.65
    2.50
    2.36
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • Design Tools
    • Serial EEPROM PIM PICtail Pack ( AC243003 )

      Serial

      The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164370   PartNo: 24AA1025 (8SM)
      • Socket: AC164344   PartNo: 24AA1025 (8SN)
      • Socket: AC164344   PartNo: 24AA1025 (8P)
    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    1024K
    400 kHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    1024K
    1 MHz
    PDIP-8, SOIC 150mil-8, SOIJ-8
    $2.22
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    24AA1025-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    24AA1025-I/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    24AA1025T-I/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    24AA1025T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA1025-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.