Microchip Technology Inc

MCP4822

In Production

MCP4822 is a dual channel 12-bit Digital-to-Analog converter (DAC) with internal voltage reference. This device offers high accuracy and low power consumption, and is available in various packages. Communication with the device is accomplished via a simple serial interface using SPI protocols.
 
The MCP4822 device is a part of the MCP4802/MCP4812/MCP4822 product family, which are dual channel 8-bit/10-bit/12-bit DACs with internal voltage reference (VREF). These devices provide very high accuracy and low noise performance, and are suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications. The low power consumption and small package options make these devices very attractive for many portable and battery-powered applications. If one output is needed then the MCP4801/4811/4821 single channel product family can be used.

 

    Features

        • 12-bit Resolution
        • Dual Channel Voltage Output
        • 2.7V to 5.5V Operation
        • Operating Current 415 µA (typ)
        • Internal Voltage Reference 2.048V
        • Selectable Unity or 2x Gain Output
        • INL ±2 LSB (typ)
        • DNL ±0.75 LSB (max)
        • Output Settling Time 4.5 µs
        • SPI Interface
        • 8-pin PDIP, SOIC, MSOP packages
        • Temperature Range -40°C to +125°C
        • AEC-Q100 Grade 1 quarlified
    Parameter Name
    Value
    Typical Standby Current (µA)
    3.3
    Typical Operating Current (µA)
    415
    Resolution (Bits)
    12
    DACs per Package
    2
    Vref
    Int
    Output Settling Time (µs)
    4.5
    DNL (LSB)
    0.75
    Temp. Range (°C)
    -40 to 125
    Interface
    SPI
    Documentation
    Data Sheets
    05/13/2015
    1626KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    10/15/2014
    11223KB
    Brochures
    11/10/2012
    3229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP4822-E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    3.00
    2.50
    2.27
    2.19
    2.17
    MCP4822-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    3.00
    2.50
    2.27
    2.19
    2.17
    MCP4822-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    3.00
    2.50
    2.27
    2.19
    2.17
    MCP4822T-E/MS
    8
    MSOP
    -40C to +125C
    T/R
    3.06
    2.55
    2.32
    2.24
    2.21
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

      MSOP-10

      The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
      • MSOP (8- and 10-pin )
      • DIP (10 pin)

      Note:
      • The Evaluation Board can be used as a MSOP- to DIP- converter
      • The kit contains 10 blank...

    • Mixed Signal PICtail Demo Board ( MXSIGDM )

      Mixed

      The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

    • PICkit Serial SPI demo board ( PKSERIAL-SPI1 )

      PICkit

      The PICkit™ Serial SPI Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the SPI master mode serial communications and power for the PICkit™ Serial SPI Demo Board. The devices on the demo board operate in the SPI slave mode and can easily be connected to virtually any demo or development board by connecting the...

    Similar Devices
    Product
    Resolution
    DACs per Package
    Vref
    Price5K
    8
    1
    Ext,VDD
    $0.52
    10
    1
    Ext
    $0.60
    12
    1
    Ext
    $0.70
    12
    1
    Ext
    $0.70
    12
    4
    Int,VDD
    $1.37
    6
    1
    Ext
    $0.42
    6
    1
    Ext,VDD
    $0.49
    8
    1
    Int,VDD,Ext
    $0.60
    8
    2
    Int,VDD,Ext
    $0.94
    10
    1
    Int,VDD,Ext
    $0.74
    10
    2
    Int,VDD,Ext
    $1.28
    12
    1
    Int,VDD,Ext
    $1.03
    12
    2
    Int,VDD,Ext
    $1.78
    8
    1
    Int,VDD,Ext
    $0.49
    8
    2
    Int,VDD,Ext
    $0.84
    10
    1
    Int,VDD,Ext
    $0.64
    10
    2
    Int,VDD,Ext
    $1.11
    12
    1
    Int,VDD,Ext
    $0.94
    12
    2
    Int,VDD,Ext
    $1.63
    8
    1
    Int
    $0.82
    8
    2
    Int
    $1.07
    10
    1
    Int
    $1.17
    10
    2
    Int
    $1.53
    12
    1
    Int
    $1.66
    12
    2
    Int
    $2.14
    8
    1
    Int,VDD,Ext
    $0.60
    8
    2
    Int,VDD,Ext
    $0.94
    10
    1
    Int,VDD,Ext
    $0.74
    10
    2
    Int,VDD,Ext
    $1.28
    12
    1
    Int,VDD,Ext
    $1.03
    12
    2
    Int,VDD,Ext
    $1.78
    8
    1
    Int,VDD,Ext
    $0.49
    8
    2
    Int,VDD,Ext
    $0.84
    10
    1
    Int,VDD,Ext
    $0.64
    10
    2
    Int,VDD,Ext
    $1.11
    12
    1
    Int,VDD,Ext
    $0.94
    12
    2
    Int,VDD,Ext
    $1.63
    8
    1
    Ext
    $0.70
    8
    2
    Ext
    $0.93
    10
    1
    Ext
    $1.00
    10
    2
    Ext
    $1.33
    12
    1
    Ext
    $1.41
    12
    2
    Ext
    $2.28
    8
    1
    Ext
    $0.94
    10
    1
    Ext
    $1.21
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP4822-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP4822T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4822-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP4822-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP4822T-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.