Microchip Technology Inc

PIC18F1330

In Production

 

    Features

      Motor Control PWM 3 analog comparators 8 MHz Inernal Oscillator LIN USART
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    8
    CPU Speed (MIPS)
    10
    RAM Bytes
    256
    Data EEPROM (bytes)
    128
    Digital Communication Peripherals
    1-UART,
    Timers
    2 x 16-bit
    ADC
    4 ch, 10-bit
    Comparators
    3
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    18
    Documentation
    Data Sheets
    01/11/2010
    2485KB
      Errata
     
     
     
    Errata
    09/22/2008
    161KB
    Errata
    12/09/2008
    83KB
    Errata
    12/09/2008
    74KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
    Migration Documents
    01/12/2006
    253KB
    Migration Documents
    03/28/2006
    770KB
      Programming Specifications
     
     
     
     
    Programming Specification
    02/26/2009
    440KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    11/16/2010
    417KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
    Brochures
    05/02/2014
    6041KB
    Brochures
    04/29/2014
    8386KB
    Brochures
    09/09/2008
    1154KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    500KB
    Tips and Tricks
    04/22/2009
    5964KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F1330-E/ML
    28
    QFN
    -40C to +125C
    TUBE
    3.74
    3.43
    3.10
    2.85
    2.71
    PIC18F1330-E/P
    18
    PDIP
    -40C to +125C
    TUBE
    3.49
    3.20
    2.90
    2.66
    2.53
    PIC18F1330-E/SO
    18
    SOIC
    -40C to +125C
    TUBE
    3.39
    3.11
    2.82
    2.59
    2.46
    PIC18F1330-E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    3.39
    3.11
    2.82
    2.59
    2.46
    PIC18F1330-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    3.43
    3.14
    2.84
    2.61
    2.49
    PIC18F1330-I/P
    18
    PDIP
    -40C to +85C
    TUBE
    3.18
    2.92
    2.64
    2.43
    2.31
    PIC18F1330-I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    3.08
    2.83
    2.56
    2.36
    2.24
    PIC18F1330-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    3.08
    2.83
    2.56
    2.36
    2.24
    PIC18F1330T-E/SO
    18
    SOIC
    -40C to +125C
    T/R
    2.97
    2.90
    2.83
    2.60
    2.47
     
    PIC18F1330T-I/SO
    18
    SOIC
    -40C to +85C
    T/R
    3.14
    2.88
    2.60
    2.39
    2.28
     
    PIC18F1330T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    3.14
    2.88
    2.60
    2.39
    2.28
     
    PIC18LF1330-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    3.58
    3.29
    2.97
    2.73
    2.60
    PIC18LF1330-I/P
    18
    PDIP
    -40C to +85C
    TUBE
    3.33
    3.06
    2.77
    2.55
    2.42
    PIC18LF1330-I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    3.24
    2.97
    2.69
    2.47
    2.35

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC18F1330 (20SS)
      • Socket: AC164322   PartNo: PIC18F1330 (28ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    4
    256
    $2.03
     
    18
    8
    256
    $2.24
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F1330-E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F1330-I/PREL
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F1330-I/PXXX
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F1330-I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC18F1330T-E/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F1330-I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F1330-E/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F1330T-I/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F1330-ICD/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F1330-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F1330-I/MLXXX
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F1330-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F1330T-I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F1330-E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F1330-I/SSXXX
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F1330-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.