Microchip Technology Inc

MCP6S91

In Production

The MCP6S91/2/3 are analog Programmable Gain Amplifiers (PGAs). They can be configured for gains from +1 V/V to +32 V/V and the input multiplexer can select one of up to two channels through a SPI port. The serial interface can also put the PGA into shutdown to conserve power. These PGAs are optimized for high-speed, low offset voltage and single-supply operation with rail-to-rail input and output capability. These specifications support single supply applications needing flexible performance or multiple inputs.

 

    Features

        • Single Channel
        • SPI Bus to Control Gain and Select Input Channel
        • Gain Steps of 1, 2, 4, 5, 8, 10, 16 and 32 V/V
        • Rail-to-Rail Input and Output
        • Single Supply 2.5V to 5.5V
        • Extended Temperature Range: -40°C to 125°C
    Parameter Name
    Value
    Temp Range (°C)
    32
    Vref
    Yes
    Vos (µV)
    4000
    Channels
    1
    Noise (nV/√Hz)
    10
    Iq Typical (mA)
    1
    Gain Steps
    8
    -3dB BW (MHz)
    1 to 18
    Interface
    SPI
    Operating Voltage Range (V)
    2.5 to 5.5
    Documentation
    Data Sheets
    10/20/2004
    690KB
      Application Notes
     
     
     
    AppNote
    09/26/2005
    265KB
    AppNote
    05/06/2003
    251KB
    AppNote
    03/28/2003
    260KB
    AppNote
    06/26/2003
    266KB
    AppNote
    05/31/2006
    452KB
    AppNote
    07/25/2006
    290KB
    AppNote
    03/28/2010
    262KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    12/08/2009
    640KB
    Brochures
    09/28/2017
    10743KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      User Guides
     
     
     
     
    User Guides
    01/24/2006
    1367KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP6S91-E/MS
    8
    MSOP
    -40C to +125C
    TUBE
    0.85
    0.71
    0.65
    0.63
    0.62
    MCP6S91-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.92
    0.76
    0.69
    0.67
    0.66
    MCP6S91-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.85
    0.71
    0.65
    0.63
    0.62
    MCP6S91T-E/MS
    8
    MSOP
    -40C to +125C
    T/R
    0.85
    0.71
    0.65
    0.63
    0.62
    MCP6S91T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.85
    0.71
    0.65
    0.63
    0.62
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    Similar Devices
    Product
    Switching Channels
    -3dB Bw (MHz)
    Iq Typical (mA)
    Vos (µV)
    Price5K
    1
    2 to 12
    1.1
    275
    $0.80
    2
    2 to 12
    1.1
    275
    $0.92
    6
    2 to 12
    1.1
    275
    $1.46
    8
    2 to 12
    1.1
    275
    $1.62
    1
    1 to 18
    1
    4000
    $0.62
    2
    1 to 18
    1
    4000
    $0.73
    2
    1 to 18
    1
    4000
    $0.92
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP6S91-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP6S91-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP6S91T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP6S91-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP6S91T-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP6S91-E/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP6S91T-E/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.