Microchip Technology Inc

93C76

Not Recommended for new designs

Please consider this device 93C76C
View Side By Side Comparison

 
    Parameter Name
    Value
    Density
    8K bits (x8 or x16)
    Op. Volt Range (V)
    4.5 to 5.5
    Max. Clock Freq.
    2 MHz
    Temp Range (°C)
    -40°C to +85°C
    Documentation
    Data Sheets
    02/05/2013
    202KB
      Application Notes
     
     
     
    AppNote
    09/01/2005
    437KB
    AppNote
    12/23/2005
    175KB
    AppNote
    01/23/2006
    367KB
    AppNote
    01/16/2006
    377KB
    AppNote
    03/15/2006
    185KB
    AppNote
    03/11/2005
    274KB
    AppNote
    06/20/2005
    323KB
    AppNote
    07/11/2005
    322KB
      Brochures
     
     
     
    Brochures
    12/19/2017
    3698KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    07/22/2010
    725KB
      aspxCrossReference
     
     
     
     
    Cross Reference
    12/20/2005
    471KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    33683KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    93C76-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.86
    0.83
    0.80
    0.75
    0.71
     
    93C76T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.86
    0.83
    0.80
    0.75
    0.71
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Design Tools
    • Serial EEPROM PIM PICtail Pack ( AC243003 )

      Serial

      The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
    3 MHz
    PDIP-8, SOIC 150mil-8
     
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
    8K
    3 MHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.26
     
    2 MHz
    PDIP-8, SOIC 150mil-8
    $0.67
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
     
    3 MHz
    PDIP-8, SOIC 150mil-8
    $0.62
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
    8K
    3 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TSSOP-8
    $0.25
    8K
    3 MHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.26
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    93C76-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76C-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76C-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76B-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76A-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76A-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76B-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    93C76A-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76AT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76A-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76AT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76B-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76BT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76B-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76BT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76CT-E/SN15KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76C-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76C-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76CT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76CT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    93C76A-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76A-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76AT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76AT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76B-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76B-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76BT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76BT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76CT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76CT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76C-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76C-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    93C76AT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76B-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76B-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76A-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76A-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76AT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76BT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76BT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76CT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76C-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76C-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76CT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    93C76AT-E/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    93C76AT-I/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    93C76BT-E/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    93C76BT-I/OT
    0.017000
    0.046667
    6
    SOT-23
    -
    Matte Tin
    e3
    93C76CT-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    93C76CT-I/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    93C76CT-E/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.