Microchip Technology Inc

25LC160

Not Recommended for new designs

Please consider this device 25LC160D
View Side By Side Comparison

 
    Parameter Name
    Value
    Density
    16K bits (x8)
    Op. Volt Range (V)
    2.5 to 5.6
    Max. Clock Freq.
    2 MHz
    Page Size (bytes)
    16
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1000000
    Documentation
    Data Sheets
    02/05/2013
    306KB
      Application Notes
     
     
     
    AppNote
    07/12/2005
    361KB
    AppNote
    10/10/2005
    327KB
    AppNote
    12/15/2005
    696KB
    AppNote
    12/23/2005
    175KB
    AppNote
    05/03/2006
    207KB
    AppNote
    11/27/2007
    370KB
    AppNote
    02/12/2007
    431KB
    AppNote
    11/08/2007
    367KB
    AppNote
    05/22/2008
    216KB
    AppNote
    09/07/2011
    275KB
    AppNote
    05/22/2008
    214KB
    AppNote
    12/07/2011
    282KB
    AppNote
    08/18/2005
    194KB
    AppNote
    01/04/2005
    317KB
    AppNote
    06/28/2005
    343KB
      Brochures
     
     
     
    Brochures
    02/05/2015
    4696KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    07/22/2010
    725KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    65664KB
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    26546KB
    Webinars
    01/27/2010
    33683KB
      aspxCrossReference
     
     
     
     
    Cross Reference
    12/20/2005
    471KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    25LC160/P
    8
    PDIP
    0C to +70C
    TUBE
    0.84
    0.81
    0.78
    0.74
    0.69
     
    25LC160/SN
    8
    SOIC
    0C to +70C
    TUBE
    0.78
    0.75
    0.72
    0.68
    0.64
     
    25LC160-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.84
    0.81
    0.78
    0.74
    0.69
     
    25LC160-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    0.78
    0.75
    0.72
    0.68
    0.64
     
    25LC160T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    0.78
    0.75
    0.72
    0.68
    0.64
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Serial EEPROM PIM PICtail Pack ( AC243003 )

      Serial

      The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
    1 MHz
    PDIP-8, SOIC 150mil-8
    $0.60
    16K
    10 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TSSOP-8
    $0.39
    16K
    10 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TSSOP-8
    $0.39
     
    3 MHz
    PDIP-8, SOIC 150mil-8
    $0.60
     
    2 MHz
    PDIP-8, SOIC 150mil-8
    $0.60
    16K
    10 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TSSOP-8
    $0.39
    16K
    10 MHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TSSOP-8
    $0.39
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    25LC160C-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160C-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160D-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160D-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160A-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160A-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160B-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160B-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25LC160/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160A-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160BT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160BT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160T/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160B-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160B-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160AT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160AT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160D-E/SN16KVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160DT-E/SN16KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160D-H/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160DT-H/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160D-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160DT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160DT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160D-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-H/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-H/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160A-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-E/SN16KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-H/SN16KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-E/SN16KVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-I/SN16KVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160CT-I/SN16KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25LC160C-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160CT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160C-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160CT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160DT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160D-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160D-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160DT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160B-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160B-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160BT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160D-E/ST16KVAO
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160DT-E/ST16KVAO
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160BT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160AT-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160AT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160A-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160A-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25LC160A-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160D-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160DT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160D-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160DT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160C-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160CT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160C-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160CT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160BT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160B-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160B-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160AT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160BT-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160AT-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160A-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    25LC160D-I/MNY
    0.014300
    0.466667
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160D-E/MNY16KVAO
    0.014300
    0.466667
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160DT-E/MNY16KVAO
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160CT-E/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160CT-I/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160DT-I/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160C-E/MNY
    0.014300
    0.466667
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160DT-I/MNY16KVAO
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160D-E/MNY
    0.014300
    0.466667
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160DT-E/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    25LC160C-I/MNY
    0.014300
    0.466667
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.