Microchip Technology Inc

25AA256

In Production

For product comparison, please consider: AT25256B, 25LC256
View Side By Side Comparison

The Microchip 25AA256 is a 256 Kb Serial EEPROM utilizing the industry standard Serial Peripheral Interface (SPI) compatible serial bus. The device is organized as one block of 32,768 x 8-bit and is optimized for use in consumer electronics, industrial, medical, and automotive applications where reliable and dependable nonvolatile memory storage is essential. Software write protection allows the user to protect ¼, ½, or the entire memory array. A hardware write protect pin is also provided, which additionally protects against inadvertent writes to the status register. The EEPROM is available in a variety of space-saving packaging options.

 

    Features

        • 32,768 x 8-bit (256 Kbit)
        • Serial Peripheral Interface (SPI) Compatible
          • Supports SPI modes 0 and 3
          • Up to 10 MHz clock frequency
        • Self-Timed Erase and Write Cycles (5 ms max.)
        • Low Power Consumption
          • Read current: 6 mA (Max) at 10 MHz
          • Write current: 5 mA (Max) at 5.5 V
          • Standby current: 5 μA (Max) at 5.5 V
        • Block Write Protection: Protect 1/4, 1/2 or Entire Array
        • More than 1 million erase/write cycles
        • Data retention > 200 years
        • Temperature Ranges Available
          • Industrial (I): -40°C to 85°C
          • Extended (E): -40°C to +125°C
        • Automotive AECQ-100 Qualified1
        • Factory Programming Available
        • Available in standard packages including 8-lead PDIP and SOIC, and advanced packages including 8-lead MSOP, 8-lead TSSOP and 8-lead 2x3 TDFN

        1Contact Microchip for automotive grade products

    Parameter Name
    Value
    Density
    256 Kbit
    Op. Volt Range (V)
    1.8 to 5.5
    Max. Clock Freq.
    10 MHz
    Page Size (bytes)
    64
    Write Protect
    Quarter, Half, Whole Array
    Temp Range (°C)
    -40°C to +125°C
    Endurance
    1,000,000
    Bus Modes
    SPI
    Documentation
    Data Sheets
    02/20/2017
    800KB
      Application Notes
     
     
     
    AppNote
    07/12/2005
    361KB
    AppNote
    10/10/2005
    327KB
    AppNote
    12/15/2005
    696KB
    AppNote
    12/23/2005
    175KB
    AppNote
    05/03/2006
    207KB
    AppNote
    11/27/2007
    370KB
    AppNote
    02/12/2007
    431KB
    AppNote
    11/08/2007
    367KB
    AppNote
    05/22/2008
    216KB
    AppNote
    09/07/2011
    275KB
    AppNote
    05/22/2008
    214KB
    AppNote
    12/07/2011
    282KB
    AppNote
    08/18/2005
    194KB
    AppNote
    01/04/2005
    317KB
    AppNote
    06/28/2005
    343KB
      Brochures
     
     
     
    Brochures
    12/19/2017
    3698KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    07/22/2010
    725KB
    Brochures
    10/06/2014
    3370KB
      aspxCrossReference
     
     
     
     
    Cross Reference
    12/20/2005
    471KB
      IBIS
     
     
     
     
    IBIS
    01/29/2013
    104KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Verilog
     
     
     
     
    Verilog
    02/04/2013
    9KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    65664KB
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    26546KB
    Webinars
    01/27/2010
    33683KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    25AA256-E/MF
    8
    DFN-S
    -40C to +125C
    TUBE
    1.42
    1.37
    1.31
    1.24
    1.17
     
    25AA256-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    1.24
    1.20
    1.15
    1.09
    1.02
     
    25AA256-E/SM
    8
    SOIJ
    -40C to +125C
    T/R
    1.20
    1.16
    1.11
    1.05
    0.99
     
    25AA256-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    1.18
    1.14
    1.09
    1.03
    0.97
     
    25AA256-E/ST
    8
    TSSOP
    -40C to +125C
    TUBE
    1.22
    1.18
    1.13
    1.07
    1.01
     
    25AA256-I/MF
    8
    DFN-S
    -40C to +85C
    TUBE
    1.36
    1.31
    1.26
    1.19
    1.12
    25AA256-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    1.18
    1.14
    1.09
    1.03
    0.97
    25AA256-I/SM
    8
    SOIJ
    -40C to +85C
    TUBE
    1.14
    1.10
    1.05
    1.00
    0.94
    25AA256-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    1.12
    1.08
    1.04
    0.98
    0.92
    25AA256-I/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    1.16
    1.12
    1.07
    1.02
    0.96
    25AA256T-E/MF
    8
    DFN-S
    -40C to +125C
    T/R
    1.42
    1.37
    1.31
    1.24
    1.17
     
    25AA256T-E/SM
    8
    SOIJ
    -40C to +125C
    T/R
    1.20
    1.16
    1.11
    1.05
    0.99
     
    25AA256T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    1.18
    1.14
    1.09
    1.03
    0.97
     
    25AA256T-E/ST
    8
    TSSOP
    -40C to +125C
    T/R
    1.22
    1.18
    1.13
    1.07
    1.01
     
    25AA256T-I/MF
    8
    DFN-S
    -40C to +85C
    T/R
    1.36
    1.31
    1.26
    1.19
    1.12
     
    25AA256T-I/SM
    8
    SOIJ
    -40C to +85C
    T/R
    1.14
    1.10
    1.05
    1.00
    0.94
     
    25AA256T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    1.12
    1.08
    1.04
    0.98
    0.92
     
    25AA256T-I/ST
    8
    TSSOP
    -40C to +85C
    T/R
    1.16
    1.12
    1.07
    1.02
    0.96
     
    25AA256X-I/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    1.16
    1.12
    1.07
    1.02
    0.96
    25AA256XT-I/ST
    8
    TSSOP
    -40C to +85C
    T/R
    1.16
    1.12
    1.07
    1.02
    0.96
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • Design Tools
    • Serial EEPROM PIM PICtail Pack ( AC243003 )

      Serial

      The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164312   PartNo: 25AA256 (8SM)
      • Socket: AC164306   PartNo: 25AA256 (8ST)
      • Socket: AC164324   PartNo: 25AA256 (8MF)
      • Socket: AC164301   PartNo: 25AA256 (8P)
      • Socket: AC164302   PartNo: 25AA256 (8SN)
    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    256K
    10 MHz
    DFN-S-8, PDIP-8, SOIC 150mil-8, SOIJ-8, TSSOP-8
    $0.87
    256K
    10 MHz
    DFN-S-8, PDIP-8, SOIC 150mil-8, SOIJ-8, TSSOP-8
    $0.87
     
    20 MHz
    SOIC-8, TSSOP-8, UDFN-8
    $0.75
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    25AA256-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25AA256-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    25AA256T-E/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    25AA256-E/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    25AA256T-I/SM
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    25AA256-I/SM
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    25AA256-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25AA256T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25AA256T-I/SN16KVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25AA256T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25AA256-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    25AA256T-I/ST16KVAO
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256T-E/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256-E/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256X-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256XT-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256T-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    25AA256T-E/MF
    0.076900
    0.218182
    8
    DFN-S
    6x5x0.9mm
    Matte Tin
    e3
    25AA256-E/MF
    0.076900
    0.133333
    8
    DFN-S
    6x5x0.9mm
    Matte Tin
    e3
    25AA256-I/MF
    0.076900
    0.133333
    8
    DFN-S
    6x5x0.9mm
    Matte Tin
    e3
    25AA256T-I/MF
    0.076900
    0.218182
    8
    DFN-S
    6x5x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.