Microchip Technology Inc

24AA00

In Production

The Microchip Technology Inc. 24AA00/24LC00/ 24C00 (24XX00*) is a 128-bit Serial EEPROM organized as 16 x 8 with a 2-wire serial interface. Low-voltage design permits operation down to 1.7 volts for the 24AA00 version, and every version maintains a maximum standby current of only 1 µA and typical active current of only 500 µA. This device was designed for where a small amount of EEPROM is needed for the storage of calibration values, ID numbers or manufacturing information, etc. The 24XX00 is available in 8-pin PDIP, 8-pin SOIC (3.90 mm), 8-pin TSSOP, 8-pin 2x3 DFN and the 5-pin SOT-23 packages.

 

    Features

        • Single supply with operation down to 1.7V for24AA00 devices, 2.5V for 24LC00 devices
        • Low-power CMOS technology:- Read current 500 µA, typical- Standby current 100 nA, typical
        • 2-wire serial interface, I2C™ compatible
        • Schmitt Trigger inputs for noise suppression
        • Output slope control to eliminate ground bounce
        • 100 kHz and 400 kHz clock compatibility
        • Page write time 3 ms, typical
        • Self-timed erase/write cycle
        • ESD protection >4000V
        • More than 1 million erase/write cycles
        • Data retention >200 years
        • Factory programming available
    Parameter Name
    Value
    Density
    128 bits (x8)
    Op. Volt Range (V)
    1.8 to 6
    Max. Clock Freq.
    400 kHz
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Documentation
    Data Sheets
    11/07/2011
    768KB
    Data Sheets
    12/15/2005
    908KB
      Application Notes
     
     
     
    AppNote
    12/23/2005
    175KB
    AppNote
    03/16/2007
    237KB
    AppNote
    03/16/2007
    515KB
    AppNote
    06/28/2007
    416KB
    AppNote
    05/15/2008
    267KB
    AppNote
    05/22/2008
    260KB
    AppNote
    06/10/2008
    261KB
    AppNote
    05/22/2008
    270KB
    AppNote
    11/28/2011
    378KB
    AppNote
    12/09/2005
    347KB
    AppNote
    02/28/2005
    334KB
    AppNote
    02/25/2005
    345KB
    AppNote
    04/04/2005
    444KB
    AppNote
    05/16/2005
    335KB
    AppNote
    05/24/2005
    336KB
    AppNote
    06/29/2005
    358KB
      Brochures
     
     
     
    Brochures
    02/05/2015
    4696KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    07/22/2010
    725KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    45050KB
    Webinars
    01/27/2010
    65664KB
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    33683KB
      aspxCrossReference
     
     
     
     
    Cross Reference
    12/20/2005
    471KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      aspxVerilog
     
     
     
     
    Verilog
    01/29/2013
    9KB
      Video
     
     
     
     
    Video
    07/17/2009
    68191KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    24AA00/P
    8
    PDIP
    0C to +70C
    TUBE
    0.26
    0.25
    0.24
    0.23
    0.21
     
    24AA00/SN
    8
    SOIC
    0C to +70C
    TUBE
    0.20
    0.20
    0.19
    0.18
    0.17
     
    24AA00-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    0.26
    0.25
    0.24
    0.23
    0.21
    24AA00-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    0.20
    0.20
    0.19
    0.18
    0.17
    24AA00-I/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    0.24
    0.23
    0.22
    0.21
    0.20
    24AA00T/OT
    5
    SOT-23
    0C to +70C
    T/R
    0.18
    0.18
    0.17
    0.16
    0.15
     
    24AA00T/SN
    8
    SOIC
    0C to +70C
    T/R
    0.20
    0.20
    0.19
    0.18
    0.17
     
    24AA00T-I/MC
    8
    DFN
    -40C to +85C
    T/R
    0.28
    0.27
    0.26
    0.25
    0.23
     
    24AA00T-I/MNY
    8
    TDFN
    -40C to +85C
    T/R
    0.24
    0.23
    0.22
    0.21
    0.20
    24AA00T-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    0.18
    0.18
    0.17
    0.16
    0.15
    24AA00T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    0.20
    0.20
    0.19
    0.18
    0.17
     
    24AA00T-I/ST
    8
    TSSOP
    -40C to +85C
    T/R
    0.24
    0.23
    0.22
    0.21
    0.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • Serial EEPROM PIM PICtail Pack ( AC243003 )

      Serial

      The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164365   PartNo: 24AA00 (8ST)
      • Socket: AC164368   PartNo: 24AA00 (8MC)
      • Socket: AC164344   PartNo: 24AA00 (8SN)
      • Socket: AC164344   PartNo: 24AA00 (8P)
    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    128
    400 kHz
    DFN-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.14
    128
    400 kHz
    DFN-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.14
    128
    400 kHz
    DFN-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.14
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    24AA00/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    24AA00-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    24AA00-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA00/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA00T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA00T/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA00-I/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    24AA00T-I/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    24AA00T-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    24AA00T/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    24AA00T-I/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    24AA00T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    24AA00T-I/MNY
    0.014300
    0.248485
    8
    TDFN
    2x3x0.8mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.