Microchip Technology Inc

AY0438

In Production

 

    Features

      32 LCD Segment driver, Cascadable, On-Chip Oscillator, 3 Control lines serial input data
    Parameter Name
    Value
    Drives # of Segments
    32
    On-chip oscillator
    Yes
    Electrostatic discharge protection on all pins
    Yes
    Control Lines Required
    3
    CMOS and TTL-Compatible Inputs
    Yes
    # of characters
    16
    Cascadable
    Yes
    Documentation
    Data Sheets
    04/01/2003
    148KB
      Brochures
     
     
     
     
    Brochures
    02/13/2018
    10519KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AY0438/L
    44
    PLCC
    0C to +70C
    TUBE
    4.72
    4.33
    3.93
    3.02
    2.89
     
    AY0438/P
    40
    PDIP
    0C to +70C
    TUBE
    3.33
    3.06
    2.78
    2.18
    1.95
     
    AY0438-I/L
    44
    PLCC
    -40C to +85C
    TUBE
    4.96
    4.55
    4.13
    3.17
    3.03
     
    AY0438-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    3.50
    3.21
    2.92
    2.29
    2.05
     
    AY0438T/L
    44
    PLCC
    0C to +70C
    T/R
    4.80
    4.41
    4.01
    3.10
    2.97
     
    AY0438T-I/L
    44
    PLCC
    -40C to +85C
    T/R
    5.04
    4.63
    4.21
    3.25
    3.11
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Drives # of Segments
    Price5K
    32
    $1.95
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AY0438/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    AY0438-I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    AY0438T-I/L
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AY0438-I/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AY0438T/L
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AY0438/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.