Microchip Technology Inc

MCP3221

In Production

The MCP3221 is a successive approximation A/D converter with 12-bit resolution. Available in the SOT-23 package, this device provides one single-ended input with very low power consumption. The MCP3221 provides a low maximum conversion current and standby current of 250 µA and 1 µA respectively. Low current consumption combined with the small SOT-23 package make this device ideal for battery powered and remote data acquisition applications. Communication to the MCP3221 is performed using a 2-wire I2C™Compatible compatible interface. Standard (100 kHz) and Fast (400 kHz) I2C™Compatible modes are available with the device. An on-chip conversion clock enables independent timing for the I2C™Compatible clock and the conversion clock.The device is also addressable allowing up to eight devices on a single 2-wire bus. The MCP3221 runs on a single supply voltage that operates over a broad range of 2.7 V to 5.5 V. This device also provides excellent linearity of ±1 LSB differential non-linearity and ±2 LSB integral non-linearity. Operating temperature range for this device is -40°C to +125°C.

 

    Features

        • 12-bit resolution
        • I2C™ Compatible serial interface
        • ±1 LSB DNL
        • ±2 LSB INL max
        • 22.3 ksps in I2C Fast Mode
        • Single-ended analog input channel
        • On-chip sample and hold
        • On-chip conversion clock
        • AEC-Q100 Grade 1
    Parameter Name
    Value
    Max Sample Rate (ksamples/sec)
    22
    Max. INL ± (LSB)
    2
    Max. Supply Current (µA)
    250
    Input Type
    Single-ended
    # of Input Channels
    1
    Resolution (bits)
    12
    Interface
    I²C™
    Temp Range (°C)
    -40 to +85°C
    Input Voltage Range (V)
    2.7 to 5.5
    Documentation
    Data Sheets
    02/01/2017
    568KB
      Application Notes
     
     
     
    AppNote
    03/10/2003
    354KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/27/2004
    492KB
    AppNote
    07/27/2004
    163KB
    AppNote
    07/27/2004
    412KB
    AppNote
    04/04/2000
    174KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    09/16/2014
    7598KB
    Brochures
    09/28/2017
    10743KB
    Brochures
    11/10/2012
    3229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      Software
     
     
     
     
    Software
    05/25/2006
    3364KB
      User Guides
     
     
     
     
    User Guides
    08/28/2006
    910KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP3221A0T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A1T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A2T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A3T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A4T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
     
    MCP3221A5T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A5T-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
    MCP3221A6T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
     
    MCP3221A7T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    1.44
    1.20
    1.09
    1.06
    1.04
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP3221 12-bit A/D PICtail Demo Board ( MCP3221DM-PCTL )

      MCP3221

      The MCP3221 PICtail™ Demonstration Board is designed to demonstrate Microchip’s MCP3221 device. The demonstration uses DataView™ Windows® software for a graphical real time data analysis from the board through USB. This demo board can also be used for firmware development to the MCP3221 device using the PICkit™ 1 Flash Starter Kit.

    • Mixed Signal PICtail Demo Board ( MXSIGDM )

      (Not Recommended for new design)
      Mixed

      The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

    • Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

      Voltage

      This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

    Similar Devices
    Product
    Resolution (bits)
    Max Sample Rate
    Input type
    Price5K
    10
    200
    Single-ended
    $1.22
    10
    200
    Single-ended
    $1.28
    10
    200
    Single-ended
    $1.52
    10
    200
    Single-ended
    $1.58
    10
    22
    Single-ended
    $0.78
    12
    100
    Single-ended
    $1.63
    12
    100
    Single-ended
    $1.83
    12
    100
    Single-ended
    $2.27
    12
    100
    Single-ended
    $2.52
    12
    22
    Single-ended
    $1.04
    13
    100
    1 Differential
    $1.64
    13
    100
    2 Differential
    $2.27
    13
    100
    4 Differential
    $2.51
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP3221A5T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A5T-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A5T-E/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A4T-E/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A6T-E/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A5T-I/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A6T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A7T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A0T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A1T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A2T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A3T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP3221A4T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.