Microchip Technology Inc
product primary image

MCP3204

Status: In Production

Features:

  • 12-bit resolution
  • Four single-ended inputs
  • SPI interface
  • ±1 LSB DNL
  • ±1 LSB INL
  • 100 ksps sample
  • -40 to +85°C temperature range
  • AEC-Q100 Grade 3
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MCP3204 12-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3204 features a successive approximation register (SAR) architecture and an industry-standard SPI™ serial interface, allowing 12-bit ADC capability to be added to any PICmicro® microcontroller. The MCP3204 features 100k samples/second, 4 input channels, low power consumption (5nA typical standby, 400 µA max. active), and is available in 14-pin PDIP, SOIC and TSSOP packages. Applications for the MCP3204 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.

Additional Features
    • 12-bit resolution
    • Four single-ended inputs
    • SPI interface
    • ±1 LSB DNL
    • ±1 LSB INL
    • 100 ksps sample
    • -40 to +85°C temperature range
    • AEC-Q100 Grade 3
Parametrics
Name
Value
Max Sample Rate (ksamples/sec)
100
Max. INL ± (LSB)
0.75(Grade B), 1(Grade C)
Max. Supply Current (µA)
400
Input Type
Single-ended
# of Input Channels
4
Resolution (bits)
12
Interface
SPI
Temp Range (°C)
-40 to +85°C
Input Voltage Range (V)
0 to 5.5

Documents

Jump to:

Data Sheets

02/11/2010
722KB

Product Selection Tools

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ADC Click by MikroElektronika
ADC Click by MikroElektronika ( TMIK024 )

ADC click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for...

Learn More
Add To Cart
Mixed Signal PICtail Demo Board
Mixed Signal PICtail Demo Board ( MXSIGDM )
(Not Recommended for new design)

The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

Learn More

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price5K
10
200
Single-ended
$1.22
10
200
Single-ended
$1.28
10
200
Single-ended
$1.52
10
200
Single-ended
$1.58
10
22
Single-ended
$0.78
12
100
Single-ended
$1.63
12
100
Single-ended
$1.83
12
100
Single-ended
$2.27
12
100
Single-ended
$2.52
12
22
Single-ended
$1.04
13
100
1 Differential
$1.64
13
100
2 Differential
$2.27
13
100
4 Differential
$2.51
12
1000
1 Differential
$1.77
14
1000
1 Differential
$3.35
16
1000
1 Differential
$4.89

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3204-BI/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP3204-CI/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP3204-CI/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP3204T-CI/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP3204T-CI/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP3204T-BI/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP3204-CI/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
MCP3204-BI/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy