Microchip Technology Inc

MCP3202

In Production

The MCP3202 12-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3202 features a successive approximation register (SAR) architecture and an industry-standard SPI™ serial interface, allowing 12-bit ADC capability to be added to any PICmicro® microcontroller. The MCP3202 features 100k samples/second, 2 input channels, low power consumption (5nA typical standby, 550 µA max. active), and is available in 8-pin PDIP, SOIC and TSSOP packages. Applications for the MCP3202 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.

 

    Features

        • 12-bit resolution
        • Dual single-ended inputs
        • SPI interface
        • ±1 LSB DNL
        • ±1 LSB INL
        • 100 ksps sample
        • -40 to +85°C temperature range
        • AEC-Q100 Grade 3
    Parameter Name
    Value
    Max Sample Rate (ksamples/sec)
    100
    Max. INL ± (LSB)
    1
    Max. Supply Current (µA)
    550
    Input Type
    Single-ended
    # of Input Channels
    2
    Resolution (bits)
    12
    Interface
    SPI
    Temp Range (°C)
    -40 to +85°C
    Input Voltage Range (V)
    2.7 to 5.5
    Documentation
    Data Sheets
    12/02/2011
    1230KB
      Application Notes
     
     
     
    AppNote
    03/10/2003
    354KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/27/2004
    492KB
    AppNote
    07/27/2004
    163KB
    AppNote
    07/27/2004
    412KB
    AppNote
    04/04/2000
    174KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
    AppNote
    08/16/1999
    181KB
    AppNote
    11/22/1999
    517KB
    AppNote
    09/21/1999
    193KB
    AppNote
    09/21/1999
    247KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    09/16/2014
    7598KB
    Brochures
    10/15/2014
    11223KB
    Brochures
    11/10/2012
    3229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
      User Guides
     
     
     
     
    User Guides
    01/24/2006
    1367KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP3202-BI/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.89
    2.41
    2.19
    2.11
    2.09
     
    MCP3202-BI/SN
    8
    SOIC
    -40C to +85C
    TUBE
    2.89
    2.41
    2.19
    2.11
    2.09
     
    MCP3202-CI/MS
    8
    MSOP
    -40C to +85C
    TUBE
    2.53
    2.11
    1.92
    1.85
    1.83
    MCP3202-CI/P
    8
    PDIP
    -40C to +85C
    TUBE
    2.53
    2.11
    1.92
    1.85
    1.83
    MCP3202-CI/SN
    8
    SOIC
    -40C to +85C
    TUBE
    2.53
    2.11
    1.92
    1.85
    1.83
    MCP3202-CI/ST
    8
    TSSOP
    -40C to +85C
    TUBE
    2.53
    2.11
    1.92
    1.85
    1.83
    MCP3202T-BI/SN
    8
    SOIC
    -40C to +85C
    T/R
    2.89
    2.41
    2.19
    2.11
    2.09
     
    MCP3202T-CI/MS
    8
    MSOP
    -40C to +85C
    T/R
    2.53
    2.11
    1.92
    1.85
    1.83
     
    MCP3202T-CI/SN
    8
    SOIC
    -40C to +85C
    T/R
    2.53
    2.11
    1.92
    1.85
    1.83
     
    MCP3202T-CI/ST
    8
    TSSOP
    -40C to +85C
    T/R
    2.53
    2.11
    1.92
    1.85
    1.83
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Mixed Signal PICtail Demo Board ( MXSIGDM )

      Mixed

      The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    Similar Devices
    Product
    Resolution (bits)
    Max Sample Rate
    Input type
    Price5K
    10
    200
    Single-ended
    $1.22
    10
    200
    Single-ended
    $1.28
    10
    200
    Single-ended
    $1.52
    10
    200
    Single-ended
    $1.58
    10
    22
    Single-ended
    $0.78
    12
    100
    Single-ended
    $1.63
    12
    100
    Single-ended
    $1.83
    12
    100
    Single-ended
    $2.27
    12
    100
    Single-ended
    $2.52
    12
    22
    Single-ended
    $1.04
    13
    100
    1 Differential
    $1.64
    13
    100
    2 Differential
    $2.27
    13
    100
    4 Differential
    $2.51
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP3202-BI/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP3202-CI/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP3202T-CI/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP3202-CI/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP3202-BI/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP3202T-BI/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP3202T-CI/ST
    0.033000
    0.215600
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    MCP3202-CI/ST
    0.033000
    0.090000
    8
    TSSOP
    4.4mm
    Matte Tin
    e3
    MCP3202-CI/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    MCP3202T-CI/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.