Microchip Technology Inc

MCP6001

In Production

The MCP6001 is a single general purpose op amp offering rail-to-rail input and output over the 1.8 to 6V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 100 microamperes. The MCP6001 is available in SC-70 and SOT-23 packages.

 

    Features

        • Gain Bandwidth Product (GBWP): 1 MHz
        • Quiescent Current: 100 µA (typ.)
        • Supply voltage range: 1.8V to 6V
        • Rail to Rail Input and Output
        • Extended Temperature Range
        • Space Saving Package Offering: SC70, SOT23

         

    Parameter Name
    Value
    Temp. Range (°C)
    -40°C to +125°C
    Vos Max (µV)
    4500
    # per Package
    1
    Iq Typical (µA)
    100
    Iq Max (µA)
    170
    GBWP (kHz)
    1000
    Operating Voltage Range (V)
    1.8 to 6.0
    Device Description
    Linear Op Amps
    Input Voltage Noise Density (nV/rt(Hz))
    28
    PSRR Min (dB)
    86
    CMRR Min (dB)
    76
    Vos/Ta (uV/°C)
    2
    Ib (pA)
    1
    Aol (dB)
    112
    PM (deg)
    90
    Isc (mA)
    23
    Rail-to-Rail
    In/Out
    Unity Gain Stable
    Yes
    Slew Rate V/uS
    0.6
    Documentation
    Data Sheets
    11/18/2009
    775KB
      Application Notes
     
     
     
    AppNote
    04/13/2006
    630KB
    AppNote
    03/12/2008
    269KB
    AppNote
    12/17/2008
    672KB
    AppNote
    09/02/2008
    588KB
    AppNote
    09/25/2009
    280KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/07/2011
    169KB
    AppNote
    08/10/1999
    301KB
    AppNote
    07/27/2004
    163KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
    AppNote
    04/03/2001
    223KB
    AppNote
    04/03/2001
    341KB
    AppNote
    02/24/2004
    277KB
    AppNote
    07/18/2001
    523KB
    AppNote
    07/21/2002
    273KB
    AppNote
    06/18/2003
    358KB
    AppNote
    05/17/2004
    418KB
    AppNote
    05/31/2006
    452KB
    AppNote
    05/06/2004
    448KB
    AppNote
    07/25/2006
    290KB
    AppNote
    03/28/2010
    262KB
    AppNote
    03/31/2009
    493KB
      Brochures
     
     
     
    Brochures
    08/16/2016
    1669KB
    Brochures
    10/11/2005
    1067KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    12/08/2009
    640KB
    Brochures
    10/15/2014
    11223KB
      aspxDesignNotes
     
     
     
     
    Design Notes
    10/31/2003
    151KB
      Software Library
     
     
     
     
    Software Library
    08/12/2016
    Software Library
    08/11/2016
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
      Spice Model
     
     
     
     
    Spice Model
    02/05/2013
    2KB
      User Guides
     
     
     
     
    User Guides
    01/24/2006
    1367KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP6001RT-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    0.29
    0.24
    0.22
    0.22
    0.21
     
    MCP6001RT-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    0.24
    0.20
    0.18
    0.18
    0.18
    MCP6001T-E/LT
    5
    SC70
    -40C to +125C
    T/R
    0.32
    0.26
    0.24
    0.24
    0.24
     
    MCP6001T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    0.29
    0.24
    0.22
    0.22
    0.21
     
    MCP6001T-I/LT
    5
    SC70
    -40C to +85C
    T/R
    0.26
    0.21
    0.19
    0.19
    0.19
    MCP6001T-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    0.24
    0.20
    0.18
    0.18
    0.18
    MCP6001UT-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    0.29
    0.24
    0.22
    0.22
    0.21
     
    MCP6001UT-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    0.24
    0.20
    0.18
    0.18
    0.18

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

      Humidity

      This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

      The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP6001T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001T-E/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001RT-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001RT-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001UT-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001UT-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001T-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001UT-E/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001RT-I/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001T-I/OTVAO
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    MCP6001T-E/LTVAO
    0.006300
    0.033333
    5
    SC70
    -
    Matte Tin
    e3
    MCP6001T-I/LT
    0.006300
    0.033333
    5
    SC70
    -
    Matte Tin
    e3
    MCP6001T-E/LT
    0.006300
    0.033333
    5
    SC70
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.