Microchip Technology Inc

MCP2551

Not Recommended for new designs

Please consider this device MCP2561
View Side By Side Comparison

The MCP2551 is a high-speed CAN transceiver, fault-tolerant device that serves as the interface between a CAN protocol controller and the physical bus. The MCP2551 provides differential transmit and receive capability for the CAN protocol controller and is fully compatible with the ISO-11898 standard, including 24V requirements. It will operate at speeds of up to 1 Mb/s.

 

    Features

      • Slope control input
      • Supports 1 Mb/s operation
      • Implements ISO-11898 standard physical layerrequirements
      • Suitable for 12V and 24V systems
      • Externally-controlled slope for reduced RFIemissions
      • Permanent dominant detect
      • Low current standby operation
      • High noise immunity due to differential busimplementation
    Parameter Name
    Value
    Temp. Range (°C)
    -40 to +125
    Operating Voltage Range (V)
    4.5 to 5.5
    Documentation
    Data Sheets
    12/08/2016
    451KB
      Application Notes
     
     
     
    AppNote
    09/16/2005
    258KB
    AppNote
    09/16/2005
    141KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    04/29/2014
    8386KB
    Brochures
    02/13/2018
    10519KB
      aspxDesignNotes
     
     
     
     
    Design Notes
    11/17/2003
    151KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    10/16/2017
    4415KB
      Technical Briefs
     
     
     
     
    Tech Briefs
    11/08/2013
    238KB
      User Guides
     
     
     
    User Guides
    01/24/2006
    1367KB
    User Guides
    07/23/2009
    584KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP2551-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    1.18
    0.98
    0.89
    0.86
    0.85
    For sample purposes the industrial temperature device will offer similar performance to the extended temperature device. Please select the industrial temperature device.
    MCP2551-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    1.18
    0.98
    0.89
    0.86
    0.85
    For sample purposes the industrial temperature device will offer similar performance to the extended temperature device. Please select the industrial temperature device.
    MCP2551-I/P
    8
    PDIP
    -40C to +85C
    TUBE
    1.02
    0.85
    0.78
    0.75
    0.74
    MCP2551-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    1.02
    0.85
    0.78
    0.75
    0.74
    MCP2551T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    1.18
    0.98
    0.89
    0.86
    0.85
    MCP2551T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    1.02
    0.85
    0.78
    0.75
    0.74

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • CAN BUS Analyzer Tool ( APGDT002 )

      CAN

      The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

    • MCP2515 PICTail Plus Daughter Board ( MCP2515DM-PTPLS )

      MCP2515

      The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial...

    • 8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

      8-Pin

      This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

    • CAN Bus Monitor Demo Board ( MCP2515DM-BM )

      CAN

      Devices Supported: MCP2515, MCP2561

      The MCP2515 CAN Bus Monitor Demo Board kit contains two identical boards which can be connected together to create a simple two node Controller Area Network (CAN) bus, which can be controlled and/or monitored via the included PC interface. The board(s) can also be connected to an existing CAN bus.

      Using the PC interface, users can...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP2551-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2551-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2551-E/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551T-E/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551-I/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551T-I/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2551-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.