Microchip Technology Inc
product primary image

PIC18F452

Status: Not Recommended for new designs

Features:

  • 2 PWM 10-Bit
  • 40 MHz Max. Speed
  • Self-Programming
  • PSP
  • ICD
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful 10 MIPS (100 nanosecond instruction execution) yet easy-to-program (only 77 single word instructions) CMOS FLASH-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 40- or 44-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX, PIC16CXX and PIC17CXX devices and thus providing a seamless migration path of software code to higher levels of hardware integration. The PIC18F452 features a 'C' compiler friendly development environment, 256 bytes of EEPROM, Self-programming, an ICD, 2 capture/compare/PWM functions, 8 channels of 10-bit Analog-to-Digital (A/D) converter, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and Addressable Universal Asynchronous Receiver Transmitter (AUSART). All of these features make it ideal for manufacturing equipment, instrumentation and monitoring, data acquisition, power conditioning, environmental monitoring, telecom and consumer audio/video applications.

Please consider this device PIC18F4520

Additional Features
    • 2 PWM 10-Bit
    • 40 MHz Max. Speed
    • Self-Programming
    • PSP
    • ICD
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
1,536
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
8 ch, 10-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
40

Documents

Jump to:

Data Sheets

11/02/2010
5575KB

Migration Documents

Programming Specifications

Brochures

Product Selection Tools

Product Line Documents

Sell Sheets

Tips and Tricks

User Guides

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164305   PartNo: PIC18F452 (44PT)
  • Socket: AC164301   PartNo: PIC18F452 (40P)
  • Socket: AC164301   PartNo: PIC18F452 (44P)
  • Socket: AC164309   PartNo: PIC18F452 (44L)
  • Socket: AC164322   PartNo: PIC18F452 (44ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
28
16
768
$4.30
 
28
32
1,536
$4.68
 
40
16
768
$4.78
 
40
32
1,536
$5.18
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F4525-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-I/PREL
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/PG
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-E/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452T-I/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/LVAO
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452T-I/PTVAO
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/PTG
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452T-I/PTG
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520T-E/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F452T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4523-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4520T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F4525-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy