Microchip Technology Inc

PIC18F2439

Not Recommended for new designs

Please consider this device PIC18F2431
View Side By Side Comparison

The PIC18F2439 merges all the advantages of the PIC18F architecture and the flexibility of FLASH program memory with a sophisticated motor control kernel targeted for single phase induction motor control applications. The PIC18F2439 also features a 'C' compiler friendly development environment, 256 bytes of EEPROM, Self-programming, an ICD, 2 PWMs, 5 channels of 10-bit Analog-to-Digital (A/D) converter, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and Addressable Universal Asynchronous Receiver Transmitter (AUSART). All of these features coupled with the motor control kernel are packed into 28-pin packages and are ideal for the most demanding requirements of today's cost sensitive single phase motor control designs.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    12
    CPU Speed (MIPS)
    10
    RAM Bytes
    640
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC
    5 ch, 10-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    28
    Documentation
    Data Sheets
    02/05/2013
    2705KB
      Errata
     
     
     
    Errata
    05/05/2003
    183KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
    Migration Documents
    01/12/2006
    253KB
    Migration Documents
    03/28/2006
    770KB
      Programming Specifications
     
     
     
     
    Programming Specification
    01/19/2010
    232KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
    AppNote
    08/19/2004
    812KB
    AppNote
    12/20/2002
    660KB
    AppNote
    03/03/2004
    243KB
    AppNote
    03/01/2013
    355KB
      Brochures
     
     
     
     
    Brochures
    02/13/2018
    3380KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    12/18/2003
    815KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
     
    User Guides
    10/22/2004
    1401KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F2439-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.99
    4.86
    4.73
    4.45
    4.30
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    12
    640
    $4.30
     
    28
    24
    1,408
    $4.68
     
    40
    12
    640
    $4.78
     
    40
    24
    1,408
    $5.18
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F2439-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.