Microchip Technology Inc

PIC18F2431

In Production

 

    Features

        • Power Control PWM Module (8 channels)
        • Motion Feedback Module w/ Quadrature Encoder Interface
        • 200Ksps ADC Module
        • 8MHz Internal Oscillator
        • Self-Programming
        • 40 MHz Max Speed
        • LIN USART
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    16
    CPU Speed (MIPS)
    10
    RAM Bytes
    768
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    1 x 8-bit, 3 x 16-bit
    ADC
    5 ch, 10-bit
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    28
    Documentation
    Data Sheets
    09/16/2010
    3127KB
      Errata
     
     
     
    Errata
    06/23/2005
    335KB
    Errata
    06/15/2005
    182KB
    Errata
    06/15/2005
    173KB
    Errata
    07/16/2004
    113KB
    Errata
    08/25/2009
    185KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
    Migration Documents
    01/12/2006
    253KB
    Migration Documents
    03/28/2006
    770KB
      Programming Specifications
     
     
     
     
    Programming Specification
    01/19/2010
    295KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
    AppNote
    01/26/2004
    607KB
    AppNote
    06/29/2004
    942KB
    AppNote
    06/30/2004
    266KB
    AppNote
    03/01/2013
    355KB
    AppNote
    03/14/2005
    549KB
    AppNote
    02/07/2005
    282KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    09/09/2008
    1154KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    12/18/2003
    815KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    500KB
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    02/15/2006
    1107KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F2431-E/MM
    28
    QFN-S
    -40C to +125C
    TUBE
    4.50
    4.40
    4.29
    3.95
    3.75
     
    PIC18F2431-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    4.25
    4.15
    4.05
    3.72
    3.54
     
    PIC18F2431-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    4.42
    4.31
    4.21
    3.87
    3.68
     
    PIC18F2431-I/MM
    28
    QFN-S
    -40C to +85C
    TUBE
    4.12
    4.02
    3.92
    3.61
    3.43
     
    PIC18F2431-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.86
    3.77
    3.68
    3.39
    3.22
    PIC18F2431-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.03
    3.94
    3.84
    3.53
    3.36
    PIC18F2431T-I/MM
    28
    QFN-S
    -40C to +85C
    T/R
    4.16
    4.06
    3.96
    3.64
    3.47
     
    PIC18F2431T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    3.91
    3.81
    3.72
    3.42
    3.26
     
    PIC18LF2431-I/MM
    28
    QFN-S
    -40C to +85C
    TUBE
    4.31
    4.21
    4.10
    3.78
    3.59
    PIC18LF2431-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    4.06
    3.96
    3.86
    3.55
    3.38
    PIC18LF2431-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.23
    4.12
    4.02
    3.70
    3.52
    PIC18LF2431T-I/MM
    28
    QFN-S
    -40C to +85C
    T/R
    4.35
    4.25
    4.14
    3.81
    3.63
     
    PIC18LF2431T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    4.10
    4.00
    3.90
    3.59
    3.42
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:1
      Data-memory breakpoints:1
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Break on stack overflow:True
      Pgm-memory HW breakpoints:1
      Data-memory breakpoints:1
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      SPI Trace:True (Requires Compiler Support)
      Break on stack overflow:True
      Pgm-memory HW breakpoints:1
      Data-memory breakpoints:1
      I/O Port Trace:True (Requires Compiler Support)
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164302   PartNo: PIC18F2431 (28SO)
      • Socket: AC164301   PartNo: PIC18F2431 (28SP)
      • Socket: AC164322   PartNo: PIC18F2431 (28MM)
    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    8
    768
    $3.08
     
    28
    16
    768
    $3.22
     
    40
    8
    768
    $3.46
     
    40
    16
    768
    $3.61
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F2431-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F2431T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F2431-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F2431-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F2431-I/SREL
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F2431-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F2431T-E/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F2431-I/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F2431-E/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F2431T-I/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.