PIC16F877A

Not Recommended for new designs

Please consider this device PIC16F18877
View Side By Side Comparison

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS FLASH-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 40- or 44-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX and PIC16C7X devices. The PIC16F877A features 256 bytes of EEPROM data memory, self programming, an ICD, 2 Comparators, 8 channels of 10-bit Analog-to-Digital (A/D) converter, 2 capture/compare/PWM functions, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and a Universal Asynchronous Receiver Transmitter (USART). All of these features make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

 

    Features

      2 PWM 10-bit
      256 Bytes EEPROM data memory
      ICD
      25mA sink/source per I/O
      Self Programming
      Parallel Slave Port
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    14
    CPU Speed (MIPS)
    5
    RAM Bytes
    368
    Data EEPROM (bytes)
    256
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    22 CCP
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    8 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    40
    Documentation
    Data Sheets
    02/05/2013
    2562KB
      Errata
     
     
     
    Errata
    07/18/2006
    190KB
    Errata
    11/05/2003
    108KB
    Errata
    11/06/2003
    85KB
    Errata
    08/02/2005
    159KB
    Errata
    06/26/2006
    164KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
    Migration Documents
    04/01/2003
    54KB
    Migration Documents
    09/10/2014
    156KB
      Programming Specifications
     
     
     
    Programming Specification
    08/28/2003
    4657KB
    Programming Specification
    04/01/2003
    178KB
    Programming Specification
    01/19/2010
    180KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
    AppNote
    12/01/2004
    333KB
    AppNote
    03/11/2005
    274KB
      Technical Briefs
     
     
     
     
    Tech Briefs
    03/28/2005
    301KB
      Brochures
     
     
     
    Brochures
    05/02/2014
    6041KB
    Brochures
    02/17/2009
    271KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Code Examples
     
     
     
     
    Code Examples
    04/26/2006
    370KB
    Code Examples
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F877A-E/L
    44
    PLCC
    -40C to +125C
    TUBE
    6.28
    6.18
    6.07
    5.85
    5.60
     
    PIC16F877A-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    6.26
    6.10
    5.93
    5.58
    5.39
     
    PIC16F877A-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    5.44
    5.30
    5.15
    4.85
    4.68
     
    PIC16F877A-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    6.26
    6.10
    5.93
    5.58
    5.39
     
    PIC16F877A-I/L
    44
    PLCC
    -40C to +85C
    TUBE
    5.70
    5.61
    5.51
    5.31
    5.09
     
    PIC16F877A-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    5.70
    5.55
    5.40
    5.08
    4.91
     
    PIC16F877A-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    4.94
    4.81
    4.68
    4.41
    4.26
    PIC16F877A-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    5.70
    5.55
    5.40
    5.08
    4.91
    PIC16F877AT-I/L
    44
    PLCC
    -40C to +85C
    T/R
    5.87
    5.77
    5.67
    5.47
    5.23
     
    PIC16F877AT-I/ML
    44
    QFN
    -40C to +85C
    T/R
    5.97
    5.81
    5.65
    5.32
    5.14
     
    PIC16F877AT-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    5.84
    5.69
    5.53
    5.21
    5.03
     
    PIC16LF877A-I/L
    44
    PLCC
    -40C to +85C
    TUBE
    6.00
    5.90
    5.80
    5.59
    5.35
     
    PIC16LF877A-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    5.97
    5.81
    5.65
    5.32
    5.14
    PIC16LF877A-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    5.20
    5.06
    4.92
    4.64
    4.48
    PIC16LF877A-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    5.97
    5.81
    5.65
    5.32
    5.14
    PIC16LF877AT-I/L
    44
    PLCC
    -40C to +85C
    T/R
    6.15
    6.05
    5.94
    5.73
    5.48
     
    PIC16LF877AT-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    6.13
    5.97
    5.81
    5.47
    5.28
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PICDEM 2 Plus ( DM163022-1 )

      PICDEM

      The PICDEM 2 Plus board demonstrates the capabilities of Microchip’s 8-bit microcontrollers, specifically, 18-, 28- and 40-pin PIC16FXXX, PIC16F1XXX, and PIC18 devices.

      It can be used as a standalone demonstration board with a programmed part. Alternatively, it can be used with an in-circuit emulator (for example, MPLAB® Real ICETM) or with an in-circuit...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164305   PartNo: PIC16F877A (44PT)
      • Socket: AC164301   PartNo: PIC16F877A (44P)
      • Socket: AC164301   PartNo: PIC16F877A (40P)
      • Socket: AC164309   PartNo: PIC16F877A (44L)
      • Socket: AC164322   PartNo: PIC16F877A (44ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    7
    192
    $3.62
     
    40
    7
    192
    $3.95
     
    28
    14
    368
    $3.90
     
    40
    14
    368
    $4.26
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F877A-I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F877A-I/PG
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F877A-E/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16F877A-E/L
    2.375500
    3.703704
    44
    PLCC
    -
    Matte Tin
    e3
    PIC16F877A-I/L
    2.375500
    3.703704
    44
    PLCC
    -
    Matte Tin
    e3
    PIC16F877AT-I/L
    2.375500
    3.400000
    44
    PLCC
    -
    Matte Tin
    e3
    PIC16F877A-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F877AT-I/PT
    0.273300
    0.748333
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F877A-I/PTG
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F877A-I/PTVAO
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F877A-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16F877A-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F877AT-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC16F877A-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.