Microchip Technology Inc

PIC16F627A

In Production

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS FLASH-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16F627, PIC16C62XA, PIC16C5X and PIC12CXXX devices. The PIC16F627A features 4MHz internal oscillator, 128 bytes of EEPROM data memory, a capture/compare/PWM, a USART, 2 Comparators and a programmable voltage reference that make it ideal for analog/integrated level applications in automotive, industrial, appliances and consumer applications.

 

    Features

        • 1 PWM 10-bit
        • Low voltage programming
        • Low speed Clock mode
        • 4MHz internal oscillator
        • On-chip voltage reference
        • 128 bytes of EEPROM Data Memory
        • ICD
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    1.75
    CPU Speed (MIPS)
    5
    RAM Bytes
    224
    Data EEPROM (bytes)
    128
    Digital Communication Peripherals
    1-UART,
    Capture/Compare/PWM Peripherals
    1 Input Capture, 1 CCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    18
    Documentation
    Data Sheets
    10/30/2009
    2995KB
      Errata
     
     
     
    Errata
    12/10/2008
    118KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
     
    Migration Documents
    03/28/2003
    136KB
      Programming Specifications
     
     
     
    Programming Specification
    05/22/2007
    455KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    02/17/2009
    271KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Code Examples
     
     
     
     
    Code Examples
    04/26/2006
    370KB
    Code Examples
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    500KB
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F627A-E/ML
    28
    QFN
    -40C to +125C
    T/R
    1.93
    1.86
    1.79
    1.70
    1.63
     
    PIC16F627A-E/P
    18
    PDIP
    -40C to +125C
    TUBE
    1.65
    1.59
    1.53
    1.45
    1.39
     
    PIC16F627A-E/SO
    18
    SOIC
    -40C to +125C
    TUBE
    1.68
    1.62
    1.56
    1.47
    1.42
     
    PIC16F627A-E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    1.70
    1.64
    1.58
    1.50
    1.44
     
    PIC16F627A-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.83
    1.77
    1.70
    1.61
    1.55
    PIC16F627A-I/P
    18
    PDIP
    -40C to +85C
    TUBE
    1.53
    1.48
    1.42
    1.35
    1.30
    PIC16F627A-I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    1.56
    1.51
    1.45
    1.37
    1.32
    PIC16F627A-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.69
    1.63
    1.57
    1.49
    1.43
    PIC16F627AT-E/SO
    18
    SOIC
    -40C to +125C
    T/R
    1.80
    1.74
    1.68
    1.59
    1.53
     
    PIC16F627AT-E/SS
    20
    SSOP
    -40C to +125C
    T/R
    1.85
    1.78
    1.71
    1.62
    1.56
     
    PIC16F627AT-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.96
    1.89
    1.82
    1.72
    1.66
     
    PIC16F627AT-I/SO
    18
    SOIC
    -40C to +85C
    T/R
    1.70
    1.64
    1.58
    1.50
    1.44
     
    PIC16F627AT-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.82
    1.76
    1.69
    1.60
    1.54
     
    PIC16LF627A-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.89
    1.82
    1.75
    1.66
    1.60
     
    PIC16LF627A-I/P
    18
    PDIP
    -40C to +85C
    TUBE
    1.61
    1.55
    1.49
    1.41
    1.36
     
    PIC16LF627A-I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    1.65
    1.59
    1.53
    1.45
    1.39
     
    PIC16LF627A-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.78
    1.72
    1.65
    1.56
    1.50
     
    PIC16LF627AT-I/ML
    28
    QFN
    -40C to +85C
    T/R
    2.03
    1.96
    1.89
    1.78
    1.72
     
    PIC16LF627AT-I/SO
    18
    SOIC
    -40C to +85C
    T/R
    1.78
    1.72
    1.65
    1.56
    1.50
     
    PIC16LF627AT-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.90
    1.84
    1.77
    1.67
    1.61
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC16F627A (20SS)
      • Socket: AC164322   PartNo: PIC16F627A (28ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    1.75
    224
    $1.77
    0
    18
    1.75
    224
    $1.30
    0
    18
    3.5
    224
    $1.93
    0
    18
    3.5
    224
    $1.47
    0
    18
    7
    256
    $1.67
    0
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F627AT-E/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F627A-I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F627A-E/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F627AT-I/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F627A-E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F627A-I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F627AT-E/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F627AT-I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F627A-E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F627A-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F627AT-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F627A-E/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC16F627A-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.