Microchip Technology Inc

PIC16C72A

Not Recommended for new designs

Please consider this device PIC16F72
View Side By Side Comparison

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 28-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C72A features 5 channels of 8-bit Analog-to-Digital (A/D) converter with 2 additional timers, a capture/compare/PWM function and the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus. All of these features make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

 

    Features

      Max. Speed: 20MHz
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    5
    RAM Bytes
    128
    Digital Communication Peripherals
    1-SPI, 1-I2C1-SSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    1 CCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    5 ch, 8-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2.5 to 5.5
    Pin Count
    28
    Documentation
    Data Sheets
    02/05/2013
    1890KB
      Errata
     
     
     
    Errata
    06/30/2004
    150KB
    Errata
    08/25/2009
    185KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
    Migration Documents
    04/01/2003
    80KB
    Migration Documents
    04/01/2003
    94KB
      Programming Specifications
     
     
     
    Programming Specification
    08/28/2003
    4657KB
    Programming Specification
    10/22/2002
    242KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3378KB
      aspxCodeTemplates
     
     
     
     
    Code Templates
    04/26/2006
    370KB
    Code Templates
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16C72A-04/SO
    28
    SOIC
    0C to +70C
    TUBE
    3.35
    3.27
    3.18
    2.99
    2.89
     
    PIC16C72A-04/SP
    28
    SPDIP
    0C to +70C
    TUBE
    3.35
    3.27
    3.18
    2.99
    2.89
     
    PIC16C72A-04/SS
    28
    SSOP
    0C to +70C
    TUBE
    3.55
    3.46
    3.36
    3.16
    3.05
     
    PIC16C72A-04E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    4.03
    3.93
    3.82
    3.59
    3.47
     
    PIC16C72A-04E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    4.03
    3.93
    3.82
    3.59
    3.47
     
    PIC16C72A-04E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    4.21
    4.10
    3.98
    3.75
    3.62
     
    PIC16C72A-04I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.71
    3.61
    3.51
    3.31
    3.19
     
    PIC16C72A-04I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.71
    3.61
    3.51
    3.31
    3.19
     
    PIC16C72A-04I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    3.88
    3.78
    3.68
    3.46
    3.34
     
    PIC16C72A-20/SO
    28
    SOIC
    0C to +70C
    TUBE
    3.58
    3.49
    3.39
    3.19
    3.08
     
    PIC16C72A-20/SP
    28
    SPDIP
    0C to +70C
    TUBE
    3.58
    3.49
    3.39
    3.19
    3.08
     
    PIC16C72A-20/SS
    28
    SSOP
    0C to +70C
    TUBE
    3.77
    3.67
    3.57
    3.36
    3.25
     
    PIC16C72A-20I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.95
    3.85
    3.74
    3.52
    3.40
     
    PIC16C72A-20I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.95
    3.85
    3.74
    3.52
    3.40
     
    PIC16C72A-20I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    4.14
    4.03
    3.92
    3.69
    3.56
     
    PIC16C72AT-04/SO
    28
    SOIC
    0C to +70C
    T/R
    3.55
    3.46
    3.36
    3.16
    3.05
     
    PIC16C72AT-04/SS
    28
    SSOP
    0C to +70C
    T/R
    3.72
    3.63
    3.53
    3.32
    3.21
     
    PIC16C72AT-04I/SO
    28
    SOIC
    -40C to +85C
    T/R
    3.88
    3.78
    3.68
    3.46
    3.34
     
    PIC16C72AT-20I/SO
    28
    SOIC
    -40C to +85C
    T/R
    4.14
    4.03
    3.92
    3.69
    3.56
     
    PIC16C72AT-20I/SS
    28
    SSOP
    -40C to +85C
    T/R
    4.33
    4.22
    4.10
    3.86
    3.73
     
    PIC16LC72A-04/SO
    28
    SOIC
    0C to +70C
    TUBE
    3.51
    3.42
    3.33
    3.13
    3.03
     
    PIC16LC72A-04/SP
    28
    SPDIP
    0C to +70C
    TUBE
    3.51
    3.42
    3.33
    3.13
    3.03
     
    PIC16LC72A-04I/ML
    28
    QFN
    -40C to +85C
    TUBE
    3.88
    3.78
    3.68
    3.46
    3.34
     
    PIC16LC72A-04I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.87
    3.77
    3.66
    3.45
    3.33
     
    PIC16LC72A-04I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.87
    3.77
    3.66
    3.45
    3.33
     
    PIC16LC72A-04I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    4.04
    3.94
    3.83
    3.61
    3.48
     
    PIC16LC72AT-04/SO
    28
    SOIC
    0C to +70C
    T/R
    3.71
    3.61
    3.51
    3.31
    3.19
     
    PIC16LC72AT-04I/SS
    28
    SSOP
    -40C to +85C
    T/R
    4.24
    4.13
    4.01
    3.78
    3.65
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • PICDEM 2 Plus ( DM163022-1 )

      (Not Recommended for new design)
      PICDEM

      The PICDEM 2 Plus board demonstrates the capabilities of Microchip’s 8-bit microcontrollers, specifically, 18-, 28- and 40-pin PIC16FXXX, PIC16F1XXX, and PIC18 devices.

      It can be used as a standalone demonstration board with a programmed part. Alternatively, it can be used with an in-circuit emulator (for example, MPLAB® Real ICETM) or with an in-circuit...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164302   PartNo: PIC16C72A (28SO)
      • Socket: AC164301   PartNo: PIC16C72A (28SP)
      • Socket: AC164307   PartNo: PIC16C72A (28SS)
      • Socket: AC164322   PartNo: PIC16C72A (28ML)
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16C72A-20I/PREL
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C72A-04E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-20I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-20/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72AT-04I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72AT-04/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-04/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SO4AP
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SOVAO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72AT-20I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C72A-20/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-20I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-04E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SP4AP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-04/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C72A-04I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72A-04E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72A-20I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72A-20/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72AT-04/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72AT-20I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C72A-04/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.