Microchip Technology Inc

PIC16C67

Not Recommended for new designs

Please consider this device PIC16F77
View Side By Side Comparison

 

    Features

      A newer device is available. Please consider PIC16F77.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    14
    CPU Speed (MIPS)
    5
    RAM Bytes
    368
    Digital Communication Peripherals
    1-UART,
    Capture/Compare/PWM Peripherals
    2 CCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2.5 to 6
    Pin Count
    40
    Documentation
    Data Sheets
    02/05/2013
    6121KB
      Errata
     
     
     
    Errata
    04/01/2003
    70KB
    Errata
    08/25/2009
    185KB
    Errata
    03/08/2010
    230KB
      Programming Specifications
     
     
     
    Programming Specification
    08/28/2003
    4657KB
    Programming Specification
    10/22/2002
    242KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3378KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Code Examples
     
     
     
     
    Code Examples
    04/26/2006
    370KB
    Code Examples
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16C67-04/L
    44
    PLCC
    0C to +70C
    TUBE
    6.57
    6.33
    6.08
    5.57
    5.36
     
    PIC16C67-04/P
    40
    PDIP
    0C to +70C
    TUBE
    5.49
    5.35
    5.20
    4.90
    4.73
     
    PIC16C67-04/PQ
    44
    MQFP
    0C to +70C
    TRAY
    6.24
    6.08
    5.91
    5.57
    5.37
     
    PIC16C67-04I/L
    44
    PLCC
    -40C to +85C
    TUBE
    7.17
    6.90
    6.63
    6.08
    5.85
     
    PIC16C67-04I/P
    40
    PDIP
    -40C to +85C
    TUBE
    6.03
    5.88
    5.72
    5.38
    5.20
     
    PIC16C67-04I/PQ
    44
    MQFP
    -40C to +85C
    TRAY
    6.76
    6.58
    6.40
    6.03
    5.82
     
    PIC16C67-10/L
    44
    PLCC
    0C to +70C
    TUBE
    7.02
    6.76
    6.50
    5.96
    5.73
     
    PIC16C67-10/P
    40
    PDIP
    0C to +70C
    TUBE
    5.87
    5.72
    5.56
    5.24
    5.06
     
    PIC16C67-20/L
    44
    PLCC
    0C to +70C
    TUBE
    7.02
    6.76
    6.50
    5.96
    5.73
     
    PIC16C67-20/P
    40
    PDIP
    0C to +70C
    TUBE
    5.87
    5.72
    5.56
    5.24
    5.06
     
    PIC16C67-20/PQ
    44
    MQFP
    0C to +70C
    TRAY
    6.63
    6.46
    6.28
    5.91
    5.71
     
    PIC16C67-20/PT
    44
    TQFP
    0C to +70C
    TRAY
    6.87
    6.69
    6.51
    6.13
    5.91
     
    PIC16C67-20I/L
    44
    PLCC
    -40C to +85C
    TUBE
    7.66
    7.37
    7.08
    6.50
    6.25
     
    PIC16C67-20I/P
    40
    PDIP
    -40C to +85C
    TUBE
    6.45
    6.28
    6.11
    5.75
    5.55
     
    PIC16C67-20I/PQ
    44
    MQFP
    -40C to +85C
    TRAY
    7.22
    7.03
    6.84
    6.44
    6.22
     
    PIC16C67-20I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    7.41
    7.22
    7.02
    6.61
    6.38
     
    PIC16C67T-04I/L
    44
    PLCC
    -40C to +85C
    T/R
    7.33
    7.06
    6.78
    6.22
    5.98
     
    PIC16C67T-20/L
    44
    PLCC
    0C to +70C
    T/R
    7.21
    6.94
    6.66
    6.11
    5.88
     
    PIC16C67T-20I/PQ
    44
    MQFP
    -40C to +85C
    T/R
    7.38
    7.19
    6.99
    6.58
    6.36
     
    PIC16LC67-04/L
    44
    PLCC
    0C to +70C
    TUBE
    6.90
    6.64
    6.38
    5.85
    5.62
     
    PIC16LC67-04/P
    40
    PDIP
    0C to +70C
    TUBE
    5.76
    5.61
    5.46
    5.14
    4.96
     
    PIC16LC67-04/PT
    44
    TQFP
    0C to +70C
    TRAY
    6.74
    6.56
    6.38
    6.01
    5.80
     
    PIC16LC67-04I/L
    44
    PLCC
    -40C to +85C
    TUBE
    7.48
    7.20
    6.91
    6.34
    6.10
     
    PIC16LC67-04I/PQ
    44
    MQFP
    -40C to +85C
    TRAY
    7.06
    6.88
    6.69
    6.30
    6.08
     
    PIC16LC67T-04I/PQ
    44
    MQFP
    -40C to +85C
    T/R
    7.21
    7.02
    6.82
    6.43
    6.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Programmers
    • PICDEM 2 Plus ( DM163022-1 )

      (Not Recommended for new design)
      PICDEM

      The PICDEM 2 Plus board demonstrates the capabilities of Microchip’s 8-bit microcontrollers, specifically, 18-, 28- and 40-pin PIC16FXXX, PIC16F1XXX, and PIC18 devices.

      It can be used as a standalone demonstration board with a programmed part. Alternatively, it can be used with an in-circuit emulator (for example, MPLAB® Real ICETM) or with an in-circuit...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164305   PartNo: PIC16C67 (44PT)
      • Socket: AC164309   PartNo: PIC16C67 (44L)
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16C67-20I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-20/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-04/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-04I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-10/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-20I/PREL
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C67-20I/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67T-04I/L
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67-10/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67-04I/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67-04/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67T-20/L
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67-20/L
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    PIC16C67-20/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16C67-20I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC16C67-04I/PQ
    0.485400
    3.895833
    44
    MQFP
    10x10x2mm
    Matte Tin
    e3
    PIC16C67-04/PQ
    0.485400
    3.895833
    44
    MQFP
    10x10x2mm
    Matte Tin
    e3
    PIC16C67T-20I/PQ
    0.485400
    1.296667
    44
    MQFP
    10x10x2mm
    Matte Tin
    e3
    PIC16C67-20/PQ
    0.485400
    3.895833
    44
    MQFP
    10x10x2mm
    Matte Tin
    e3
    PIC16C67-20I/PQ
    0.485400
    3.895833
    44
    MQFP
    10x10x2mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.