Microchip Technology Inc

PIC16C57

Not Recommended for new designs

Please consider this device PIC16F57
View Side By Side Comparison

 

    Features

      A newer device is available. Please try PIC16F57.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    3
    CPU Speed (MIPS)
    5
    RAM Bytes
    72
    Timers
    1 x 8-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2.5 to 6.3
    Pin Count
    28
    Documentation
    Data Sheets
    02/05/2013
    2443KB
      Errata
     
     
     
     
    Errata
    12/12/2003
    60KB
      Migration Documents
     
     
     
    Migration Documents
    12/12/2003
    33KB
    Migration Documents
    01/08/2004
    119KB
      Programming Specifications
     
     
     
    Programming Specification
    12/11/2003
    281KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
     
    Brochures
    05/02/2014
    6041KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Code Examples
     
     
     
     
    Code Examples
    04/26/2006
    370KB
    Code Examples
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16C57-10/P
    28
    PDIP
    0C to +70C
    TUBE
    4.79
    4.61
    4.43
    4.07
    3.91
     
    PIC16C57-10/SO
    28
    SOIC
    0C to +70C
    TUBE
    4.99
    4.81
    4.62
    4.24
    4.07
     
    PIC16C57-10/SP
    28
    SPDIP
    0C to +70C
    TUBE
    4.79
    4.61
    4.43
    4.07
    3.91
     
    PIC16C57-10/SS
    28
    SSOP
    0C to +70C
    TUBE
    5.28
    5.08
    4.88
    4.48
    4.31
     
    PIC16C57-10I/P
    28
    PDIP
    -40C to +85C
    TUBE
    5.28
    5.08
    4.88
    4.48
    4.31
     
    PIC16C57-10I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    5.48
    5.28
    5.07
    4.65
    4.47
     
    PIC16C57-10I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    5.28
    5.08
    4.88
    4.48
    4.31
     
    PIC16C57-HS/P
    28
    PDIP
    0C to +70C
    TUBE
    5.14
    4.95
    4.75
    4.36
    4.19
     
    PIC16C57-HS/SO
    28
    SOIC
    0C to +70C
    TUBE
    5.34
    5.14
    4.93
    4.53
    4.35
     
    PIC16C57-HS/SP
    28
    SPDIP
    0C to +70C
    TUBE
    5.14
    4.95
    4.75
    4.36
    4.19
     
    PIC16C57-HS/SS
    28
    SSOP
    0C to +70C
    TUBE
    5.64
    5.43
    5.22
    4.79
    4.60
     
    PIC16C57-HSE/P
    28
    PDIP
    -40C to +125C
    TUBE
    5.90
    5.68
    5.45
    5.01
    4.81
     
    PIC16C57-HSI/P
    28
    PDIP
    -40C to +85C
    TUBE
    5.64
    5.43
    5.22
    4.79
    4.60
     
    PIC16C57-HSI/SO
    28
    SOIC
    -40C to +85C
    TUBE
    5.88
    5.66
    5.44
    4.99
    4.80
     
    PIC16C57-HSI/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    5.64
    5.43
    5.22
    4.79
    4.60
     
    PIC16C57-HSI/SS
    28
    SSOP
    -40C to +85C
    TUBE
    6.21
    5.98
    5.74
    5.27
    5.06
     
    PIC16C57-LP/P
    28
    PDIP
    0C to +70C
    TUBE
    4.39
    4.23
    4.06
    3.73
    3.58
     
    PIC16C57-LP/SO
    28
    SOIC
    0C to +70C
    TUBE
    4.57
    4.40
    4.23
    3.88
    3.73
     
    PIC16C57-LP/SP
    28
    SPDIP
    0C to +70C
    TUBE
    4.39
    4.23
    4.06
    3.73
    3.58
     
    PIC16C57-LP/SS
    28
    SSOP
    0C to +70C
    TUBE
    4.85
    4.67
    4.48
    4.11
    3.95
     
    PIC16C57-LPE/SO
    28
    SOIC
    -40C to +125C
    TUBE
    5.26
    5.07
    4.87
    4.47
    4.29
     
    PIC16C57-LPI/P
    28
    PDIP
    -40C to +85C
    TUBE
    4.85
    4.67
    4.48
    4.11
    3.95
     
    PIC16C57-LPI/SO
    28
    SOIC
    -40C to +85C
    TUBE
    5.03
    4.84
    4.65
    4.27
    4.10
     
    PIC16C57-LPI/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.85
    4.67
    4.48
    4.11
    3.95
     
    PIC16C57-LPI/SS
    28
    SSOP
    -40C to +85C
    TUBE
    5.32
    5.12
    4.92
    4.51
    4.34
     
    PIC16C57-RC/P
    28
    PDIP
    0C to +70C
    TUBE
    4.19
    4.04
    3.88
    3.56
    3.42
     
    PIC16C57-RC/SO
    28
    SOIC
    0C to +70C
    TUBE
    4.36
    4.20
    4.03
    3.70
    3.55
     
    PIC16C57-RC/SP
    28
    SPDIP
    0C to +70C
    TUBE
    4.19
    4.04
    3.88
    3.56
    3.42
     
    PIC16C57-RC/SS
    28
    SSOP
    0C to +70C
    TUBE
    4.61
    4.44
    4.26
    3.91
    3.76
     
    PIC16C57-RCE/P
    28
    PDIP
    -40C to +125C
    TUBE
    4.83
    4.65
    4.46
    4.10
    3.94
     
    PIC16C57-RCE/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    4.83
    4.65
    4.46
    4.10
    3.94
     
    PIC16C57-RCI/P
    28
    PDIP
    -40C to +85C
    TUBE
    4.61
    4.44
    4.26
    3.91
    3.76
     
    PIC16C57-RCI/SO
    28
    SOIC
    -40C to +85C
    TUBE
    4.79
    4.61
    4.43
    4.07
    3.91
     
    PIC16C57-RCI/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.61
    4.44
    4.26
    3.91
    3.76
     
    PIC16C57-RCI/SS
    28
    SSOP
    -40C to +85C
    TUBE
    5.06
    4.87
    4.68
    4.30
    4.13
     
    PIC16C57T-HS/SO
    28
    SOIC
    0C to +70C
    T/R
    5.55
    5.35
    5.14
    4.71
    4.53
     
    PIC16C57T-HSI/SO
    28
    SOIC
    -40C to +85C
    T/R
    6.08
    5.85
    5.62
    5.16
    4.96
     
    PIC16C57T-HSI/SS
    28
    SSOP
    -40C to +85C
    T/R
    6.43
    6.19
    5.94
    5.45
    5.24
     
    PIC16C57T-LP/SS
    28
    SSOP
    0C to +70C
    T/R
    5.06
    4.87
    4.68
    4.30
    4.13
     
    PIC16C57T-LPI/SO
    28
    SOIC
    -40C to +85C
    T/R
    5.25
    5.05
    4.85
    4.45
    4.28
     
    PIC16C57T-RC/SO
    28
    SOIC
    0C to +70C
    T/R
    4.57
    4.40
    4.23
    3.88
    3.73
     
    PIC16C57T-XTI/SO
    28
    SOIC
    -40C to +85C
    T/R
    5.34
    5.14
    4.93
    4.53
    4.35
     
    PIC16C57-XT/P
    28
    PDIP
    0C to +70C
    TUBE
    4.48
    4.32
    4.15
    3.80
    3.66
    PIC16C57-XT/SO
    28
    SOIC
    0C to +70C
    TUBE
    4.66
    4.49
    4.31
    3.96
    3.80
     
    PIC16C57-XT/SP
    28
    SPDIP
    0C to +70C
    TUBE
    4.48
    4.32
    4.15
    3.80
    3.66
     
    PIC16C57-XT/SS
    28
    SSOP
    0C to +70C
    TUBE
    4.94
    4.76
    4.57
    4.19
    4.03
     
    PIC16C57-XTE/P
    28
    PDIP
    -40C to +125C
    TUBE
    5.15
    4.96
    4.77
    4.37
    4.20
     
    PIC16C57-XTE/SO
    28
    SOIC
    -40C to +125C
    TUBE
    5.35
    5.15
    4.95
    4.54
    4.37
     
    PIC16C57-XTE/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    5.15
    4.96
    4.77
    4.37
    4.20
     
    PIC16C57-XTI/P
    28
    PDIP
    -40C to +85C
    TUBE
    4.94
    4.76
    4.57
    4.19
    4.03
     
    PIC16C57-XTI/SO
    28
    SOIC
    -40C to +85C
    TUBE
    5.14
    4.95
    4.75
    4.36
    4.19
     
    PIC16C57-XTI/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.94
    4.76
    4.57
    4.19
    4.03
     
    PIC16C57-XTI/SS
    28
    SSOP
    -40C to +85C
    TUBE
    5.43
    5.23
    5.02
    4.60
    4.43
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC16C57 (28SS)
    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    0.75
    25
    $2.19
     
    18
    0.75
    25
    $2.19
     
    18
    0.75
    25
    $1.27
     
    28
    0.75
    24
    $2.69
     
    28
    0.75
    24
    $1.56
     
    18
    1.5
    25
    $2.80
     
    18
    1.5
    25
    $1.44
     
    28
    3
    72
    $3.42
     
    28
    3
    72
    $1.81
     
    18
    3
    73
    $1.52
     
    18
    0.75
    25
     
     
    18
    0.75
    25
     
     
    18
    1.5
    25
     
     
    28
    3
    72
     
     
    18
    3
    73
     
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16C57-RC/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-RCE/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-XT/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-XTE/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-XTI/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-10/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-10I/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-HS/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-HSE/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-LP/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-HSI/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-LPI/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57-RCI/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-04I/PVAO
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-04I/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-04E/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-04/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-20/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-20I/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57C-40/P
    4.066700
    3.733333
    28
    PDIP
    .600in
    Matte Tin
    e3
    PIC16C57T-HS/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57T-HSI/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57T-LPI/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-RCI/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-04I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-20/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-20I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-20E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-40/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57CT-04/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-RC/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-LPI/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-LPE/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-HSI/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-LP/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-10/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-04E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-HS/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57CT-04I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57CT-20I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-XTE/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-XTI/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57T-RC/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57T-XTI/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-XT/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-10I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57C-04/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C57-LP/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-HSI/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-LPI/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-RC/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-40/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-20I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-20/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-04E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-04I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-RCI/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-RCE/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-XT/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-XTI/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-XTE/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57C-04/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-10I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-10/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-HS/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16C57-XTI/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-XT/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-RCI/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57T-HSI/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57T-LP/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-10/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-HS/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57CT-20/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57CT-04I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-HSI/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-LP/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-LPI/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57-RC/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-20I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-20E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-20/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-40/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-04I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C57C-04/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.