Microchip Technology Inc

PIC16C54C

Not Recommended for new designs

Please consider this device PIC16F54
View Side By Side Comparison

 

    Features

      12 I/O pins with 20mA source and 25mA sink per I/O.
    Parameter Name
    Value
    Program Memory Type
    OTP
    Program Memory (KB)
    0.75
    CPU Speed (MIPS)
    10
    RAM Bytes
    25
    Timers
    1 x 8-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2.5 to 5.5
    Pin Count
    18
    Documentation
    Data Sheets
    02/05/2013
    2443KB
      Errata
     
     
     
     
    Errata
    12/12/2003
    60KB
      Migration Documents
     
     
     
    Migration Documents
    07/18/2003
    34KB
    Migration Documents
    07/18/2003
    33KB
    Migration Documents
    12/29/2003
    117KB
      Programming Specifications
     
     
     
    Programming Specification
    12/11/2003
    281KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
      Brochures
     
     
     
     
    Brochures
    05/02/2014
    6041KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Code Examples
     
     
     
     
    Code Examples
    04/26/2006
    370KB
    Code Examples
    04/26/2006
    435KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    04/13/2016
    10173KB
      Tips and Tricks
     
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16C54C-04/P
    18
    PDIP
    0C to +70C
    TUBE
    1.48
    1.44
    1.40
    1.32
    1.27
     
    PIC16C54C-04/SO
    18
    SOIC
    0C to +70C
    TUBE
    1.51
    1.47
    1.43
    1.35
    1.30
     
    PIC16C54C-04/SS
    20
    SSOP
    0C to +70C
    TUBE
    1.62
    1.58
    1.54
    1.45
    1.40
     
    PIC16C54C-04E/P
    18
    PDIP
    -40C to +125C
    TUBE
    1.70
    1.66
    1.61
    1.52
    1.46
     
    PIC16C54C-04E/SO
    18
    SOIC
    -40C to +125C
    TUBE
    1.73
    1.69
    1.64
    1.55
    1.49
     
    PIC16C54C-04E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    1.86
    1.81
    1.76
    1.66
    1.60
     
    PIC16C54C-04I/P
    18
    PDIP
    -40C to +85C
    TUBE
    1.48
    1.44
    1.40
    1.32
    1.27
     
    PIC16C54C-04I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    1.51
    1.47
    1.43
    1.35
    1.30
     
    PIC16C54C-04I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.62
    1.58
    1.54
    1.45
    1.40
     
    PIC16C54C-20/P
    18
    PDIP
    0C to +70C
    TUBE
    1.59
    1.55
    1.50
    1.42
    1.37
     
    PIC16C54C-20/SO
    18
    SOIC
    0C to +70C
    TUBE
    1.62
    1.58
    1.54
    1.45
    1.40
     
    PIC16C54C-20/SS
    20
    SSOP
    0C to +70C
    TUBE
    1.75
    1.71
    1.66
    1.56
    1.51
     
    PIC16C54C-20E/P
    18
    PDIP
    -40C to +125C
    TUBE
    1.83
    1.78
    1.73
    1.63
    1.58
     
    PIC16C54C-20E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    2.01
    1.96
    1.90
    1.79
    1.73
     
    PIC16C54C-20I/P
    18
    PDIP
    -40C to +85C
    TUBE
    1.59
    1.55
    1.50
    1.42
    1.37
     
    PIC16C54C-20I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    1.62
    1.58
    1.54
    1.45
    1.40
     
    PIC16C54C-20I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.75
    1.71
    1.66
    1.56
    1.51
     
    PIC16C54C-40/P
    18
    PDIP
    0C to +70C
    TUBE
    1.64
    1.60
    1.55
    1.46
    1.41
     
    PIC16C54C-40/SO
    18
    SOIC
    0C to +70C
    TUBE
    1.67
    1.63
    1.58
    1.49
    1.44
     
    PIC16C54CT-04/SO
    18
    SOIC
    0C to +70C
    T/R
    1.65
    1.61
    1.57
    1.47
    1.42
     
    PIC16C54CT-04I/SO
    18
    SOIC
    -40C to +85C
    T/R
    1.65
    1.61
    1.57
    1.47
    1.42
     
    PIC16C54CT-04I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.78
    1.74
    1.69
    1.59
    1.53
     
    PIC16C54CT-20/SO
    18
    SOIC
    0C to +70C
    T/R
    1.78
    1.74
    1.69
    1.59
    1.53
     
    PIC16C54CT-20/SS
    20
    SSOP
    0C to +70C
    T/R
    1.89
    1.84
    1.79
    1.69
    1.63
     
    PIC16LC54C-04/P
    18
    PDIP
    0C to +70C
    TUBE
    1.56
    1.52
    1.47
    1.39
    1.34
     
    PIC16LC54C-04/SO
    18
    SOIC
    0C to +70C
    TUBE
    1.59
    1.55
    1.50
    1.42
    1.37
     
    PIC16LC54C-04/SS
    20
    SSOP
    0C to +70C
    TUBE
    1.70
    1.66
    1.61
    1.52
    1.46
     
    PIC16LC54C-04I/P
    18
    PDIP
    -40C to +85C
    TUBE
    1.56
    1.52
    1.47
    1.39
    1.34
     
    PIC16LC54C-04I/SO
    18
    SOIC
    -40C to +85C
    TUBE
    1.59
    1.55
    1.50
    1.42
    1.37
     
    PIC16LC54C-04I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.70
    1.66
    1.61
    1.52
    1.46
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Programmers
    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC16C54C (20SS)
    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    0.75
    25
    $2.19
     
    18
    0.75
    25
    $2.19
     
    18
    0.75
    25
    $1.27
     
    28
    0.75
    24
    $2.69
     
    28
    0.75
    24
    $1.56
     
    18
    1.5
    25
    $2.80
     
    18
    1.5
    25
    $1.44
     
    28
    3
    72
    $3.42
     
    28
    3
    72
    $1.81
     
    18
    3
    73
    $1.52
     
    18
    0.75
    25
     
     
    18
    0.75
    25
     
     
    18
    1.5
    25
     
     
    28
    3
    72
     
     
    18
    3
    73
     
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16C54C-04I/PGVAO
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-04I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-04/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-04E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-20/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-20E/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-20I/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-40/P
    1.248000
    2.200000
    18
    PDIP
    .300in
    Matte Tin
    e3
    PIC16C54C-04I/SOVAO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-04/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-04E/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-04I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-20/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-20E/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-40/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-20I/SO
    0.481000
    0.857143
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54CT-04/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54CT-04I/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54CT-20/SO
    0.481000
    1.000909
    18
    SOIC
    .300in
    Matte Tin
    e3
    PIC16C54C-04E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54C-20/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54C-20E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54C-20I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54C-04I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54C-04/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54CT-20/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16C54CT-04I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.