Microchip Technology Inc

dsPIC33FJ16GS502

In Production

dsPIC33FJXXGSXXX SMPS & Digital Power Conversion 16-bit Digital Signal Controller. These devices offer features supporting common, multi-loop digital switch-mode power supplies (SMPS) and other digital power-conversion applications such as: • AC to DC Converters • DC to DC Converters • Power Factor Correction (PFC) • Uninterruptible power supply (UPS) • Inverters • Embedded Power-Supply Controllers • Circuit Breakers, Arc Fault Detection

 

    Features

        Operating Conditions

        • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
        • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
        • 3.0V to 3.6V, -40ºC to +85ºC, DC to 50 MIPS

        dsPIC33F DSC Core

        • Code-efficient (C and Assembly) architecture
        • Two 40-bit wide accumulators
        • Single-cycle (MAC/MPY) with dual data fetch
        • Single-cycle mixed-sign MUL plus hardware divide
        • 32-bit multiply support

        High-Speed PWM

        • Up to four PWM pairs with independent timing
        • Dead time for rising and falling edges
        • 1.04 ns PWM resolution
        • PWM support for:
          • DC/DC, AC/DC, Inverters, PFC, and Lighting
        • Programmable Fault inputs
        • Flexible trigger configurations for ADC conversions

        Advanced Analog Features

        • High-Speed ADC module:
          • 10-bit resolution with up to two Successive Approximation Register (SAR) converters (up to 4 Msps)
        • Up to four High-Speed Comparators with direct connection to the PWM module:
          • 10-bit Digital-to-Analog Converter (DAC) for each comparator
          • DAC reference output

        Timers/Output Compare/Input Capture

        • Three general purpose timers:
          • Three 16-bit and one 32-bit timer/counter
        • Two Output Compare (OC) modules
        • Two Input Capture (IC) modules
        • Peripheral Pin Select (PPS) to allow function remap

        Communication Interfaces

        • UART module (12.5 Mbps)
          • With support for LIN 2.0 protocols and IrDA®
        • 4-wire SPI module
        • I2C™ module (up to 1 Mbaud) with SMBus support
        • PPS to allow function remap
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    50
    Memory Type
    Flash
    Program Memory (KB)
    16
    RAM (KB)
    2
    Temperature Range C
    -40 to 150
    Operating Voltage Range (V)
    3 to 3.6
    I/O Pins
    21
    Pin Count
    28
    System Management Features
    BOR
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    7.37 MHz, 32.768 kHz
    Digital Communication Peripherals
    1-UART
    1-SPI
    1-I2C
    Analog Peripherals
    2-A/D 8x10-bit @ 4000(ksps) 4-D/A 1x10-bit
    Comparators
    4
    Capture/Compare/PWM Peripherals
    2/2
    PWM Resolution bits
    16
    Motor Control PWM Channels
    8
    Timers
    3 x 16-bit 1 x 32-bit
    Parallel Port
    GPIO
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    05/13/2014
    3630KB
      Errata
     
     
     
     
    Errata
    04/19/2016
    252KB
      Migration Documents
     
     
     
     
    Migration Documents
    03/16/2009
    275KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    10/19/2010
    1322KB
      Application Notes
     
     
     
    AppNote
    11/27/2007
    370KB
    AppNote
    03/16/2007
    515KB
    AppNote
    11/08/2007
    367KB
    AppNote
    06/28/2007
    416KB
    AppNote
    11/13/2007
    1021KB
    AppNote
    06/01/2011
    805KB
    AppNote
    06/01/2011
    1579KB
    AppNote
    01/05/2017
    439KB
    AppNote
    10/30/2008
    264KB
    AppNote
    10/25/2011
    2006KB
    AppNote
    10/03/2011
    1625KB
    AppNote
    08/12/2014
    1829KB
    AppNote
    11/10/2009
    330KB
      Reference Manual
     
     
     
    Reference Manual
    09/07/2017
    929KB
    Reference Manual
    03/13/2014
    322KB
    Reference Manual
    03/18/2014
    668KB
    Reference Manual
    05/28/2014
    281KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    01/03/2014
    664KB
    Reference Manual
    01/06/2014
    227KB
    Reference Manual
    01/06/2014
    332KB
    Reference Manual
    01/03/2014
    348KB
    Reference Manual
    01/06/2014
    146KB
    Reference Manual
    01/03/2014
    356KB
    Reference Manual
    01/03/2014
    446KB
    Reference Manual
    01/03/2014
    211KB
    Reference Manual
    01/03/2014
    1032KB
    Reference Manual
    01/03/2014
    392KB
    Reference Manual
    01/06/2014
    132KB
    Reference Manual
    01/06/2014
    130KB
    Reference Manual
    01/03/2014
    530KB
    Reference Manual
    01/03/2014
    103KB
    Reference Manual
    01/03/2014
    867KB
    Reference Manual
    01/03/2014
    772KB
    Reference Manual
    01/03/2014
    442KB
    Reference Manual
    01/03/2014
    205KB
      Software
     
     
     
     
    Software
    12/08/2014
    3KB
    Software
    02/03/2010
    247KB
      Software Library
     
     
     
     
    SoftwareLibrary
    06/20/2015
      Software Library
     
     
     
     
      Boundary Scan BSDL
     
     
     
     
    BoundaryScanBSDL
    03/31/2010
    8KB
      Brochures
     
     
     
    Brochures
    05/25/2017
    4130KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    02/29/2016
    5144KB
      Code Examples
     
     
     
     
    Code Examples
    03/01/2010
    35KB
    Code Examples
    11/07/2012
    261KB
    Code Examples
    03/01/2010
    27KB
    Code Examples
    03/01/2010
    31KB
    Code Examples
    03/01/2010
    29KB
    Code Examples
    03/01/2010
    43KB
    Code Examples
    03/01/2010
    28KB
    Code Examples
    03/01/2010
    30KB
    Code Examples
    04/02/2013
    97KB
    Code Examples
    03/01/2010
    18KB
    Code Examples
    03/01/2010
    30KB
    Code Examples
    03/01/2010
    22KB
    Code Examples
    03/01/2010
    19KB
    Code Examples
    09/04/2013
    117KB
      aspxPinMaps
     
     
     
     
    Pin Maps
    03/06/2009
    178KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    22524KB
    Webinars
    01/27/2010
    11841KB
    Webinars
    01/27/2010
    38926KB
    Webinars
    01/24/2011
    19998KB
    Webinars
    01/27/2010
    57070KB
    Webinars
    05/28/2010
    21860KB
    Webinars
    02/23/2011
    29307KB
    Webinars
    02/23/2011
    22296KB
    Webinars
    05/24/2010
    54515KB
    Webinars
    10/28/2010
    36051KB
    Webinars
    01/27/2010
    15878KB
    Webinars
    01/28/2010
    29934KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    DSPIC33FJ16GS502-50I/MM
    28
    QFN-S
    -40C to +85C
    TUBE
    4.45
    4.08
    3.70
    3.40
    3.23
    DSPIC33FJ16GS502-50I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    4.37
    4.01
    3.63
    3.34
    3.18
    DSPIC33FJ16GS502-50I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.57
    4.19
    3.79
    3.49
    3.32
    DSPIC33FJ16GS502-E/MM
    28
    QFN-S
    -40C to +125C
    TUBE
    4.76
    4.36
    3.95
    3.64
    3.46
    DSPIC33FJ16GS502-E/MX
    28
    UQFN
    -40C to +125C
    TUBE
    4.76
    4.36
    3.95
    3.64
    3.46
    DSPIC33FJ16GS502-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    4.61
    4.22
    3.82
    3.52
    3.35
    DSPIC33FJ16GS502-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    4.80
    4.40
    3.98
    3.67
    3.49
    DSPIC33FJ16GS502-H/MM
    28
    QFN-S
    -40C to +150C
    TUBE
    5.60
    5.13
    4.65
    4.28
    4.07
    Please select a part with a different temperature range.
    DSPIC33FJ16GS502-H/SO
    28
    SOIC
    -40C to +150C
    TUBE
    5.52
    5.06
    4.58
    4.22
    4.01
    Please select a part with a different temperature range.
    DSPIC33FJ16GS502-H/SP
    28
    SPDIP
    -40C to +150C
    TUBE
    5.71
    5.24
    4.74
    4.36
    4.15
    Please select a part with a different temperature range.
    DSPIC33FJ16GS502-I/MM
    28
    QFN-S
    -40C to +85C
    TUBE
    4.34
    3.98
    3.60
    3.31
    3.15
    DSPIC33FJ16GS502-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    4.18
    3.83
    3.47
    3.19
    3.04
    DSPIC33FJ16GS502-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    4.37
    4.01
    3.63
    3.34
    3.18
    DSPIC33FJ16GS502T-50I/MM
    28
    QFN-S
    -40C to +85C
    T/R
    4.50
    4.13
    3.74
    3.44
    3.27
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-50I/SO
    28
    SOIC
    -40C to +85C
    T/R
    4.42
    4.05
    3.67
    3.38
    3.21
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-E/MM
    28
    QFN-S
    -40C to +125C
    T/R
    4.25
    4.15
    4.05
    3.73
    3.55
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-E/MX
    28
    UQFN
    -40C to +125C
    T/R
    4.81
    4.41
    4.00
    3.69
    3.50
     
    DSPIC33FJ16GS502T-E/SO
    28
    SOIC
    -40C to +125C
    T/R
    4.04
    3.94
    3.85
    3.54
    3.37
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-H/MM
    28
    QFN-S
    -40C to +150C
    T/R
    5.80
    5.32
    4.82
    4.43
    4.21
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-I/MM
    28
    QFN-S
    -40C to +85C
    T/R
    4.39
    4.03
    3.65
    3.36
    3.19
    Please select the non-tape and reel version of this part
    DSPIC33FJ16GS502T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    4.24
    3.89
    3.52
    3.24
    3.08
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Design Tools
    • Buck/Boost Converter PICtail Plus ( AC164133 )

      Buck/Boost

      Buck/Boost Converter PICtail™ Plus Daughter Board provides an easy and economical development platform for dsPIC® SMPS and Digital Power Conversion GS family Digital Signal Controllers which are designed to provide low-cost and efficient control for wide range of power supply topologies and power conversion applications.
      Buck/Boost Converter PICtail™ Plus Board consists of...

    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • 16-BIT 28P STARTER DEMO BOARD KIT ( DM300027 )

      16-BIT

      This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.

    • Microstick II ( DM330013-2 )

      Microstick

      Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

      The USB-powered kit...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:2
      Data-memory breakpoints:2
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:2

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:2
      Native Trace:True
      Advanced breakpoints:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:2
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164339   PartNo: DSPIC33FJ16GS502 (28SO)
      • Socket: AC164337   PartNo: DSPIC33FJ16GS502 (28SP)
      • Socket: AC164336   PartNo: DSPIC33FJ16GS502 (28MM)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    18
    6
    256
    $1.96
     
    28
    6
    256
    $2.20
     
    28
    6
    1,028
    $2.38
     
    28
    16
    2,048
    $2.52
     
    44
    16
    2,048
    $2.77
     
    28
    16
    2,048
    $3.04
     
    44
    16
    2,048
    $3.42
     
    64
    32
    4,096
    $3.07
     
    64
    32
    4,096
    $3.36
     
    80
    32
    4,096
    $3.85
     
    100
    32
    4,096
    $4.41
     
    64
    64
    8,192
    $3.35
     
    64
    64
    9,216
    $3.81
     
    80
    64
    9,216
    $4.34
     
    100
    64
    9,216
    $4.89
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    DSPIC33FJ16GS502-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502T-E/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-50I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502T-50I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-H/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-50I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-H/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    DSPIC33FJ16GS502-E/MV
    0.002900
    0.114754
    28
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    DSPIC33FJ16GS502T-E/MX
    0.002900
    0.181212
    28
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    DSPIC33FJ16GS502-E/MX
    0.002900
    0.114754
    28
    UQFN
    6x6x0.5mm
    Matte Tin
    e3
    DSPIC33FJ16GS502-50I/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502T-50I/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502-E/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502-I/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502-H/MM
    0.101600
    0.163934
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502T-H/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502T-E/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    DSPIC33FJ16GS502T-I/MM
    0.101600
    0.418750
    28
    QFN-S
    6x6x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.