Microchip Technology Inc

dsPIC33EP512GM706

In Production

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.

 

    Features

        Operating Conditions

        • 3.0V to 3.6V, -40°C to +85°C, up to 70 MIPS
        • 3.0V to 3.6V, -40°C to +125°C, up to 60 MIPS

         Core: 16-Bit dsPIC33E CPU

        • Code-Efficient (C and Assembly) Architecture
        • Two 40-Bit Wide Accumulators
        • Single-Cycle (MAC/MPY) with Dual Data Fetch
        • Single-Cycle Mixed-Sign MUL plus Hardware Divide
        • 32-Bit Multiply Support

         High-Speed PWM

        • Up to 12 PWM Outputs (six generators)
        • Primary Master Time Base Inputs allow Time Base Synchronization from Internal/External Sources
        • Dead Time for Rising and Falling Edges
        • 7.14 ns PWM Resolution
        • PWM Support for: 
          • DC/DC, AC/DC, Inverters, PFC, Lighting
          • BLDC, PMSM, ACIM, SRM
        • Programmable Fault Inputs
        • Flexible Trigger Configurations for ADC Conversions
        • Supports PWM Lock, PWM Output Chopping and Dynamic Phase Shifting

         Advanced Analog Features

        • Two Independent ADC modules:
          • Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
          • 11, 13, 18, 30 or 49 analog inputs
        • Flexible and Independent ADC Trigger Sources
        • Up to Four Op Amp/Comparators with Direct Connection to the ADC module:
          • Additional dedicated comparator
          • Programmable references with 32 voltage points
          • Programmable blanking and filtering
        • Charge Time Measurement Unit (CTMU):
          • Supports mTouch™ capacitive touch sensing
          • Provides high-resolution time measurement (1 ns)
          • On-chip temperature measurement

         Timers/Output Compare/Input Capture

        • 21 General Purpose Timers:
          • Nine 16-bit and up to four 32-bit timers/counters
          • Eight output capture modules configurable as timers/counters
          • PTG module with two configurable timers/counters
          • Two 32-bit Quadrature Encoder Interface (QEI) modules configurable as a timer/counter
        • Eight Input Capture modules
        • Peripheral Pin Select (PPS) to allow Function Remap
        • Peripheral Trigger Generator (PTG) for Scheduling Complex Sequences

         Communication Interfaces

        • Four Enhanced Addressable UART modules (17.5 Mbps):
          • With support for LIN/J2602 protocols and IrDA®
        • Three 3-Wire/4-Wire SPI modules (15 Mbps)
        • 25 Mbps Data Rate for Dedicated SPI module (with no PPS)
        • Two I2C™ modules (up to 1 Mbps) with SMBus Support
        • Two CAN modules (1 Mbps) CAN 2.0B Support
        • Programmable Cyclic Redundancy Check (CRC)
        • Codec Interface module (DCI) with I2S Support

         Direct Memory Access (DMA)

        • 4-Channel DMA with User-Selectable Priority Arbitration
        • Peripherals Supported by the DMA Controller include:
          • UART, SPI, ADC, CAN and input capture
          • Output compare and timers
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    70
    Memory Type
    Flash
    Program Memory (KB)
    512
    RAM (KB)
    48
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    3 to 3.6
    I/O Pins
    53
    Pin Count
    64
    System Management Features
    BOR
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    7.37 MHz, 32 kHz
    Digital Communication Peripherals
    4-UART
    3-SPI
    2-I2C
    0-MSSP(SPI/I2C)
    Codec Interface
    Yes
    Analog Peripherals
    2-A/D 30x12-bit @ 1100(ksps) 2-D/A 0x4-bit
    Op Amp
    4
    Comparators
    5
    CAN (#, type)
    2 CAN
    Capture/Compare/PWM Peripherals
    8/8
    PWM Resolution bits
    16
    Motor Control PWM Channels
    12
    Quadrature Encoder Interface (QEI)
    2
    Timers
    9 x 16-bit 4 x 32-bit
    Parallel Port
    PMP
    DMA
    4
    Documentation
    Data Sheets
    08/07/2014
    4369KB
      Errata
     
     
     
     
    Errata
    08/24/2017
    526KB
      Migration Documents
     
     
     
     
    Migration Documents
    10/03/2013
    574KB
      Programming Specifications
     
     
     
    Programming Specification
    06/24/2013
    491KB
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    05/15/2014
    896KB
      Application Notes
     
     
     
    AppNote
    06/13/2016
    196KB
    AppNote
    06/27/2011
    313KB
    AppNote
    04/04/2010
    474KB
    AppNote
    06/30/2011
    440KB
      Boundary Scan BSDL
     
     
     
     
    BoundaryScanBSDL
    02/28/2017
    69KB
      Brochures
     
     
     
    Brochures
    05/26/2017
    514KB
    Brochures
    05/25/2017
    4130KB
    Brochures
    06/27/2017
    6780KB
      Code Examples
     
     
     
     
    Code Examples
    05/11/2015
    47KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    47KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    47KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    45KB
    Code Examples
    05/11/2015
    44KB
    Code Examples
    05/11/2015
    37KB
    Code Examples
    05/11/2015
    48KB
    Code Examples
    05/11/2015
    50KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    53KB
    Code Examples
    05/11/2015
    49KB
    Code Examples
    05/11/2015
    51KB
    Code Examples
    05/11/2015
    73KB
    Code Examples
    05/11/2015
    57KB
    Code Examples
    05/11/2015
    59KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    37KB
    Code Examples
    05/11/2015
    40KB
    Code Examples
    05/11/2015
    41KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    32KB
    Code Examples
    05/11/2015
    35KB
    Code Examples
    05/11/2015
    40KB
    Code Examples
    05/11/2015
    64KB
    Code Examples
    05/11/2015
    39KB
    Code Examples
    05/11/2015
    35KB
    Code Examples
    05/11/2015
    31KB
    Code Examples
    05/11/2015
    1233KB
    Code Examples
    05/11/2015
    37KB
    Code Examples
    05/11/2015
    39KB
    Code Examples
    05/11/2015
    38KB
    Code Examples
    05/11/2015
    50KB
    Code Examples
    05/11/2015
    25KB
    Code Examples
    05/11/2015
    46KB
    Code Examples
    05/11/2015
    28KB
    Code Examples
    05/11/2015
    24KB
      Reference Manual
     
     
     
    Reference Manual
    05/04/2016
    304KB
    Reference Manual
    03/14/2014
    373KB
    Reference Manual
    03/13/2014
    363KB
    Reference Manual
    05/28/2014
    281KB
    Reference Manual
    11/13/2013
    707KB
    Reference Manual
    11/13/2013
    1102KB
    Reference Manual
    11/13/2013
    1519KB
    Reference Manual
    02/10/2014
    421KB
    Reference Manual
    11/13/2013
    106KB
    Reference Manual
    07/10/2015
    351KB
    Reference Manual
    02/12/2018
    284KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    11/13/2013
    1082KB
    Reference Manual
    11/13/2013
    300KB
    Reference Manual
    11/13/2013
    497KB
    Reference Manual
    11/13/2013
    570KB
    Reference Manual
    11/13/2013
    1100KB
    Reference Manual
    11/13/2013
    478KB
    Reference Manual
    11/13/2013
    309KB
    Reference Manual
    11/13/2013
    306KB
    Reference Manual
    11/13/2013
    120KB
    Reference Manual
    11/13/2013
    278KB
    Reference Manual
    11/13/2013
    301KB
    Reference Manual
    11/13/2013
    716KB
    Reference Manual
    11/18/2014
    272KB
    Reference Manual
    11/13/2013
    221KB
    Reference Manual
    11/13/2013
    213KB
    Reference Manual
    11/13/2013
    204KB
    Reference Manual
    11/13/2013
    508KB
    Reference Manual
    11/13/2013
    451KB
      Software
     
     
     
     
    Software
    12/08/2014
    3KB
      Software Library
     
     
     
     
      Software Library
     
     
     
     
    SoftwareLibrary
    07/15/2014
    17KB
      Webinars
     
     
     
     
    Webinars
    02/04/2013
    46294KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    DSPIC33EP512GM706-E/MR
    64
    QFN
    -40C to +125C
    TUBE
    6.90
    6.32
    5.73
    5.27
    5.01
     
    DSPIC33EP512GM706-E/PT
    64
    TQFP
    -40C to +125C
    TRAY
    6.78
    6.22
    5.63
    5.18
    4.93
     
    DSPIC33EP512GM706-I/MR
    64
    QFN
    -40C to +85C
    TUBE
    6.28
    5.76
    5.22
    4.80
    4.56
    DSPIC33EP512GM706-I/PT
    64
    TQFP
    -40C to +85C
    TRAY
    6.17
    5.65
    5.12
    4.71
    4.48
    DSPIC33EP512GM706T-I/PT
    64
    TQFP
    -40C to +85C
    T/R
    6.19
    5.67
    5.14
    4.73
    4.49
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Low Voltage Motor Control Development Bundle ( DV330100 )

      Low

      The Low Voltage Motor Control Development Bundle provides a cost-effective method of evaluating and developing dual/single motor control power stage targeted to drive two Brushless DC (BLDC) motors or Permanent Magnet Synchronous Motors (PMSM) concurrently. The bundle comes with a dsPIC DSC Signal board, Motor Control 10-24V Driver Board and dsPIC33EP512GM710 Dual Motor Control PIM.

    • dsPICDEM MCLV-2 Development Board ( DM330021-2 )

      dsPICDEM

      The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found...

    • dsPIC33EP512GM706 Single Motor Internal Op-Amp PIM ( MA330033 )

      dsPIC33EP512GM706

      This plug-in module comes with a 64-pin dsPIC33EP512GM706 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 (DM330023-2) and MCLV-2 (DM330021-2) development boards.

    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • dsPICDEM MCHV-2 Development System ( DM330023-2 )

      dsPICDEM

      The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

    • dsPIC33EP512GM710 General Purpose PIM ( MA330035 )

      dsPIC33EP512GM710

      The dsPIC33EP512GM710 General Purpose plug in module (PIM) comes with a 100-pin dsPIC33EP512GM710 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      Simple HW breakpoints:5
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Simple HW breakpoints:5
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Advanced breakpoints:True
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      Simple HW breakpoints:5
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164327   PartNo: DSPIC33EP512GM706 (64PT)
      • Socket: AC164343   PartNo: DSPIC33EP512GM706 (64MR)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    44
    128
    16,384
    $3.68
    HS-PWM, 2x ADC12-bit
    64
    128
    16,384
    $3.89
    HS-PWM, 2x ADC12-bit
    100
    128
    16,384
    $4.24
    HS-PWM, 2x ADC12-bit
    44
    128
    16,384
    $3.89
    CAN, HS-PWM, 2x ADC12-bit
    64
    128
    16,384
    $4.10
    CAN, HS-PWM, 2x ADC12-bit
    100
    128
    16,384
    $4.45
    CAN, HS-PWM, 2x ADC12-bit
    44
    256
    32,768
    $3.85
    HS-PWM, 2x ADC12-bit
    64
    256
    32,768
    $4.06
    HS-PWM, 2x ADC12-bit
    100
    256
    32,768
    $4.41
    HS-PWM, 2x ADC12-bit
    44
    256
    32,768
    $4.06
    CAN, HS-PWM, 2x ADC12-bit
    64
    256
    32,768
    $4.27
    CAN, HS-PWM, 2x ADC12-bit
    100
    256
    32,768
    $4.62
    CAN, HS-PWM, 2x ADC12-bit
    44
    512
    49,152
    $4.06
    HS-PWM, 2x ADC12-bit
    64
    512
    49,152
    $4.27
    HS-PWM, 2x ADC12-bit
    100
    512
    49,152
    $4.62
    HS-PWM, 2x ADC12-bit
    44
    512
    49,152
    $4.27
    CAN, HS-PWM, 2x ADC12-bit
    64
    512
    49,152
    $4.48
    CAN, HS-PWM, 2x ADC12-bit
    100
    512
    49,152
    $4.83
    CAN, HS-PWM, 2x ADC12-bit
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    DSPIC33EP512GM706-I/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    DSPIC33EP512GM706T-I/PT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    DSPIC33EP512GM706-H/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    DSPIC33EP512GM706-E/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    DSPIC33EP512GM706-E/MR
    0.232400
    0.350000
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    DSPIC33EP512GM706-I/MR
    0.232400
    0.350000
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.