Microchip Technology Inc
product primary image

ATM90E26

Status: In Production

Features:

  • Compliant with IEC62052-11, IEC62053-21 and IEC62053-23
  • Accuracy of 0.1% for active energy and 0.2% for reactive energy over a dynamic range of 5000:1.
  • Temperature coefficient is 15 ppm/ ℃ (typical) for on-chip reference voltage
  • Single-point calibration for active energy; no calibration needed for reactive energy.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The ATM90E26 is a high-performance energy metering device for single-phase two-wire, single-phase three-wire or anti-tampering active and reactive energy meters. With the measurement function, the ATM90E26 can also be used in power instruments which need to measure voltage, current, etc.

Additional Features
    • Compliant with IEC62052-11, IEC62053-21 and IEC62053-23
    • Accuracy of 0.1% for active energy and 0.2% for reactive energy over a dynamic range of 5000:1.

    • Temperature coefficient is 15 ppm/ ℃ (typical) for on-chip reference voltage

    • Single-point calibration for active energy; no calibration needed for reactive energy.

Parametrics
Name
Value
Measurement Error
0.1%
Dynamic Range
5000:1
Gain Selection
Up to 24x
Voltage Reference Drift Typical (ppm/°C)
15
ADC Resolution (bits)
16
# of Channels
3
Power Type
Single-Phase
Device Type
Energy Meter IC
Interface
SPI/Pulse Output
Operating Voltage (V)
3.0 - 3.6
Temperature Range (°C)
-40 to 85

Documents

Jump to:

Data Sheets

11/01/2014
698KB

Brochures

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAM4CMP-DB
SAM4CMP-DB ( ATSAM4CMP-DB )

The SAM4CMP-DB Demonstration Kit uses SAM4CMP8C/ SAM4CMP16C to demonstrate the high accuracy poly-phase energy metering functions. The SAM4CMP8C/SAM4C16C is an integrated poly-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with...

Learn More
Add To Cart
SAM4C Evaluation Kit
SAM4C Evaluation Kit ( ATSAM4C-EK )

This kit lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex®-M4 RISC processors. The SAM4C Evalution Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is equipped with...

Learn More
Add To Cart
SAM4C32 Evaluation Kit
SAM4C32 Evaluation Kit ( ATSAM4C32-EK )

The ATSAM4C32-EK lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex® -M4 RISC processors. The SAM4C32 Evaluation Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is

...

Learn More
Add To Cart
M90E36A-DB
M90E36A-DB ( ATM90E36A-DB )

ATM90E36A Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E36A (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates

...

Learn More
Add To Cart
M90E2X-DB
M90E2X-DB ( ATM90E2X-DB )

Learn More
Add To Cart
SAM4CMS-DB
SAM4CMS-DB ( ATSAM4CMS-DB )

The SAM4CMS-DB Demonstration Kit uses SAM4CMS8C/SAM4CMS16C to demonstrate the high accuracy single-phase energy metering functions. The SAM4CMS8C/SAM4CMS16C is an integrated single-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with...

Learn More
Add To Cart
M90E32AS-DB
M90E32AS-DB ( ATM90E32AS-DB )

ATM90E32AS Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E32AS (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates

...

Learn More
Add To Cart
SAM4CMS32-DB
SAM4CMS32-DB ( ATSAM4CMS32-DB )

The ATSAM4CMS32-DB demonstration board uses ATSAM4CMS32 to demonstrate the high accuracy single-phase energy metering functions. The ATSAM4CMS32 is an integrated single-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee

...

Learn More
Add To Cart
SAM4CMP32-DB
SAM4CMP32-DB ( ATSAM4CMP32-DB )

The ATSAM4CMP32-DB demonstration board uses ATSAM4CMP32C to demonstrate the high accuracy poly-phase energy metering functions. The ATSAM4CMP32C is an integrated poly-phase Energy Metering SoC with 120MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and

...

Learn More
Add To Cart

Similar Devices

Product
No. of Channels
ADC Resolution (bits)
ADC SINAD (dB)
Price5K
3
16
78
$0.67
6
16
78
$1.44
7
16
78
$2.28
3
24
84
$1.97
4
24
84
$2.49
7
24
84
$2.94
2
24
91
$1.44
6
24
91
$3.09
2
16
n/a
$1.34
2
16
n/a
$1.36
2
16
n/a
$1.47
2
16
82
$1.48
2
24
93.5
$1.46
2
24
94.5
$1.40
4
24
93.5
$2.34
6
24
94.5
$3.04
8
24
94.5
$3.76
1
24
93.5
$1.12
3
24
93.5
$1.84
2
24
94.5
$1.82
2
24
94.5
$1.82
3
24
94.5
$1.82
2
24
94.5
$1.82

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATM90E26-YU-R
0.235800
0.188500
28
SSOP
5.3mm
Matte Tin
e3
Rohs icon
efup china icon
ATM90E26-YU-B
0.235800
0.191489
28
SSOP
5.3mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy