Microchip Technology Inc

AT30TS74

In Production

Microchip's  AT30TS74 temperature sensor is capable of measuring and converting temperatures from -55ºC to +125ºC to a digital word and provides a typical accuracy of +-1.0ºC over the operating temperature range of -20ºC to +100ºC. The device is factory calibrated and requires no external components to help provide a cost effective solution. To reduce current consumption and save power, the AT30TS74 features a shutdown mode which turns off all internal circuitry except for the internal power-on reset and serial interface circuits. In addition, the device features a power saving one-shot mode that allows the device to make a temperature measurement and update the temperature register and then return to shutdown mode. The AT30TS74 is based on the industry standard "LM75-type" compatible temperature sensor and is a precision temperature monitoring device designed for use in a variety of applications. The device combines a highly accurate digital temperature sensor with programmable high and low temperature alarms, user-selectable resolution up to 12 bits, and an I2C/SMBus compatible serial interface available in compact packages.

 

    Features

          • 2-wire I²C™/SMBus Compatible Interface
          • Single 1.7V to 5.5V Supply
          • I2C High-Speed (HS) Mode Compatible ̶3.4MHz Maximum Clock Frequency
          • User Selectable 9- to 12-Bit Resolution
          • ±1°C Accuracy from -20°C to +100°C
          • Low Operating Current: 130 µA (typical)
          • Shutdown Mode: 0.6µA (typical)
          • Power Saving One-Shot Temperature Conversion Measurement
          • Space Saving SOIC, DFN, MSOP and Wafer level CSP Packages available
    Parameter Name
    Value
    # Temps Monitored
    1
    Typical Accuracy (°)
    1
    Max. Accuracy @ 25° (°)
    2
    Max Input/ Supply Current (µA)
    160
    Temp. Range (°C)
    -40 to +125
    Operating Voltage Range (V)
    +1.7 to +5.5
    Typ Supply Current (µA)
    160
    Device Description
    Digital Temperature Sensor
    Typical Input/Supply Current (µA)
    120
    CRIT Output
    False
    # of Device per I2C Bus
    8
    Max# Operating Freq# (MHz)
    3.4
    NVM Registers
    False
    I/O Pins
    8
    Documentation
    Data Sheets
    02/24/2017
    1730KB
      Application Notes
     
     
     
     
    AppNote
    03/01/2011
    62KB
      Brochures
     
     
     
    Brochures
    06/01/2011
    55KB
    Brochures
    09/01/2014
    1759KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT30TS74-MA8M-T
    8
    UDFN
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-SS8M-B
    8
    SOIC
    -40C to +125C
    TUBE
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-SS8M-T
    8
    SOIC
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-U1FMAB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
     
    AT30TS74-U1FMBB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
     
    AT30TS74-U1FMCB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
     
    AT30TS74-U1FMDB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
     
    AT30TS74-U1FMEB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
     
    AT30TS74-U1FMFB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-U1FMGB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-U1FMHB-T
    5
    WLCSP
    -40C to +125C
    T/R
    0.66
    0.55
    0.49
    0.48
    0.47
    AT30TS74-UFM10-T
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-UFM11-T
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-UFM11-T-072
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-UFM12-T
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-UFM12-T-072
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-UFM13-T
    4
    WLCSP
    -40C to +125C
    T/R
    **
    **
    **
    **
    **
     
    AT30TS74-XM8M-B
    8
    MSOP
    -40C to +125C
    TUBE
    0.70
    0.58
    0.53
    0.51
    0.51
    AT30TS74-XM8M-T
    8
    MSOP
    -40C to +125C
    T/R
    0.70
    0.58
    0.53
    0.51
    0.51

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Description
    Typical Accuracy (º)
    Vcc Range
    Price5K
    Digital Temperature Sensor
    1.0
    +2.7 - +3.6
    $0.62
    Digital Temperature Sensor
    1
    +1.7 - +5.5
    $0.47
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.87
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.54
    Digital Temperature Sensor
    0.5
    +2.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +2.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +1.7 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $0.99
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $1.07
    Digital Temperature Sensor
    0.5
    +1.7 - +5.5
    $1.15
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.45
    Digital Temperature Sensor
    1
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $1.24
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $1.35
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.45
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.56
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.73
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.90
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.51
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.67
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.79
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.90
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.96
    Digital Temperature Sensor
    0.5
    +1.7 - +3.6
     
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    1
    +2.7 - +5.5
    $0.45
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.62
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.62
    Voltage Temperature Sensor
    1
    +2.3 - +5.5
    $0.18
    Voltage Temperature Sensor
    1
    +2.3 - +5.5
    $0.22
    Voltage Temperature Sensor
    1
    +3.1 - +5.5
    $0.18
    Voltage Temperature Sensor
    1
    +3.1 - +5.5
    $0.22
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.86
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.81
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.91
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.87
    Digital Temperature Sensor
    0.25
    +2.7 - +5.5
    $1.21
    Digital Temperature Sensor
    2
    +3.0 - +3.6
    $0.62
    Digital Temperature Sensor
    0.25
    +2.7 - +5.5
    $0.84
    Digital Temperature Sensor
    2
    +3.0 - +3.6
     
    Digital Temperature Sensor
    0.5
    +3.0 - +3.6
    $0.73
    Digital Temperature Sensor
    0.2
    +2.2 - +3.6
    $0.73
    Digital Temperature Sensor
    1.0
    +2.7 - +3.6
    $0.62
    Digital Temperature Sensor
    0.2
    +1.7 - +3.6
    $0.65
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.46
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.57
    Digital Temperature Sensor
    0.25
    +3.0 - +3.6
    $0.72
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $1.24
    Digital Temperature Sensor
    1
    3 - 3.6
    $0.46
    Digital Temperature Sensor
    1
    3 - 3.6
    $0.39
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $0.63
    Digital Temperature Sensor
    1
    2.7 - 5.5
    $0.80
    Voltage Temperature Sensor
    0.5
    +2.7 - +4.4
    $0.42
    Voltage Temperature Sensor
    0.5
    +2.7 - +4.4
    $0.42
    Voltage Temperature Sensor
    0.5
    +2.5 - +5.5
    $0.45
    Temperature Switch
    1
    +4.5 - +18
    $0.87
    Temperature Switch
    1
    +4.5 - +18
    $0.87
    Temperature Switch
    1
    +4.5 - +18
    $0.75
    Temperature Switch
    1
    +2.7 - +4.5
    $1.01
    Temperature Switch
    1
    +2.7 - +4.5
    $0.91
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Temperature Switch
    0.5
    +2.7 - +5.5
    $0.53
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.66
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.62
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.66
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.88
    Digital Temperature Sensor
    0.5
    +2.7 - +5.5
    $0.51
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT30TS74-SS8M-T
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT30TS74-SS8M-B
    0.075000
    0.163265
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    AT30TS74-XM8M-B
    0.023200
    0.530612
    8
    MSOP
    3x3mm
    NiPdAu
    e4
    AT30TS74-XM8M-T
    0.023200
    0.710000
    8
    MSOP
    3x3mm
    NiPdAu
    e4
    AT30TS74-MA8M-T
    0.009600
    0.538600
    8
    UDFN
    2x3x0.6mm
    NiPdAu
    e4
    AT30TS74-UFM12-T-072
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMBB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMDB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-UFM10-T
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMGB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-UFM12-T
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-UFM11-T-072
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMHB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMAB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMEB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-UFM11-T
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMCB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-U1FMFB-T
    0.000600
    0.000000
    5
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    AT30TS74-UFM13-T
    0.000900
    0.000000
    4
    WLCSP
    0.825x1.111x0.538mm
    SAC405
    e1
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.