Microchip Technology Inc
TSC695FL
DATA SHEET
(08/01/2004)

DOWNLOAD

TSC695FL

In Production

Highly integrated, high-performance 32-bit RISC embedded processor implementing the SPARC architecture V7 specification. This device was developed with the support of the European Space Agency and offers a full development environment for embedded space applications. The processor is manufactured using the Microchip 0.5-??m radiation tolerant (??? 300 KRADs (Si)) CMOS enhanced process. It can operate at a low voltage for optimized power consumption. It is designed for space with on-chip concurrent transient and permanent error detection. It includes an on-chip integer unit, a floating point unit, a memory controller, and a DMA arbiter. For real-time applications, it offers a high security watchdog, two timers, an interrupt controller, and parallel and serial interfaces.

 
    Parameter Name
    Value
    Temp# Range (deg C)
    -55 to 125
    Operating Voltage (Vcc)
    3.15 to 3.45
    Documentation
    Data Sheets
    01/01/2000
    325B
    Data Sheets
    08/01/2004
    3363KB
      Brochures
     
     
     
    Brochures
    06/01/2015
    785KB
    Brochures
    06/01/2015
    312KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2014
    172KB