The TCM809 and TCM810 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required. The reset output is driven active within 20 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a minimum of 140msec after VCC rises above the reset threshold. The TCM810 has an active-high RESET output while the TCM809 has an active-low RESET output. The output of the TCM809 is guaranteed valid down to VCC = 1V. Both devices are available in a 3-Pin SOT-23B and 3-pin SC-70 package. The TCM809/810 are optimized to reject fast transient glitches on the VCC line. Low supply current of 17µA (VCC = 3.3V) makes these devices suitable for battery powered applications.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!
The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to...























































