Microchip Technology Inc

T5754C

In Production

High output power PLL UHF ASK/FSK transmitter device developed for low-cost RF transmission systems at data rates up to 32 kBaud. The device features high output power (5.5 dBm) with low supply current (8.5 mA). The transmitting frequency range is 429MHz to 439MHz. FSK modulation is achieved by connecting an additional capacitor between the XTAL load capacitor and the open drain output of the modulating microcontroller. The devices suppots a supply voltage 2.0V to 4.0V in the temperature range of -40°C to +85°C/+125??C, ideal for tire pressure monitoring (TPM) applications.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Documentation
    Data Sheets
    12/10/2016
    591KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    489KB
    AppNote
    07/01/2015
    239KB
    AppNote
    07/01/2015
    2436KB
    AppNote
    03/01/2015
    395KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2012
    1736KB
    Quick Start Guides
    10/01/2012
    1261KB
    Quick Start Guides
    10/01/2013
    542KB