Microchip Technology Inc
Buy
it now
T5753C
DATA SHEET
(12/10/2016)

DOWNLOAD

T5753C

In Production

High output power PLL UHF ASK/FSK transmitter device developed for low-cost RF transmission systems at data rates up to 32 kBaud. The device features high output power (5.5 dBm) with low supply current (8.5 mA). The transmitting frequency range is 310MHz to 330MHz. FSK modulation is achieved by connecting an additional capacitor between the XTAL load capacitor and the open drain output of the modulating microcontroller. The devices suppots a supply voltage 2.0V to 4.0V in the temperature range of -40°C to +85°C/+125??C, ideal for tire pressure monitoring (TPM) applications.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Documentation
    Data Sheets
    12/10/2016
    594KB
    Data Sheets
    12/10/2016
    594KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    743KB
    AppNote
    07/01/2015
    489KB
    AppNote
    04/01/2015
    1072KB
    AppNote
    07/01/2015
    239KB
    AppNote
    04/01/2015
    365KB
    AppNote
    07/01/2015
    246KB
    AppNote
    12/10/2016
    134KB
    AppNote
    07/01/2015
    146KB
    AppNote
    05/01/2015
    1026KB
    AppNote
    07/01/2015
    1162KB
    AppNote
    07/01/2015
    2436KB
    AppNote
    03/01/2015
    395KB
    AppNote
    04/01/2015
    715KB
    AppNote
    01/01/2013
    984KB
    AppNote
    03/01/2015
    5960KB
    AppNote
    04/01/2015
    409KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    611KB
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    346KB
    Quick Start Guides
    10/01/2012
    1825KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2013
    394KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    03/01/2012
    554KB
    Quick Start Guides
    03/01/2012
    837KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    03/01/2012
    616KB
    Quick Start Guides
    10/01/2012
    1736KB
    Quick Start Guides
    10/01/2012
    1261KB
    Quick Start Guides
    10/01/2013
    542KB
      User Guides
     
     
     
    User Guides
    03/01/2003
    2348KB
    User Guides
    05/01/2015
    1025KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    T5753C-6AQJ-66
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.