Microchip Technology Inc

T2526

In Production

A complete IR receiver developed and optimized for carrier-frequency-modulated data transmission applications. The device offers the industry's highest sensitivity and noise suppression from daylight and lamps. It supports a broad range of carrier frequencies (30/33/36/37/38/40/4/ 56 kHz) , three noise suppression regulation types (standard, lamp, short burst), and an extensive range of options for high-end remote control applications.

 

    Features

        • No external components except PIN diode
        • Supply-voltage range: 2.7V to 5.5
        • Highest sensitivity due to automatic sensitivity adaption (AGC) and automatic strong signal adaption (ATC)
        • Automatic supply voltage adaptation
        • Highest immunity against disturbances from daylight and lamps
        • Available for carrier frequencies between 30kHz to 56kHz; adjusted by zener-diode fusing ±2.5%
        • TTL and CMOS compatible

        Applications:

        • Home entertainment applications (audio/video)
        • Home appliances
        • Remote control equipment
    Parameter Name
    Value
    Type
    Wireless IR Control
    Operating Temperature Range
    -25 to 85
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    04/01/2014
    663KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    07/01/2015
    277KB
    Quick Start Guides
    07/01/2015
    351KB