Microchip Technology Inc
Buy
it now
RN1723
DATA SHEET
(09/09/2015)

DOWNLOAD

RN1723

Not Recommended for new designs

Please consider this device ATWINC1500
View Side By Side Comparison

The RN1723 is a small form factor, ultra-low power embedded TCP/IP/UDP Wi-Fi module measuring only 27 x 18 x 3.1 mm.  The RN1723 is a full-featured 802.11 b/g surface mount module that is footprint compatible with the RN171 Wi-Fi module.  With an impressive 4µA Sleep mode, and a new power-saving DOZE mode, the RN1723 is extremely power efficient, making it ideal for a vast range of applications that require many years of battery life. 

Additionally, the RN1723 offers advanced SSL/TLS security that runs on an external PIC32 MCU enabling highly secure client/server communication.  The RN1723 is configured via simple ASCII commands for ease of development and quick time to market.

 

    Features

          • Ultra-low power for years of battery life
          • Firmware configurable transmit power: 0dBm to +12dBm
          • Hardware interfaces: UART and SPI Slave
          • Supports SoftAP and Infrastructure networking modes
          • RF pad for external antenna
          • User programmable GPIO & ADCs
          • Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
          • Run directly from batteries or regulated power supplies
          • ASCII interface for ease of development
          • Over the air firmware upgrade
          • WPS Mode for secure wireless setup
          • Secure Wi-Fi authentication schemes (WEP/WPA/WPA2)
          • Advanced SSL/TLS security running on external PIC® MCU
          • Full on-board TCP/IP/UDP stack (no external drivers required)
          • Efficient active and standby modes:
            • 4µ Sleep mode
            • 15mA DOZE (Standby) mode
            • 40mA Receive
            • 120mA Transmit
        Parameter Name
        Value
        Type
        Wi-Fi Module
        Output Power (dBm)
        12 dBm
        Host Interface
        UART
        Pin Count
        49
        Package
        Surface mount module
        RF Module
        Yes
        RF Transceiver
        Yes
        Operating Temperature Range
        -40 to 85
        Frequency Range
        2.405-2.48
        Rx Input Sensitivity (dB)
        -83
        TX Current Consumption
        120 mA
        RX Current Consumption
        40 mA
        Sleep Mode Current Consumption
        MAC
        Yes
        Encryption
        AES128
        Antenna
        RF Pad for external antenna
        Operating Voltage Range
        3.3V to
        Documentation
        Data Sheets
        05/05/2015
        436KB
        Data Sheets
        09/09/2015
        1362KB
          Certifications
         
         
         
        Certifications
        10/22/2015
        8283KB
        Certifications
        06/22/2015
        67KB
        Certifications
        10/22/2015
        1398KB
        Certifications
        08/23/2017
        9611KB
        Certifications
        11/19/2015
        6540KB
          Gerber Files
         
         
         
         
        Gerber Files
        11/05/2015
        1KB
          Instructions
         
         
         
         
        Instructions
        05/05/2017
        545KB
          Product Line Documents
         
         
         
         
        Product Line Documents
        12/01/2017
        297KB
          Software
         
         
         
         
        Software
        12/01/2017
        463KB
          User Guides
         
         
         
         
        User Guides
        12/17/2015
        493KB
        Pricing & Samples
        All pricing shown in USD only.
        Part Number
        Leads
        Package Type
        Temp Range
        Packing
        1+
        26+
        100+
        1000+
        5000+
        Buy
        Sample
        RN1723-I/RM100
        49
        MODULE
        -40C to +85C
        TRAY
        15.68
        14.22
        13.49
        13.49
        13.49
         

        ** Device not available to purchase online. Please contact a sales office for pricing information.
        Open a microchipDIRECT account today!

        Development Tools
        • Demo & Eval Boards
        • RN1723 Evaluation Kit ( RN-1723-EK )

          RN1723

          The RN-1723-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN1723 module that can be used to quickly add Wi-Fi connectivity to embedded applications. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface. The board includes 2 convenient push buttons for controlling both SoftAP and WPS (Wi-Fi Protected Setup) mode...

        • RN1723 Wi-Fi LPCM Development Board ( RN-1723-LPCM )

          RN1723

          The RN1723 Development Board provides a platform to evaluate Microchip’s RN1723 module for low-power client applications.  The development kit comes with the RN1723 Development Board, which is pre-loaded with demonstration software that enables users to explore the features of the RN1723 IEEE 802.11 b/g Wi-Fi® module.

          The development board is also...

        RoHS Information
        Part
        Number
        Device
        Weight
        Shipping
        Weight
        Lead
        Count
        Package
        Type
        Package
        Width
        Solder
        Composition
        JEDEC
        Indicator
        RoHS
         
        China
        EFUP
        RN1723-I/RM100
        7.400000
        49
        MODULE
        27x18x3.1mm
        NiAu
        e4
        To see a complete listing of RoHS data for this device, please Click here
        Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.