Microchip Technology Inc

PIC32MZ1064DAA288

In Production

PIC32MZ DA series offers MPU like performance with ease of design of an MCU for GUI designs with it’s 2MB Flash and 640KB of SRAM, available on-chip 32MB or 128MB externally addressable DDR2 DRAM, integrated Graphics Controller, Graphics Processor, 200 MHz speed, 12-bit 18 MSPS ADC module with up to 45 analog inputs, CAN and HS USB.

 

    Features

        Key Features

        • 200 MHz/330 DMIPS, MIPS32 microAptiv core
        • Dual Panel Flash for live update support
        • 12-bit, 18 MSPS, 45-channel ADC module
        • Memory Management Unit for optimum embedded OS execution
        • microMIPS mode for up to 35% code compression
        • CAN, UART, I2C, PMP, EBI, SQI & Analog Comparators
        • SPI/I2S interfaces for audio processing and playback
        • Hi-Speed USB Device/Host/OTG
        • 10/100 Mbps Ethernet MAC with MII and RMII interface
        • Advanced Memory Protection
          • Peripheral and memory region access control
        • Temperature Range - 40°C to 85°C, - 40°C to 105°C (planned)

        Microcontroller Features

        • Operating voltage range of 2.3V to 3.6V
        • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
        • 640KB SRAM memory
        • microMIPS mode for up to 35% smaller code size
        • DSP-enhanced core:
          • Four 64-bit accumulators
          • Single-cylce MAC, saturating and fractional math
          • IEEE 754-compliant
        • Code-efficient (C and Assembly) architecture

        Power Management

        • Various power management options for extreme power reduction (VBAT, Deep Sleep, Sleep and Idle)
        • Deep Sleep current: < 1µA (typical)
        • Integrated POR and BOR
        • Programmable High/Low-Voltage Detect (HLVD) on VDDIO and High-Voltage Detect (HVD) on VDDR1V8

        Clock Management

        • Programmable PLLs and oscillator clock sources
        • Dedicated PLL for DDR2
        • Fail-Safe Clock Monitor
        • Independent Watchdog and Deadman Timers
        • Fast wake-up and start-up

        Peripheral Features

        • External DDR2 SDRAM interface (up to DDR2-400)
        • 50 MHz SD/SDIO/eMMC bus interface
        • 50 MHz External Bus Interface (EBI)
        • 80 MHz Serial Quad Interface (SQI)
        • Peripheral Pin Select (PPS) functionality to enable function remap
        • Up to 8 channels of hardware DMA with automatic data size detection
        • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
        • Two CAN modules 2.0B Active with DeviceNet addressing support
        • Six 4-wire SPI modules (80 Mbps)
        • SQI configurable as an additional SPI module (50 MHz)
        • Five I2C modules (up to 1 Mbaud) with SMBus support
        • Parallel Master Port (PMP)
        • Hardware Real-Time Clock and Calendar (RTCC) module
        • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
        • Nine Input Capture (IC) and Nine Output Compare(OC)/PWM outputs

            Graphics Features

        • 3-layer Graphics Controller with up to 24-bit color support
        • High-performance 2D Graphics Processing Unit (GPU)

        Audio Features

        • Audio data communication: I2S, LJ, RJ, USB
        • Audio data control interface: SPI and I2C™
        • Audio data master clock: Fractional clock frequencies with USB synchronization

        Advanced Analog Features

        • 12-bit ADC Module:
        • 18Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
        • Up to 45 analog inputs
        • Can operate during sleep and idle modes
        • Multiple trigger sources
        • Six digital comparators and six digital filters
        • Two comparators with 32 programmable voltage references
        • Temperature sensor with ±2°C accuracy
        • Charge Time Measurement Unit (CTMU)

        Qualification and Class B Support

        • AEC-Q100 REVG (Grade 2 -40oC to +105oC) (Planned)
        • Class B Safety Library, IEC 60730
        • Back-up internal oscillator

        Debugger Development Support

        • In-circuit and in-application programming
        • 4-wire MIPS® Enhanced JTAG interface
        • Unlimited program and 12 complex data breakpoints
        • IEEE 1149.2-compatible (JTAG) boundary scan
        • Non-intrusive hardware-based instruction trace

        Integrated Software Libraries and Tools

        • MPLAB Harmony – PIC32 software development framework
        • C/C++ compiler with native DSP/fractional and FPU support
        • TCP/IP, USB, Graphics, and mTouch middleware
        • MFi, Android, and Bluetooth audio frameworks
        • RTOS Kernels, Express Logic ThreadX FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS

         

    Parameter Name
    Value
    Family
    PIC32MZDA
    Max Speed MHz
    200
    Program Memory Size (KB)
    1024
    RAM (KB)
    640
    DRAM Memory Interface
    DDR2
    SD/eMMC
    1
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2.2 to 3.6
    Integrated HW Graphics Controller
    Yes
    DMA Channels
    15
    SPITM
    6
    I2CTM Compatible
    5
    CODEC Interface (I2S,AC97)
    Yes
    Peripheral Pin Select (PPS) Crossbar
    Yes
    CTMU
    Yes
    Type of Ethernet Modules
    10/100 Base-TX Mac
    Number of Ethernet Ports
    1
    USB
    1
    USB Interface
    High Speed
    Number of CAN modules
    2
    Type of CAN module
    CAN
    A/D channels
    45
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    18000
    Input Capture
    9
    Output Compare/Std. PWM
    9
    16-bit Digital Timers
    9
    Parallel Port
    PMP
    Comparators
    2
    Internal Oscillator
    8 MHz, 32 KHz
    RTCC
    Yes
    I/O Pins
    120
    Pin Count
    288
    External Memory Bus Interface
    Program/Data
    Serial Quad Interface
    Yes
    Documentation
    Data Sheets
    01/05/2018
    9790KB
      Errata
     
     
     
     
    Errata
    12/11/2017
    185KB
      Application Notes
     
     
     
    AppNote
    11/08/2017
    982KB
    AppNote
    11/28/2017
    2295KB
      Code Examples
     
     
     
     
    Code Examples
    01/30/2018
    78KB
    Code Examples
    01/30/2018
    35KB
    Code Examples
    01/30/2018
    41KB
    Code Examples
    01/30/2018
    73KB
    Code Examples
    01/30/2018
    5425KB
    Code Examples
    01/30/2018
    44KB
    Code Examples
    01/30/2018
    78KB
    Code Examples
    01/30/2018
    1704KB
    Code Examples
    01/30/2018
    360KB
      Reference Manual
     
     
     
    Reference Manual
    06/01/2017
    251KB
    Reference Manual
    06/01/2017
    347KB
    Reference Manual
    06/01/2017
    333KB
    Reference Manual
    10/19/2011
    127KB
    Reference Manual
    09/10/2015
    228KB
    Reference Manual
    07/09/2015
    324KB
    Reference Manual
    11/15/2013
    351KB
    Reference Manual
    08/09/2011
    162KB
    Reference Manual
    01/27/2015
    448KB
    Reference Manual
    07/09/2015
    725KB
    Reference Manual
    01/09/2013
    381KB
    Reference Manual
    04/27/2016
    179KB
    Reference Manual
    04/14/2011
    877KB
    Reference Manual
    05/22/2012
    374KB
    Reference Manual
    05/23/2012
    746KB
    Reference Manual
    11/15/2017
    915KB
    Reference Manual
    10/11/2011
    748KB
    Reference Manual
    11/14/2013
    1667KB
    Reference Manual
    11/14/2013
    376KB
    Reference Manual
    11/15/2013
    605KB
    Reference Manual
    11/14/2013
    115KB
    Reference Manual
    02/12/2012
    348KB
    Reference Manual
    05/23/2012
    1954KB
    Reference Manual
    08/09/2017
    884KB
    Reference Manual
    02/15/2012
    293KB
    Reference Manual
    06/01/2017
    113KB
    Reference Manual
    11/14/2013
    399KB
    Reference Manual
    06/28/2015
    374KB
    Reference Manual
    09/10/2015
    387KB
    Reference Manual
    11/15/2013
    361KB
    Reference Manual
    11/14/2013
    384KB
    Reference Manual
    05/25/2015
    597KB
    Reference Manual
    08/06/2015
    1019KB
    Reference Manual
    11/15/2013
    822KB
    Reference Manual
    07/29/2015
    333KB
      Technical Briefs
     
     
     
    Tech Briefs
    12/11/2017
    1653KB
    Tech Briefs
    10/03/2017
    752KB
    Tech Briefs
    11/16/2017
    714KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC32MZ1064DAA288-I/4J
    288
    LFBGA
    -40C to +85C
    TRAY
    13.94
    12.77
    11.57
    10.64
    10.12
    Please select the largest memory version of this part.
    PIC32MZ1064DAA288T-I/4J
    288
    LFBGA
    -40C to +85C
    T/R
    13.96
    12.79
    11.59
    10.66
    10.14
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit ( DM320008 )

      PIC32MZ

      The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

      Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
      LAN8720A PHY Daughter Board...

    • Multimedia Expansion Board II ( DM320005-5 )

      Multimedia

      A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

      Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      WDT overflow:True
      Pgm-memory HW breakpoints:8
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

      Debug Features:
      Stop watch:True
      WDT overflow:True
      Pgm-memory HW breakpoints:8
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:8
      Trace:Enabled
      Advanced breakpoints:True
      WDT overflow:True
      Stop watch:True
      Data-memory breakpoints:2
      Data capture:Enabled
      Pass counter:True

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    169
    1024
    262,144
    $8.10
    Graphics
    176
    1024
    262,144
    $8.90
    Graphics
    288
    1024
    262,144
    $9.12
    Graphics
    169
    1024
    262,144
    $8.18
    Graphics
    176
    1024
    262,144
    $9.27
    Graphics
    288
    1024
    262,144
    $9.50
    Graphics
    169
    1024
    33,030,144
    $10.34
    Graphics, Stacked DRAM
    176
    1024
    33,030,144
    $11.23
    Graphics, Stacked DRAM
    169
    1024
    33,030,144
    $10.78
    Graphics, Stacked DRAM
    176
    1024
    33,030,144
    $11.71
    Graphics, Stacked DRAM
    169
    1024
    655,360
    $8.98
    Graphics
    176
    1024
    655,360
    $9.88
    Graphics
    288
    1024
    655,360
    $10.12
    Graphics
    169
    1024
    655,360
    $9.39
    Graphics
    169
    1024
    655,360
    $10.33
    Graphics
    288
    1024
    655,360
    $10.59
    Graphics
    169
    1024
    33,423,360
    $11.52
    Graphics, Stacked DRAM
    176
    1024
    33,423,360
    $12.52
    Graphics, Stacked DRAM
    169
    1024
    33,423,360
    $12.07
    Graphics, Stacked DRAM
    176
    1024
    33,423,360
    $13.12
    Graphics, Stacked DRAM
    169
    2048
    262,144
    $8.98
    Graphics
    176
    2048
    262,144
    $9.88
    Graphics
    288
    2048
    262,144
    $10.12
    Graphics
    169
    2048
    262,144
    $9.39
    Graphics
    176
    2048
    262,144
    $10.33
    Graphics
    288
    2048
    262,144
    $10.59
    Graphics
    169
    2048
    33,030,144
    $11.52
    Graphics, Stacked DRAM
    176
    2048
    33,030,144
    $12.52
    Graphics, Stacked DRAM
    169
    2048
    33,030,144
    $12.07
    Graphics, Stacked DRAM
    176
    2048
    33,030,144
    $13.12
    Graphics, Stacked DRAM
    169
    2048
    655,360
    $10.07
    Graphics
    176
    2048
    655,360
    $11.10
    Graphics
    288
    2048
    655,360
    $11.37
    Graphics
    169
    2048
    655,360
    $10.59
    Graphics
    176
    2048
    655,360
    $11.67
    Graphics
    288
    2048
    655,360
    $11.96
    Graphics
    169
    2048
    33,423,360
    $12.99
    Graphics, Stacked DRAM
    176
    2048
    33,423,360
    $14.15
    Graphics, Stacked DRAM
    169
    2048
    33,423,360
    $13.70
    Graphics, Stacked DRAM
    176
    2048
    33,423,360
    $14.92
    Graphics, Stacked DRAM
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC32MZ1064DAA288-I/4J
    0.531100
    2.378151
    288
    LFBGA
    15x15x1.4mm
    SAC
    e8
    PIC32MZ1064DAA288T-I/4J
    0.531100
    1.070000
    288
    LFBGA
    15x15x1.4mm
    SAC
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.