Microchip Technology Inc

PIC32MZ1024EFM064

In Production


                                                                                             

 

    Features

          Key Features
          • 200 MHz/330 DMIPS, MIPS Warrior M-class core
          • DSP-enhanced core:
            • Four 64-bit accumulators
            • Single-cycle MAC, saturating and fractional math
            • IEEE 754-compliant
            • Dual Panel Flash for live update support
            • FPU for fast single- and double-precision math
            • 12-bit, 18 MSPS, 24-channel ADC module
            • Memory Management Unit for optimum embedded OS execution
            • microMIPS mode for up to 35% code compression
            • CAN, UART, I2C, PMP, SQI & Analog Comparators
            • SPI/I2S interfaces for audio processing and playback
            • Hi-Speed USB 2.0 Device/Host/OTG
            • 10/100 Mbps Ethernet MAC with MII and RMII interface
            • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
            • Temperature Range: - 40°C to 85°C; - 40°C to 125°C
              • AEC-Q100 Qualified
                • Grade I
                • - 40°C to 125°C
              Microcontroller Features                           
              • Operating voltage range of 2.2V to 3.6V
              • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
              • 512KB SRAM memory
              • microMIPS mode for up to 35% smaller code size
              • DSP-enhanced core:
                • Four 64-bit accumulators
                • Single-cylce MAC, saturating and fractional math
                • IEEE 754-compliant
              • FPU for fast single- and double-precision math
              • Code-efficient (C and Assembly) architecture
              • Low-power management modes (Idle and Sleep)
                Peripheral Features
                • 50 MHz Serial Quad Interface (SQI)
                • Peripheral Pin Select (PPS) functionality to enable function remap
                • 8 channels of hardware programmable DMA and 18 channels of dedicated DMA with automatic data size detection
                • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
                • Two CAN modules 2.0B Active with DeviceNet addressing support
                • Four 4-wire SPI modules (50 Mbps)
                • SQI configurable as an additional SPI module (50 MHz)
                • Four I2C modules (up to 1 Mbaud) with SMBus support
                • Parallel Master Port (PMP)
                • Hardware Real-Time Clock and Calendar (RTCC)
                • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
                • Nine Capture inputs and Nine Compare/PWM outputs
                  Audio/Graphics/Touch HMI Features
                  • Graphics interface: PMP
                  • Audio data communication: I2S, LJ, RJ, USB
                  • Audio data control interface: SPI and I2C™
                  • Audio data master clock: Fractional clock frequencies with USB synchronization
                    Advanced Analog Features
                    • 12-bit ADC Module:
                      • 18 Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
                      • Up to 24 analog inputs
                      • Can operate during sleep and idle modes
                      • Multiple trigger sources
                      • Six digital comparators and six digital filters
                    • Two analog comparators with 32 programmable voltage references
                    • Temperature sensor with ±2°C accuracy
                      Debugger Development Support
                      • In-circuit and in-application programming
                      • 4-wire MIPS® Enhanced JTAG interface
                      • Unlimited program and 12 complex data breakpoints
                      • IEEE 1149.2-compatible (JTAG) boundary scan
                      • Non-intrusive hardware-based instruction trace
                      Integrated Software Libraries and Tools
                      • MPLAB Harmony - PIC32 software development framework
                      • C/C++ compiler with native DSP/fractional and FPU support
                      • TCP/IP, USB, Graphics and mTouch middleware
                      • MFi, Android and Bluetooth audio frameworks
                      • RTOS Kernels, Express Logic ThreadX, FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
                Parameter Name
                Value
                Family
                PIC32MZEF
                Max Speed MHz
                200
                Program Memory Size (KB)
                1024
                RAM (KB)
                512
                Auxiliary Flash (KB)
                160
                Temperature Range (C)
                -40 to 125
                Operating Voltage Range (V)
                2.2 to 3.6
                DMA Channels
                8
                SPITM
                4
                I2CTM Compatible
                4
                CODEC Interface (I2S,AC97)
                Yes
                Peripheral Pin Select (PPS) Crossbar
                Yes
                Type of Ethernet Modules
                10/100 Base-TX Mac
                Number of Ethernet Ports
                1
                USB
                1
                USB Interface
                HS Device/Host/OTG
                Number of CAN modules
                2
                Type of CAN module
                CAN
                A/D channels
                24
                Max A/D Resolution
                12
                Max A/D Sample Rate (KSPS)
                18000
                Input Capture
                9
                Output Compare/Std. PWM
                9
                16-bit Digital Timers
                9
                Parallel Port
                PMP
                Comparators
                2
                Internal Oscillator
                8 MHz, 32 kHz
                RTCC
                Yes
                I/O Pins
                53
                Pin Count
                64
                Serial Quad Interface
                Yes
                Crypto Engine
                Yes
                Documentation
                Data Sheets
                07/11/2016
                9626KB
                  Errata
                 
                 
                 
                 
                Errata
                09/25/2016
                146KB
                  Programming Specifications
                 
                 
                 
                 
                Programming Specification
                07/24/2017
                638KB
                Programming Specification
                01/02/2015
                3KB
                  Application Notes
                 
                 
                 
                AppNote
                12/07/2010
                716KB
                AppNote
                08/25/2008
                198KB
                AppNote
                08/08/2017
                414KB
                AppNote
                01/05/2017
                439KB
                AppNote
                07/20/2011
                482KB
                AppNote
                11/09/2014
                1054KB
                AppNote
                11/14/2011
                1125KB
                AppNote
                02/26/2015
                488KB
                AppNote
                11/08/2017
                982KB
                AppNote
                01/10/2018
                3313KB
                  Brochures
                 
                 
                 
                Brochures
                02/24/2017
                2719KB
                Brochures
                04/29/2016
                4228KB
                Brochures
                07/25/2017
                2078KB
                  Code Examples
                 
                 
                 
                 
                Code Examples
                11/25/2014
                113KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                12/04/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                119KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                117KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                08/12/2015
                231KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                08/12/2015
                30KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                117KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                117KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                118KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                113KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                117KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                116KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                115KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                113KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                114KB
                Code Examples
                11/25/2014
                115KB
                  Reference Manual
                 
                 
                 
                Reference Manual
                10/19/2011
                127KB
                Reference Manual
                09/10/2015
                228KB
                Reference Manual
                07/09/2015
                324KB
                Reference Manual
                11/15/2013
                351KB
                Reference Manual
                08/09/2011
                162KB
                Reference Manual
                01/27/2015
                448KB
                Reference Manual
                07/09/2015
                725KB
                Reference Manual
                01/09/2013
                381KB
                Reference Manual
                04/27/2016
                179KB
                Reference Manual
                04/14/2011
                877KB
                Reference Manual
                11/05/2015
                283KB
                Reference Manual
                05/22/2012
                374KB
                Reference Manual
                05/23/2012
                746KB
                Reference Manual
                11/15/2017
                915KB
                Reference Manual
                10/11/2011
                748KB
                Reference Manual
                11/14/2013
                1667KB
                Reference Manual
                11/14/2013
                376KB
                Reference Manual
                11/15/2013
                605KB
                Reference Manual
                11/14/2013
                115KB
                Reference Manual
                02/12/2012
                348KB
                Reference Manual
                05/23/2012
                1954KB
                Reference Manual
                08/09/2017
                884KB
                Reference Manual
                11/14/2013
                399KB
                Reference Manual
                06/28/2015
                374KB
                Reference Manual
                09/10/2015
                387KB
                Reference Manual
                11/14/2013
                384KB
                Reference Manual
                05/25/2015
                597KB
                Reference Manual
                08/06/2015
                1019KB
                Reference Manual
                11/15/2013
                822KB
                Reference Manual
                07/29/2015
                333KB
                  Software
                 
                 
                 
                 
                Software
                11/01/2017
                646690KB
                Software
                11/01/2017
                543814KB
                Software
                11/01/2017
                695062KB
                Software
                07/13/2017
                210764KB
                Software
                07/13/2017
                212260KB
                Software
                07/13/2017
                210327KB
                Software
                12/08/2014
                4KB
                  Technical Briefs
                 
                 
                 
                 
                Tech Briefs
                12/11/2017
                1653KB
                Pricing & Samples
                All pricing shown in USD only.
                Part Number
                Leads
                Package Type
                Temp Range
                Packing
                1+
                26+
                100+
                1000+
                5000+
                Buy
                Sample
                PIC32MZ1024EFM064-E/MR
                64
                QFN
                -40C to +125C
                TUBE
                10.77
                9.88
                8.94
                8.23
                7.83
                Please select a part with a different temperature range.
                PIC32MZ1024EFM064-E/PT
                64
                TQFP
                -40C to +125C
                TRAY
                10.81
                9.91
                8.98
                8.26
                7.85
                Please select a part with a different temperature range.
                PIC32MZ1024EFM064-I/MR
                64
                QFN
                -40C to +85C
                TUBE
                9.79
                8.97
                8.13
                7.48
                7.11
                PIC32MZ1024EFM064-I/PT
                64
                TQFP
                -40C to +85C
                TRAY
                9.83
                9.01
                8.16
                7.51
                7.14
                PIC32MZ1024EFM064T-E/MR
                64
                QFN
                -40C to +125C
                T/R
                10.79
                9.89
                8.96
                8.24
                7.84
                Please select the non-tape and reel version of this part
                PIC32MZ1024EFM064T-E/PT
                64
                TQFP
                -40C to +125C
                T/R
                10.83
                9.93
                8.99
                8.27
                7.87
                Please select the non-tape and reel version of this part
                PIC32MZ1024EFM064T-I/MR
                64
                QFN
                -40C to +85C
                T/R
                9.81
                8.99
                8.14
                7.49
                7.13
                Please select the non-tape and reel version of this part
                PIC32MZ1024EFM064T-I/PT
                64
                TQFP
                -40C to +85C
                T/R
                9.85
                9.03
                8.18
                7.52
                7.15
                Please select the non-tape and reel version of this part

                ** Device not available to purchase online. Please contact a sales office for pricing information.
                Open a microchipDIRECT account today!

                Development Tools
                • Demo & Eval Boards
                • Emulation & Debuggers
                • Programmers
                • Software Compilers
                • PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit ( DM320007 )

                  PIC32MZ

                  The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
                  Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
                  development) provides a low-cost method for the development and testing of USB
                  and Ethernet-based applications with PIC32MZ EF family devices.

                  Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

                • PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) ( DM320007-C )

                  PIC32MZ

                  The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
                  Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
                  development) provides a low-cost method for the development and testing of USB
                  and Ethernet-based applications with PIC32MZ EF family devices.

                  Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

                • PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit ( MA320018 )

                  PIC32MZ

                  The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

                  FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT

                • PIC32MZ EF PIM ( MA320019 )

                  PIC32MZ

                  The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

                  FOR DEMONSTRATION SOFTWARE and Board...

                • chipKIT Wi-FIRE Development Board ( TDGL021-2 )

                  chipKIT

                  The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

                  Digilent is a trusted third-party tool provider.

                  MPLAB Harmony Support available:

                  • One Board Support...

                • Curiosity PIC32MZEF Development Board ( DM320104 )

                  Curiosity

                  The Curiosity PIC32 MZ EF Development Board is a fully integrated 32-bit development platform featuring the high performance PIC32MZ EF Series (PIC32MZ2048EFM) that has a 2MB Flash, 512KB RAM, integrated FPU, Crypto accelerator and excellent connectivity options.

                  The Curiosity Development Board includes an integrated programmer/debugger ,an on board Wi-Fi-N module

                • PIC32 I/O Expansion Board ( DM320002 )

                  PIC32

                  The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface.

                • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                  MPLAB

                  The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

                • PICkit 3 In-Circuit Debugger ( PG164130 )

                  PICkit

                  Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                  • Low cost
                  • Minimum of additional hardware needed for debug
                  • Expensive sockets or adapters are not required...

                  Debug Features:
                  Stop watch:True
                  WDT overflow:True
                  Pgm-memory HW breakpoints:8
                  Data-memory breakpoints:2
                  Advanced breakpoints:True
                  Pass counter:True

                • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                  MPLAB

                  MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

                  Debug Features:
                  Stop watch:True
                  WDT overflow:True
                  Pgm-memory HW breakpoints:8
                  Data-memory breakpoints:2
                  Advanced breakpoints:True
                  Pass counter:True

                • MPLAB REAL ICE PROBE KIT ( DV244005 )

                  MPLAB

                  MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                  The MPLAB REAL ICE probe is connected...

                  Debug Features:
                  Pgm-memory HW breakpoints:8
                  Trace:Enabled
                  Advanced breakpoints:True
                  Instruction trace:Supported
                  Runtime watch:Supported
                  WDT overflow:True
                  Stop watch:True
                  Data-memory breakpoints:2
                  Data capture:Enabled
                  Pass counter:True

                • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                  MPLAB

                  The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

                • PICkit 3 In-Circuit Debugger ( PG164130 )

                  PICkit

                  Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                  • Low cost
                  • Minimum of additional hardware needed for debug
                  • Expensive sockets or adapters are not required...

                • MPLAB PM3 Universal Device Programmer ( DV007004 )

                  MPLAB

                  The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                  • Socket: AC164392   PartNo: PIC32MZ1024EFM064 (64PT)
                  • Socket: AC164414   PartNo: PIC32MZ1024EFM064 (64MR)
                • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                  MPLAB

                  MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

                • MPLAB REAL ICE PROBE KIT ( DV244005 )

                  MPLAB

                  MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                  The MPLAB REAL ICE probe is connected...

                Similar Devices
                Product
                Pins
                Flash
                RAM
                Price5K
                Notes
                64
                512
                131,072
                $5.71
                FPU
                100
                512
                131,072
                $6.16
                FPU
                124
                512
                131,072
                $6.58
                FPU
                144
                512
                131,072
                $6.72
                FPU
                64
                512
                131,072
                $5.85
                FPU
                100
                512
                131,072
                $6.30
                FPU
                124
                512
                131,072
                $6.72
                FPU
                144
                512
                131,072
                $6.86
                FPU
                64
                512
                131,072
                $5.99
                FPU
                100
                512
                131,072
                $6.44
                FPU
                124
                512
                131,072
                $6.86
                FPU
                144
                512
                131,072
                $7.00
                FPU
                64
                1024
                262,144
                $6.13
                FPU
                100
                1024
                262,144
                $6.58
                FPU
                124
                1024
                262,144
                $7.00
                FPU
                144
                1024
                262,144
                $7.14
                FPU
                64
                1024
                262,144
                $6.27
                FPU
                100
                1024
                262,144
                $6.72
                FPU
                124
                1024
                262,144
                $7.14
                FPU
                144
                1024
                262,144
                $7.28
                FPU
                64
                1024
                524,288
                $6.83
                FPU
                100
                1024
                524,288
                $7.28
                FPU
                124
                1024
                524,288
                $7.70
                FPU
                144
                1024
                524,288
                $7.84
                FPU
                64
                1024
                524,288
                $6.97
                FPU
                100
                1024
                524,288
                $7.42
                FPU
                124
                1024
                524,288
                $7.84
                FPU
                144
                1024
                524,288
                $7.98
                FPU
                64
                1024
                262,144
                $6.41
                FPU
                100
                1024
                262,144
                $6.86
                FPU
                124
                1024
                262,144
                $7.28
                FPU
                144
                1024
                262,144
                $7.42
                FPU
                64
                1024
                524,288
                $7.11
                FPU
                100
                1024
                524,288
                $7.56
                FPU
                124
                1024
                524,288
                $7.98
                FPU
                144
                1024
                524,288
                $8.12
                FPU
                64
                2048
                524,288
                $7.67
                FPU
                100
                2048
                524,288
                $8.12
                FPU
                124
                2048
                524,288
                $8.54
                FPU
                144
                2048
                524,288
                $8.68
                FPU
                64
                2048
                524,288
                $7.81
                FPU
                100
                2048
                524,288
                $8.26
                FPU
                124
                2048
                524,288
                $8.68
                FPU
                144
                2048
                524,288
                $8.82
                FPU
                64
                2048
                524,288
                $7.95
                FPU
                100
                2048
                524,288
                $8.40
                FPU
                124
                2048
                524,288
                $8.82
                FPU
                144
                2048
                524,288
                $8.96
                FPU
                RoHS Information
                Part
                Number
                Device
                Weight
                Shipping
                Weight
                Lead
                Count
                Package
                Type
                Package
                Width
                Solder
                Composition
                JEDEC
                Indicator
                RoHS
                 
                China
                EFUP
                PIC32MZ1024EFM064-I/PT
                0.286700
                2.487500
                64
                TQFP
                10x10x1mm
                Matte Tin
                e3
                PIC32MZ1024EFM064T-I/PT
                0.286700
                0.738333
                64
                TQFP
                10x10x1mm
                Matte Tin
                e3
                PIC32MZ1024EFM064-E/PT
                0.286700
                2.487500
                64
                TQFP
                10x10x1mm
                Matte Tin
                e3
                PIC32MZ1024EFM064T-E/PT
                0.286700
                0.738333
                64
                TQFP
                10x10x1mm
                Matte Tin
                e3
                PIC32MZ1024EFM064-I/MR
                0.232400
                0.350000
                64
                QFN
                9x9x0.9mm
                Matte Tin
                e3
                PIC32MZ1024EFM064T-I/MR
                0.232400
                0.370303
                64
                QFN
                9x9x0.9mm
                Matte Tin
                e3
                PIC32MZ1024EFM064-E/MR
                0.232400
                0.350000
                64
                QFN
                9x9x0.9mm
                Matte Tin
                e3
                PIC32MZ1024EFM064T-E/MR
                0.232400
                0.370303
                64
                QFN
                9x9x0.9mm
                Matte Tin
                e3
                To see a complete listing of RoHS data for this device, please Click here
                Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.