Microchip Technology Inc

PIC32MZ0512EFK100

In Production

                                                                  

 

    Features

          Key Features
          • 200 MHz/330 DMIPS, MIPS M-class core
          • DSP-enhanced core:
            • Four 64-bit accumulators
            • Single-cycle MAC, saturating and fractional math
            • IEEE 754-compliant
            • Dual Panel Flash for live update support
            • FPU for fast single- and double-precision math
            • 12-bit, 18 MSPS, 40-channel ADC module
            • Memory Management Unit for optimum embedded OS execution
            • microMIPS mode for up to 35% code compression
            • CAN, UART, I2C, PMP, EBI, SQI & Analog Comparators
            • SPI/I2S interfaces for audio processing and playback
            • Hi-Speed USB 2.0 Device/Host/OTG
            • 10/100 Mbps Ethernet MAC with MII and RMII interface
            • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
            • Temperature Range: - 40°C to 85°C; - 40°C to 125°C
              • AEC-Q100 Qualified
                • Grade 1
                • - 40°C to 125°C
              Microcontroller Features                           
              • Operating voltage range of 2.2V to 3.6V
              • 512KB Flash memory (plus an additional 160 KB of Boot Flash)
              • 128KB SRAM memory
              • microMIPS mode for up to 35% smaller code size
              • DSP-enhanced core:
                • Four 64-bit accumulators
                • Single-cylce MAC, saturating and fractional math
                • IEEE 754-compliant
              • FPU for fast single- and double-precision math
              • Code-efficient (C and Assembly) architecture
              • Low-power management modes (Idle and Sleep)
                Peripheral Features
                • 50 MHz External Bus Interface (EBI)
                • 50 MHz Serial Quad Interface (SQI)
                • Peripheral Pin Select (PPS) functionality to enable function remap
                • 8 channels of hardware programmable DMA and 18 channels of dedicated DMA with automatic data size detection
                • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
                  • Two CAN modules 2.0B Active with DeviceNet addressing support
                  • Six 4-wire SPI modules (50 Mbps)
                  • SQI configurable as an additional SPI module (50 MHz)
                  • Five I2C modules (up to 1 Mbaud) with SMBus support
                  • Parallel Master Port (PMP)
                    • Hardware Real-Time Clock and Calendar (RTCC)
                    • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
                    • Nine Capture inputs and Nine Compare/PWM outputs
                      Audio/Graphics/Touch HMI Features
                      • Graphics interface: EBI or PMP
                      • Audio data communication: I2S, LJ, RJ, USB
                      • Audio data control interface: SPI and I2C™
                      • Audio data master clock: Fractional clock frequencies with USB synchronization
                        Advanced Analog Features
                        • 12-bit ADC Module:
                          • 18 Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
                          • Up to 40 analog inputs
                          • Can operate during sleep and idle modes
                          • Multiple trigger sources
                          • Six digital comparators and six digital filters
                          • Two analog comparators with 32 programmable voltage references
                          • Temperature sensor with ±2°C accuracy
                            Debugger Development Support
                            • In-circuit and in-application programming
                            • 4-wire MIPS® Enhanced JTAG interface
                            • Unlimited program and 12 complex data breakpoints
                            • IEEE 1149.2-compatible (JTAG) boundary scan
                            • Non-intrusive hardware-based instruction trace
                            Integrated Software Libraries and Tools
                            • MPLAB Harmony -  PIC32 software development framework
                            • C/C++ compiler with native DSP/fractional and FPU support
                            • TCP/IP, USB, Graphics and mTouch middleware
                            • MFi, Android and Bluetooth audio frameworks
                            • RTOS Kernels, Express Logic, ThreadX, FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
                        Parameter Name
                        Value
                        Family
                        PIC32MZEF
                        Max Speed MHz
                        200
                        Program Memory Size (KB)
                        512
                        RAM (KB)
                        128
                        Auxiliary Flash (KB)
                        160
                        Temperature Range (C)
                        -40 to 125
                        Operating Voltage Range (V)
                        2.2 to 3.6
                        DMA Channels
                        8
                        SPITM
                        6
                        I2CTM Compatible
                        5
                        CODEC Interface (I2S,AC97)
                        Yes
                        Peripheral Pin Select (PPS) Crossbar
                        Yes
                        Type of Ethernet Modules
                        10/100 Base-TX Mac
                        Number of Ethernet Ports
                        1
                        USB
                        1
                        USB Interface
                        HS Device/Host/OTG
                        Number of CAN modules
                        2
                        Type of CAN module
                        CAN
                        A/D channels
                        40
                        Max A/D Resolution
                        12
                        Max A/D Sample Rate (KSPS)
                        18000
                        Input Capture
                        9
                        Output Compare/Std. PWM
                        9
                        16-bit Digital Timers
                        9
                        Parallel Port
                        PMP
                        Comparators
                        2
                        Internal Oscillator
                        8 MHz, 32 kHz
                        RTCC
                        Yes
                        I/O Pins
                        78
                        Pin Count
                        100
                        External Memory Bus Interface
                        Yes
                        Serial Quad Interface
                        Yes
                        Crypto Engine
                        Yes
                        Documentation
                        Data Sheets
                        07/11/2016
                        9626KB
                          Errata
                         
                         
                         
                         
                        Errata
                        09/25/2016
                        146KB
                          Programming Specifications
                         
                         
                         
                         
                        Programming Specification
                        07/24/2017
                        638KB
                        Programming Specification
                        01/02/2015
                        3KB
                          Application Notes
                         
                         
                         
                        AppNote
                        12/07/2010
                        716KB
                        AppNote
                        08/25/2008
                        198KB
                        AppNote
                        08/08/2017
                        414KB
                        AppNote
                        01/05/2017
                        439KB
                        AppNote
                        07/20/2011
                        482KB
                        AppNote
                        11/09/2014
                        1054KB
                        AppNote
                        11/14/2011
                        1125KB
                        AppNote
                        02/26/2015
                        488KB
                        AppNote
                        11/08/2017
                        982KB
                        AppNote
                        01/10/2018
                        3313KB
                          Brochures
                         
                         
                         
                        Brochures
                        02/24/2017
                        2719KB
                        Brochures
                        04/29/2016
                        4228KB
                        Brochures
                        07/25/2017
                        2078KB
                          Code Examples
                         
                         
                         
                         
                        Code Examples
                        11/25/2014
                        113KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        12/04/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        119KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        117KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        08/12/2015
                        231KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        08/12/2015
                        30KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        117KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        117KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        118KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        113KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        117KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        116KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        115KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        113KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        114KB
                        Code Examples
                        11/25/2014
                        115KB
                          Reference Manual
                         
                         
                         
                        Reference Manual
                        10/19/2011
                        127KB
                        Reference Manual
                        09/10/2015
                        228KB
                        Reference Manual
                        07/09/2015
                        324KB
                        Reference Manual
                        11/15/2013
                        351KB
                        Reference Manual
                        08/09/2011
                        162KB
                        Reference Manual
                        01/27/2015
                        448KB
                        Reference Manual
                        07/09/2015
                        725KB
                        Reference Manual
                        01/09/2013
                        381KB
                        Reference Manual
                        04/27/2016
                        179KB
                        Reference Manual
                        04/14/2011
                        877KB
                        Reference Manual
                        11/05/2015
                        283KB
                        Reference Manual
                        05/22/2012
                        374KB
                        Reference Manual
                        05/23/2012
                        746KB
                        Reference Manual
                        11/15/2017
                        915KB
                        Reference Manual
                        10/11/2011
                        748KB
                        Reference Manual
                        11/14/2013
                        1667KB
                        Reference Manual
                        11/14/2013
                        376KB
                        Reference Manual
                        11/15/2013
                        605KB
                        Reference Manual
                        11/14/2013
                        115KB
                        Reference Manual
                        02/12/2012
                        348KB
                        Reference Manual
                        05/23/2012
                        1954KB
                        Reference Manual
                        08/09/2017
                        884KB
                        Reference Manual
                        11/14/2013
                        399KB
                        Reference Manual
                        06/28/2015
                        374KB
                        Reference Manual
                        09/10/2015
                        387KB
                        Reference Manual
                        11/15/2013
                        361KB
                        Reference Manual
                        11/14/2013
                        384KB
                        Reference Manual
                        05/25/2015
                        597KB
                        Reference Manual
                        08/06/2015
                        1019KB
                        Reference Manual
                        11/15/2013
                        822KB
                        Reference Manual
                        07/29/2015
                        333KB
                          Software
                         
                         
                         
                         
                        Software
                        11/01/2017
                        646690KB
                        Software
                        11/01/2017
                        543814KB
                        Software
                        11/01/2017
                        695062KB
                        Software
                        07/13/2017
                        210764KB
                        Software
                        07/13/2017
                        212260KB
                        Software
                        07/13/2017
                        210327KB
                        Software
                        12/08/2014
                        4KB
                          Technical Briefs
                         
                         
                         
                         
                        Tech Briefs
                        12/11/2017
                        1653KB
                        Pricing & Samples
                        All pricing shown in USD only.
                        Part Number
                        Leads
                        Package Type
                        Temp Range
                        Packing
                        1+
                        26+
                        100+
                        1000+
                        5000+
                        Buy
                        Sample
                        PIC32MZ0512EFK100-E/PF
                        100
                        TQFP
                        -40C to +125C
                        TRAY
                        10.23
                        9.38
                        8.50
                        7.82
                        7.43
                        Please select a part with a different temperature range.
                        PIC32MZ0512EFK100-E/PT
                        100
                        TQFP
                        -40C to +125C
                        TRAY
                        9.75
                        8.94
                        8.10
                        7.45
                        7.08
                        Please select a part with a different temperature range.
                        PIC32MZ0512EFK100-I/PF
                        100
                        TQFP
                        -40C to +85C
                        TRAY
                        9.35
                        8.57
                        7.76
                        7.14
                        6.79
                         
                        PIC32MZ0512EFK100-I/PT
                        100
                        TQFP
                        -40C to +85C
                        TRAY
                        8.87
                        8.13
                        7.36
                        6.77
                        6.44
                        PIC32MZ0512EFK100T-E/PF
                        100
                        TQFP
                        -40C to +125C
                        T/R
                        10.25
                        9.40
                        8.51
                        7.83
                        7.45
                        Please select the non-tape and reel version of this part
                        PIC32MZ0512EFK100T-E/PT
                        100
                        TQFP
                        -40C to +125C
                        T/R
                        9.77
                        8.96
                        8.11
                        7.46
                        7.10
                        Please select the non-tape and reel version of this part
                        PIC32MZ0512EFK100T-I/PF
                        100
                        TQFP
                        -40C to +85C
                        T/R
                        9.37
                        8.59
                        7.78
                        7.15
                        6.80
                        Please select the non-tape and reel version of this part
                        PIC32MZ0512EFK100T-I/PT
                        100
                        TQFP
                        -40C to +85C
                        T/R
                        8.88
                        8.14
                        7.38
                        6.79
                        6.45
                        Please select the non-tape and reel version of this part

                        ** Device not available to purchase online. Please contact a sales office for pricing information.
                        Open a microchipDIRECT account today!

                        Development Tools
                        • Demo & Eval Boards
                        • Emulation & Debuggers
                        • Programmers
                        • Software Compilers
                        • PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit ( DM320007 )

                          PIC32MZ

                          The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
                          Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
                          development) provides a low-cost method for the development and testing of USB
                          and Ethernet-based applications with PIC32MZ EF family devices.

                          Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

                        • PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) ( DM320007-C )

                          PIC32MZ

                          The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
                          Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
                          development) provides a low-cost method for the development and testing of USB
                          and Ethernet-based applications with PIC32MZ EF family devices.

                          Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

                        • PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit ( MA320018 )

                          PIC32MZ

                          The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

                          FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT

                        • PIC32MZ EF PIM ( MA320019 )

                          PIC32MZ

                          The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

                          FOR DEMONSTRATION SOFTWARE and Board...

                        • chipKIT Wi-FIRE Development Board ( TDGL021-2 )

                          chipKIT

                          The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

                          Digilent is a trusted third-party tool provider.

                          MPLAB Harmony Support available:

                          • One Board Support...

                        • PIC32MZ EC Starter Kit Adapter Board ( AC320006 )

                          PIC32MZ

                          The Microchip PIC32MZ Starter Kit Adaptor Board, features a 168-pin to 132-pin connector, enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

                          • Multimedia Expansion Board (MEB) – Part # DM320005
                          • ...

                        • PIC32 I/O Expansion Board ( DM320002 )

                          PIC32

                          The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface.

                        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                          MPLAB

                          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

                        • PICkit 3 In-Circuit Debugger ( PG164130 )

                          PICkit

                          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                          • Low cost
                          • Minimum of additional hardware needed for debug
                          • Expensive sockets or adapters are not required...

                          Debug Features:
                          Stop watch:True
                          WDT overflow:True
                          Pgm-memory HW breakpoints:8
                          Data-memory breakpoints:2
                          Advanced breakpoints:True
                          Pass counter:True

                        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                          MPLAB

                          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

                          Debug Features:
                          Stop watch:True
                          WDT overflow:True
                          Pgm-memory HW breakpoints:8
                          Data-memory breakpoints:2
                          Advanced breakpoints:True
                          Pass counter:True

                        • MPLAB REAL ICE PROBE KIT ( DV244005 )

                          MPLAB

                          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                          The MPLAB REAL ICE probe is connected...

                          Debug Features:
                          Pgm-memory HW breakpoints:8
                          Trace:Enabled
                          Advanced breakpoints:True
                          Instruction trace:Supported
                          Runtime watch:Supported
                          WDT overflow:True
                          Stop watch:True
                          Data-memory breakpoints:2
                          Data capture:Enabled
                          Pass counter:True

                        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                          MPLAB

                          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

                        • PICkit 3 In-Circuit Debugger ( PG164130 )

                          PICkit

                          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                          • Low cost
                          • Minimum of additional hardware needed for debug
                          • Expensive sockets or adapters are not required...

                        • MPLAB PM3 Universal Device Programmer ( DV007004 )

                          MPLAB

                          The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                          • Socket: AC164384   PartNo: PIC32MZ0512EFK100 (100PF)
                          • Socket: AC164388   PartNo: PIC32MZ0512EFK100 (100PT)
                        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                          MPLAB

                          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

                        • MPLAB REAL ICE PROBE KIT ( DV244005 )

                          MPLAB

                          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                          The MPLAB REAL ICE probe is connected...

                        Similar Devices
                        Product
                        Pins
                        Flash
                        RAM
                        Price5K
                        Notes
                        64
                        512
                        131,072
                        $5.71
                        FPU
                        100
                        512
                        131,072
                        $6.16
                        FPU
                        124
                        512
                        131,072
                        $6.58
                        FPU
                        144
                        512
                        131,072
                        $6.72
                        FPU
                        64
                        512
                        131,072
                        $5.85
                        FPU
                        100
                        512
                        131,072
                        $6.30
                        FPU
                        124
                        512
                        131,072
                        $6.72
                        FPU
                        144
                        512
                        131,072
                        $6.86
                        FPU
                        64
                        512
                        131,072
                        $5.99
                        FPU
                        100
                        512
                        131,072
                        $6.44
                        FPU
                        124
                        512
                        131,072
                        $6.86
                        FPU
                        144
                        512
                        131,072
                        $7.00
                        FPU
                        64
                        1024
                        262,144
                        $6.13
                        FPU
                        100
                        1024
                        262,144
                        $6.58
                        FPU
                        124
                        1024
                        262,144
                        $7.00
                        FPU
                        144
                        1024
                        262,144
                        $7.14
                        FPU
                        64
                        1024
                        262,144
                        $6.27
                        FPU
                        100
                        1024
                        262,144
                        $6.72
                        FPU
                        124
                        1024
                        262,144
                        $7.14
                        FPU
                        144
                        1024
                        262,144
                        $7.28
                        FPU
                        64
                        1024
                        524,288
                        $6.83
                        FPU
                        100
                        1024
                        524,288
                        $7.28
                        FPU
                        124
                        1024
                        524,288
                        $7.70
                        FPU
                        144
                        1024
                        524,288
                        $7.84
                        FPU
                        64
                        1024
                        524,288
                        $6.97
                        FPU
                        100
                        1024
                        524,288
                        $7.42
                        FPU
                        124
                        1024
                        524,288
                        $7.84
                        FPU
                        144
                        1024
                        524,288
                        $7.98
                        FPU
                        64
                        1024
                        262,144
                        $6.41
                        FPU
                        100
                        1024
                        262,144
                        $6.86
                        FPU
                        124
                        1024
                        262,144
                        $7.28
                        FPU
                        144
                        1024
                        262,144
                        $7.42
                        FPU
                        64
                        1024
                        524,288
                        $7.11
                        FPU
                        100
                        1024
                        524,288
                        $7.56
                        FPU
                        124
                        1024
                        524,288
                        $7.98
                        FPU
                        144
                        1024
                        524,288
                        $8.12
                        FPU
                        64
                        2048
                        524,288
                        $7.67
                        FPU
                        100
                        2048
                        524,288
                        $8.12
                        FPU
                        124
                        2048
                        524,288
                        $8.54
                        FPU
                        144
                        2048
                        524,288
                        $8.68
                        FPU
                        64
                        2048
                        524,288
                        $7.81
                        FPU
                        100
                        2048
                        524,288
                        $8.26
                        FPU
                        124
                        2048
                        524,288
                        $8.68
                        FPU
                        144
                        2048
                        524,288
                        $8.82
                        FPU
                        64
                        2048
                        524,288
                        $7.95
                        FPU
                        100
                        2048
                        524,288
                        $8.40
                        FPU
                        124
                        2048
                        524,288
                        $8.82
                        FPU
                        144
                        2048
                        524,288
                        $8.96
                        FPU
                        RoHS Information
                        Part
                        Number
                        Device
                        Weight
                        Shipping
                        Weight
                        Lead
                        Count
                        Package
                        Type
                        Package
                        Width
                        Solder
                        Composition
                        JEDEC
                        Indicator
                        RoHS
                         
                        China
                        EFUP
                        PIC32MZ0512EFK100-I/PT
                        0.391000
                        1.596639
                        100
                        TQFP
                        12x12x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100T-I/PT
                        0.391000
                        1.333333
                        100
                        TQFP
                        12x12x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100-E/PT
                        0.391000
                        1.596639
                        100
                        TQFP
                        12x12x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100T-E/PT
                        0.391000
                        1.333333
                        100
                        TQFP
                        12x12x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100-I/PF
                        0.497000
                        2.333333
                        100
                        TQFP
                        14x14x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100T-I/PF
                        0.497000
                        1.199000
                        100
                        TQFP
                        14x14x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100-E/PF
                        0.497000
                        2.333333
                        100
                        TQFP
                        14x14x1mm
                        Matte Tin
                        e3
                        PIC32MZ0512EFK100T-E/PF
                        0.497000
                        1.199000
                        100
                        TQFP
                        14x14x1mm
                        Matte Tin
                        e3
                        To see a complete listing of RoHS data for this device, please Click here
                        Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.