Microchip Technology Inc

PIC32MX174F256D

In Production

The PIC32MX15x family brings lower power run, sleep and deep sleep currents to the PIC32MX family, while increasing the frequency of 28 and 44 pin devices up to 72Mhz.  These devices are available in 128K Flash and 32K SRAM, with FS USB. Target applications include Audio and low cost graphics. 

 

    Features

          Key Features

          • Up to 72 MHz/116 DMIPS, MIPS32® M4K® core
          • eXtreme Low Power (XLP) Sleep and Deep Sleep 
          • USB 2.0-compliant Full-speed OTG controller
          • Two I2S/SPI modules for Codec and serial communications
          • Peripheral Pin Select (PPS) functionality
          • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
          • mTouch™ Capacitive touch
          • Temperature Range - 40°C to 105°C

          Microcontroller Features

          • Operating voltage range of 2.3V to 3.6V
          • 128KB Flash memory (plus an additional 12 KB of Boot Flash)
          • 32KB SRAM memory
          • MIPS16e® mode for up to 40% smaller code size
          • Low-power management modes (Sleep and Idle)

            Peripheral Features

          • Peripheral Pin Select (PPS) functionality to allow function remap
          • 4 channels of hardware DMA with automatic data size detection
            • Two additional DMA channels dedicated to USB
          • Two  UARTs (12.5 Mbps) and two I2C™ modules
          • Hardware Real-Time Clock and Calendar (RTCC)
          • Five 16-bit and up to two 32-bit Timers/Counters
          • Five Capture inputs and Five Compare/PWM outputs

            Audio/Graphics/Touch HMI Features

          • External graphics interface
          • Audio data communication: I2S, LJ, RJ, USB
          • Audio data control interface: SPI and I2C™
          • Audio data master clock:
            • Generation of fractional clock frequencies
            • Can be synchronized with USB clock
            • Can be tuned in run-time
          • Supports mTouch™ capacitive touch sensing

            Advanced Analog Features

          • ADC Module:
            • 10-bit 1Msps rate with one Sample and Hold (S&H)
            • 9 analog inputs
            • Can operate during sleep mode
          • Flexible and independent ADC trigger sources
          • Comparators:
    Parameter Name
    Value
    Family
    PIC32MX
    Max Speed MHz
    72
    Program Memory Size (KB)
    256
    RAM (KB)
    64
    Temperature Range (C)
    -40 to 105
    Operating Voltage Range (V)
    2.5 to 3.6
    DMA Channels
    6
    SPITM
    2
    I2CTM Compatible
    2
    CODEC Interface (I2S,AC97)
    Yes
    Peripheral Pin Select (PPS) Crossbar
    Yes
    CTMU
    Yes
    A/D channels
    13
    Max A/D Resolution
    10
    Max A/D Sample Rate (KSPS)
    1100
    Input Capture
    5
    16-bit Digital Timers
    5
    Parallel Port
    EPMP
    Comparators
    3
    Internal Oscillator
    1
    RTCC
    Yes
    I/O Pins
    35
    Pin Count
    44
    Low Power
    Yes
    Documentation
    Data Sheets
    04/27/2017
    2952KB
      Errata
     
     
     
     
    Errata
    04/27/2017
    150KB
      Programming Specifications
     
     
     
     
    Programming Specification
    07/24/2017
    638KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    01/10/2018
    3313KB
      Boundary Scan BSDL
     
     
     
     
    BoundaryScanBSDL
    09/28/2012
    173KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    2078KB
    Brochures
    05/25/2016
    1066KB
      Device Documentation
     
     
     
    DeviceDoc
    11/27/2017
    22KB
    DeviceDoc
    07/13/2017
    291KB
    DeviceDoc
    03/31/2017
    868KB
      Reference Manual
     
     
     
    Reference Manual
    10/19/2011
    127KB
    Reference Manual
    09/17/2012
    791KB
    Reference Manual
    05/11/2015
    204KB
    Reference Manual
    02/22/2011
    855KB
    Reference Manual
    10/28/2016
    154KB
    Reference Manual
    09/22/2012
    638KB
    Reference Manual
    09/10/2015
    228KB
    Reference Manual
    08/09/2011
    162KB
    Reference Manual
    07/09/2015
    725KB
    Reference Manual
    04/27/2016
    179KB
    Reference Manual
    04/14/2011
    877KB
    Reference Manual
    08/25/2011
    1302KB
    Reference Manual
    05/22/2012
    374KB
    Reference Manual
    11/14/2013
    1667KB
    Reference Manual
    04/13/2011
    926KB
    Reference Manual
    11/14/2013
    376KB
    Reference Manual
    11/15/2013
    605KB
    Reference Manual
    02/15/2012
    293KB
    Reference Manual
    06/10/2016
    262KB
    Reference Manual
    06/10/2016
    283KB
    Reference Manual
    06/10/2016
    746KB
    Reference Manual
    06/10/2016
    348KB
    Reference Manual
    06/09/2016
    748KB
    Reference Manual
    11/15/2013
    115KB
    Reference Manual
    08/18/2016
    203KB
      Software
     
     
     
     
    Software
    07/13/2017
    210764KB
    Software
    07/13/2017
    212260KB
    Software
    07/13/2017
    210327KB
    Software
    11/27/2017
    30059KB
    Software
    11/27/2017
    31060KB
    Software
    11/27/2017
    30091KB
      Technical Briefs
     
     
     
    Tech Briefs
    12/11/2017
    1653KB
    Tech Briefs
    10/03/2017
    752KB
      User Guides
     
     
     
     
    User Guides
    03/31/2014
    2273KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC32MX174F256D-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    4.30
    3.94
    3.57
    3.28
    3.12
    PIC32MX174F256D-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    4.34
    3.98
    3.60
    3.31
    3.15
    PIC32MX174F256DT-I/ML
    44
    QFN
    -40C to +85C
    T/R
    4.32
    3.96
    3.58
    3.30
    3.14
    Please select the non-tape and reel version of this part
    PIC32MX174F256DT-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    4.36
    3.99
    3.62
    3.33
    3.16
    Please select the non-tape and reel version of this part
    PIC32MX174F256DT-V/ML
    44
    QFN
    -40C to +105C
    T/R
    4.55
    4.17
    3.77
    3.47
    3.30
    Please select the non-tape and reel version of this part
    PIC32MX174F256DT-V/PT
    44
    TQFP
    -40C to +105C
    T/R
    4.58
    4.20
    3.81
    3.50
    3.33
    Please select the non-tape and reel version of this part
    PIC32MX174F256D-V/ML
    44
    QFN
    -40C to +105C
    TUBE
    4.53
    4.15
    3.76
    3.46
    3.29
    Please select a part with a different temperature range.
    PIC32MX174F256D-V/PT
    44
    TQFP
    -40C to +105C
    TRAY
    4.56
    4.18
    3.79
    3.49
    3.32
    Please select a part with a different temperature range.

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Audio Codec Daughter Card - AK4642EN ( AC320100 )

      Audio

      The PIC32 Audio Codec Daughter Board AC320100 is a high-performance stereo codec board for selected PIC32 hardware development platforms. This board features the AKM AK4642EN stereo codec, which includes built-in microphone and headphone amplifiers. This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth Starter Kit (DM320018), and is compatible with the PIC32...

    • PIC32 Bluetooth Audio Development Kit ( DV320032 )

      PIC32

      The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio...

    • PIC32MX274F256D PIM for Explorer 16/32 ( MA320021 )

      PIC32MX274F256D

      Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

      The capabilities of PIC32MX1/2 XLP family of devices can be...

    • PIC32MX274F256D PIM for Bluetooth Audio Development Kit ( MA320022 )

      PIC32MX274F256D

      The PIC32MX254F256 Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX XLP family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


      Note: This Plug-in...

    • PIC32MX274 XLP Starter Kit ( DM320105 )

      PIC32MX274

      The PIC32MX XLP Starter Kit is a fully integrated 32-bit development platform featuring the high performance PIC32MX274 series MIPS MCU featuring 256KB Flash, 64K of RAM and Full Speed USB in a 72Mhz, very low power device. Software compatible with existing PIC32MX class devices, the PIC32MX274 offers developers an increase in performance at almost half of the run current, enabling longer...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:6
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:6
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:6
      Stop watch:True
      Advanced breakpoints:True
      Trace:Enabled
      Data-memory breakpoints:2
      Pass counter:True

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164335   PartNo: PIC32MX174F256D (44PT)
      • Socket: AC164336   PartNo: PIC32MX174F256D (44ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    128
    32,768
    $2.77
    Low Power
    44
    128
    32,768
    $2.95
    Low Power
    28
    256
    65,536
    $2.94
    Low Power
    44
    256
    65,536
    $3.12
    Low Power
    28
    128
    32,768
    $2.98
    Low Power
    44
    128
    32,768
    $3.16
    Low Power
    28
    256
    65,536
    $3.15
    Low Power
    44
    256
    65,536
    $3.33
    Low Power
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC32MX174F256D-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC32MX174F256DT-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC32MX174F256D-V/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC32MX174F256DT-V/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC32MX174F256D-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC32MX174F256DT-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC32MX174F256D-V/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC32MX174F256DT-V/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.