Microchip Technology Inc

PIC32MM0128GPM028

In Production

 Summary:

The eXtreme low power PIC32MM GPM family extends Microchip's lowest power and most cost-effective family of 32-bit PIC32 microcontrollers by adding USB and ECC memory up to 256KB.  The PIC32MM GPM family provides a smooth upward migration path to the PIC32MM GPL family customers who want more memory and pins while also providing a cost-effective migration path for customers who need higher performance and lower power in compact packages as small as 4x4mm.

Benefits:

  • eXtreme low power in compact packages
    • PIC32MM GPM devices offer sleep modes down to 650 nA 
  • USB Connectivity
    • PIC32MM GPM family provides increased connectivity by integrating crystal-less USB 2.0 host, device, and OTG support
    • The USB module also features a dedicated DMA for increased efficiency
  • Core Independent Peripherals
    • Designed to offload the CPU and increase efficiency, this eXtreme low power family features a rich set of core independent peripherals, such as a 4-Channel Hardware DMA with Automatic Data Size Detection, a CRC Engine, Hardware Real-Time Clock and Calendar (RTCC), Configurable Logic Cells (CLC) and Multiple-output Capture Compare PWMs (MCCPs)

Supported by the popular MPLAB Code Configurator (MCC) tool, setting up pin assignments, peripheral modes and application stacks have never been easier helping customers bring their design to the market faster than ever before.

This family’s eXtreme low power, large memory and a versatile peripheral set, make it ideal for:

  • Entertainment/Gaming Industry (USB digital audio noise cancellation headsets, Gaming controllers, USB power delivery management, Drone controllers)
  • IoT Sensor Nodes (Environmental monitoring, Sensor control, Smart remotes)
  • Portable Medical Instruments(Home healthcare, Fitness devices)
  • Automation Control Applications(Smart locks, Smart garage door openers, Home security control panels)
  • Low-Cost Motor Control (White goods, Tabletop appliances)

 

    Features

           

          Features

          • Operating Conditions
            • 2.0V to 3.6V, -40ºC to +85ºC, DC to 25 MHz
            • eXtreme low power Modes
              •  0.65 μA Sleep Current for RAM Retention mode and 5 μA for Regulator Standby mode
              • On-Chip 1.8V Voltage Regulator (VREG)
              • On-Chip Ultra Low-Power Retention Regulator
              • High-Performance 32-Bit RISC CPU 
                • microAptiv™ UC 32-Bit Core with 5-Stage Pipeline
                • microMIPS™ Instruction Set for 35% Smaller Code and 98% Performance compared to MIPS32 Instructions
                • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency
                • 16-Bit/32-Bit Wide Instructions with 32-Bit Wide Data Path
                • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency
                • Single-Cycle 32x16 Multiply and Two-Cycle 32x32 Multiply
                • Hardware Divide Unit
                • 64-Bit, Zero Wait State Flash with ECC to Maximize Endurance/Retention
                •  Microcontroller Features
                  • Low Pin count packages, ranging from 28 to 64 pins, including UQFN as small as 4x4 mm
                  • Up to 256K ECC Flash Memory
                  • Up to 32K Data Memory
                  • Fail-Safe Clock Monitor mode
                  •  Programmable Code Protection
                  • Configurable Watchdog Timer with On-Chip, Low-Power RC Oscillator 
                  • Analog Features
                    • Three Analog Comparators with Input Multiplexing
                    • Programmable High/Low-Voltage Detect (HLVD)
                    • 5-Bit DAC with Pin Output
                    • Auto-scan feature
                    • Up to 24-Channel, Software-Selectable 10/12-Bit SAR Analog-to-Digital Converter (ADC):
                      • 12-bit, 200K samples/second conversion rate (single Sample-and-Hold)
                      • 10-bit, 300K samples/second conversion rate (single Sample-and-Hold)
                    •  Peripheral Features
                      •  USB 2.0 Compliant Full-Speed and Low-Speed Device, Host and On-The-Go (OTG) Controller:
                        • Dedicated DMA
                        • Device mode operation from FRC oscillator; no crystal oscillator required
                      • Three 4-Wire SPI modules (up to 25 Mbps)
                      •  Three I2C Master and Slave w/Address Masking and IPMI Support
                      •  Three Enhanced Addressable UARTs:
                        • RS-232, RS-485 and LIN/J2602 support
                        • IrDA® with on-chip hardware encoder and decoder
                      • Hardware Real-Time Clock and Calendar (RTCC)
                      • Up to 24 Peripheral Pin Select (PPS) Remappable Pins
                      • 21 Total 16-Bit Timers:
                        • Three dedicated 16-bit timers/counters
                        • Two can be concatenated to form a 32-bit timer
                        • Two additional 16-bit timers in each MCCP and SCCP module, totaling 18
                      • Capture/Compare/PWM/Timer modules:
                        • Two 16-bit timers or one 32-bit timer in each module
                        • PWM resolution down to 21 ns
                        • One Multiple Output (MCCP) module:
                          • Flexible configuration as PWM, input capture, output compare or timers
                          • Six PWM outputs
                          • Programmable dead time
                          • Auto-shutdown
                        • Six Single Output (SCCP) modules:
                          • Flexible configuration as PWM, input capture, output compare or timers
                          • Single PWM output
                        • Four Configurable Logic Cells (CLC) with Internal Connections to Select Peripherals and PPS
                        •  4-Channel Hardware DMA with Automatic Data Size Detection and CRC Engine
    Parameter Name
    Value
    Family
    PIC32MM0256GPM064
    Max Speed MHz
    25
    Program Memory Size (KB)
    128
    RAM (KB)
    16
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    DMA Channels
    4
    SPITM
    3
    I2CTM Compatible
    3
    Peripheral Pin Select (PPS) Crossbar
    Yes
    USB
    1
    USB Interface
    FS Device/Host/OTG
    A/D channels
    12
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    300
    Number of DACs
    1
    16-bit Digital Timers
    21
    Comparators
    3
    Internal Oscillator
    8 MHz, 32 kHz
    RTCC
    Yes
    I/O Pins
    21
    Pin Count
    28
    Low Power
    Yes
    Documentation
    Data Sheets
    05/25/2017
    4217KB
      Errata
     
     
     
     
    Errata
    06/13/2017
    122KB
      Migration Documents
     
     
     
     
    Migration Documents
    06/20/2016
    126KB
      Programming Specifications
     
     
     
     
    Programming Specification
    03/24/2017
    499KB
      Application Notes
     
     
     
    AppNote
    04/19/2017
    184KB
    AppNote
    04/11/2016
    220KB
    AppNote
    08/10/2016
    194KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/27/2017
    785KB
      Code Examples
     
     
     
     
    Code Examples
    06/11/2016
    432KB
    Code Examples
    06/06/2017
    10766KB
    Code Examples
    06/09/2017
    311KB
      Demo Software
     
     
     
     
    Demo Software
    05/30/2017
    1080KB
      Reference Manual
     
     
     
    Reference Manual
    10/19/2011
    127KB
    Reference Manual
    10/28/2016
    154KB
    Reference Manual
    09/10/2015
    228KB
    Reference Manual
    07/09/2015
    324KB
    Reference Manual
    08/09/2011
    162KB
    Reference Manual
    01/09/2013
    381KB
    Reference Manual
    11/05/2015
    283KB
    Reference Manual
    05/23/2012
    746KB
    Reference Manual
    10/11/2011
    748KB
    Reference Manual
    11/14/2013
    1667KB
    Reference Manual
    04/13/2011
    926KB
    Reference Manual
    11/15/2013
    605KB
    Reference Manual
    02/12/2012
    348KB
    Reference Manual
    08/06/2015
    1019KB
    Reference Manual
    06/10/2016
    369KB
    Reference Manual
    06/10/2016
    428KB
    Reference Manual
    06/10/2016
    596KB
    Reference Manual
    06/10/2016
    282KB
    Reference Manual
    06/10/2016
    92KB
    Reference Manual
    06/10/2016
    1019KB
    Reference Manual
    06/10/2016
    450KB
    Reference Manual
    06/10/2016
    311KB
      Software
     
     
     
     
    Software
    06/11/2016
    2KB
    Software
    05/25/2017
    2KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC32MM0128GPM028-I/M6
    28
    UQFN
    -40C to +85C
    TUBE
    1.85
    1.68
    1.53
    1.40
    1.34
    PIC32MM0128GPM028-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    1.89
    1.72
    1.56
    1.43
    1.36
    PIC32MM0128GPM028-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.85
    1.68
    1.53
    1.40
    1.34
    PIC32MM0128GPM028T-I/M6
    28
    UQFN
    -40C to +85C
    T/R
    1.87
    1.70
    1.54
    1.42
    1.35
     
    PIC32MM0128GPM028T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    1.91
    1.73
    1.58
    1.44
    1.38
     
    PIC32MM0128GPM028T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.87
    1.70
    1.54
    1.42
    1.35
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC32MM0256GPM064 General Purpose PIM ( MA320023 )

      PIC32MM0256GPM064

      The PIC32MM0256GPM064 Plug-in Module(PIM) is designed to plug into the Explorer 16/32 Development Boards and is designed to enable users to explore the innovative features and capabilities of the eXtreme low-power PIC32MM “GPM” family. The PIM includes the PIC32MM0256GPM064 64-pin TQFP device, which has the most memory and highest pin-count of all devices in this family.

    • PIC32MM USB Curiosity Development Board ( DM320107 )

      PIC32MM

      Overview:
      The PIC32MM USB Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPM” family (PIC32MM0256GPM064) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM GPM evaluation, experimentation and application prototyping. The board...

    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      WDT overflow:True
      Pgm-memory HW breakpoints:4
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:2
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:4

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:4
      Trace:Enabled
      Advanced breakpoints:True
      WDT overflow:True
      Stop watch:True
      Data-memory breakpoints:2
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164336   PartNo: PIC32MM0128GPM028 (28ML)
      • Socket: AC164338   PartNo: PIC32MM0128GPM028 (28SS)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    64
    16,384
    $1.27
     
    36
    64
    16,384
    $1.36
     
    48
    64
    16,384
    $1.35
     
    64
    64
    16,384
    $1.47
     
    28
    128
    16,384
    $1.34
     
    36
    128
    16,384
    $1.43
     
    48
    128
    16,384
    $1.42
     
    64
    128
    16,384
    $1.54
     
    28
    256
    32,768
    $1.42
     
    36
    256
    32,768
    $1.51
     
    48
    256
    32,768
    $1.50
     
    64
    256
    32,768
    $1.61
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC32MM0128GPM028-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC32MM0128GPM028T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC32MM0128GPM028-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC32MM0128GPM028T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC32MM0128GPM028-I/M6
    0.026500
    0.109890
    28
    UQFN
    4x4x0.6mm
    Matte Tin
    e3
    PIC32MM0128GPM028T-I/M6
    0.026500
    0.212121
    28
    UQFN
    4x4x0.6mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.