Microchip Technology Inc

PIC32MM0032GPL028

In Production

The PIC32MM family is Microchip's lowest power and most cost-effective family of 32-bit PIC32 microcontrollers.  For applications demanding low power, longer battery life and space constraints, the PIC32MM devices offer sleep modes down to 500 nA and packages as small as 4 × 4 mm.

This family features core independent peripherals, designed to offload the CPU, such as Configurable Logic Cells (CLC) and Multiple-output Capture Compare PWMs (MCCPs) which help enable sensorless BLDC motor control applications. The PIC32MM devices achieve a 79 CoreMark™ score at 25 MHz operation, featuring the compact microMIPS™ instructions, microAptiv™ UC core and a shadow register set for fast interrupt context switching. The microMIPS ISA combines 16-bit and 32-bit instructions for compact code size.

The PIC32MM devices are supported by Microchip’s MPLAB® Code Configurator (MCC) to help simplify designs.  Target applications include IoT sensor nodes, connected thermostats, environmental monitoring devices, portable medical or fitness devices, building automation and low cost motor control applications.

 

    Features

        •  Operating Conditions
          • 2.0V to 3.6V, -40ºC to +85ºC, DC to 25 MHz
          •  Low-Power Operation
            • 500 nA Sleep Current for RAM Retention mode 
            • 5 μA for Sleep with Regulator Standby mode
            • 2 μA for lowest Sleep Mode with RTCC
            • High-Performance 32-Bit RISC CPU 
              • 79 CoreMark performance at 25MHz operation
              • microAptiv™ UC 32-Bit Core with 5-Stage Pipeline
              • microMIPS™ Instruction Set for 35% Smaller Code and 98% Performance compared to MIPS32 Instructions
              • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency 
              • 16-Bit/32-Bit Wide Instructions with 32-Bit Wide Data Path
              • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency
              • Single-Cycle 32x16 Multiply and Two-Cycle 32x32 Multiply
              • Hardware Divide Unit
              • Zero Wait State Flash with ECC to Maximize Endurance/Retention 
              •  Memory
                • Up to 64K ECC Flash Memory
                • Up to 8K Data Memory
                • Analog Features
                  • Up to 14-Channel, Software-Selectable 10/12-Bit SAR Analog-to-Digital Converter (ADC):
                    • 12-bit, 200K samples/second conversion rate (single Sample-and-Hold)
                    • 10-bit, 300K samples/second conversion rate (single Sample-and-Hold)
                  • Two Analog Comparators with Input Multiplexing
                  • 5-Bit DAC with Output Pin
                  •  Peripheral Features 
                    • Two 4-Wire SPI modules (up to 25 Mbps) with I2S
                    • Two UART modules with LIN
                    • CRC module
                    • Hardware Real-Time Clock and Calendar (RTCC)
                    • Up to 20 Peripheral Pin Select (PPS) Remappable Pins
                    • Seven Total 16-Bit Timers:
                      • Timer1: Dedicated 16-bit timer/counter
                      • Two additional 16-bit timers in each MCCP and SCCP module
                    • Capture/Compare/PWM/Timer modules:
                      • Two 16-bit timers or one 32-bit timer in each module
                      • PWM resolution down to 21 ns
                      • One Multiple Output (MCCP) module:
                        • Flexible configuration as PWM, input capture, output compare or timers
                        • Six PWM outputs
                        • Programmable dead time
                        • Auto-shutdown
                      • Two Single Output (SCCP) modules:
                        • Flexible configuration as PWM, input capture, output compare or timers
                        • Single PWM output
                      • Two Configurable Logic Cells (CLC) with Internal Connections to Select Peripherals and PPS
                    • Small Footprint Packages
                      • 4x4 mm in 20 QFN and 28 UQFN
                      • 5x5 mm in 40 uQFN
                      • 6x6 mm in 28 QFN and 36 QFN
      Parameter Name
      Value
      Family
      PIC32MM0064GPL036
      Max Speed MHz
      25
      Program Memory Size (KB)
      32
      RAM (KB)
      8
      Temperature Range (C)
      -40 to 85
      Operating Voltage Range (V)
      2 to 3.6
      SPITM
      2
      Peripheral Pin Select (PPS) Crossbar
      Yes
      A/D channels
      12
      Max A/D Resolution
      12
      Max A/D Sample Rate (KSPS)
      300
      Number of DACs
      1
      16-bit Digital Timers
      7
      Comparators
      2
      Internal Oscillator
      8 MHz, 32 kHz
      RTCC
      Yes
      I/O Pins
      22
      Pin Count
      36
      Low Power
      Yes
      Documentation
      Data Sheets
      06/09/2016
      3329KB
        Errata
       
       
       
       
      Errata
      04/28/2017
      112KB
        Migration Documents
       
       
       
       
      Migration Documents
      06/20/2016
      126KB
        Programming Specifications
       
       
       
       
      Programming Specification
      03/24/2017
      499KB
        Application Notes
       
       
       
      AppNote
      04/11/2016
      220KB
      AppNote
      08/10/2016
      194KB
        Brochures
       
       
       
      Brochures
      02/24/2017
      2719KB
      Brochures
      07/27/2017
      785KB
        Code Examples
       
       
       
       
      Code Examples
      06/11/2016
      432KB
        Demo Software
       
       
       
       
      Demo Software
      05/30/2017
      1080KB
        Reference Manual
       
       
       
      Reference Manual
      10/19/2011
      127KB
      Reference Manual
      10/28/2016
      154KB
      Reference Manual
      09/10/2015
      228KB
      Reference Manual
      07/09/2015
      324KB
      Reference Manual
      08/09/2011
      162KB
      Reference Manual
      01/09/2013
      381KB
      Reference Manual
      11/05/2015
      283KB
      Reference Manual
      05/23/2012
      746KB
      Reference Manual
      10/11/2011
      748KB
      Reference Manual
      02/12/2012
      348KB
      Reference Manual
      08/06/2015
      1019KB
      Reference Manual
      06/10/2016
      369KB
      Reference Manual
      06/10/2016
      428KB
      Reference Manual
      06/10/2016
      596KB
      Reference Manual
      06/10/2016
      282KB
      Reference Manual
      06/10/2016
      92KB
      Reference Manual
      06/10/2016
      1019KB
      Reference Manual
      06/10/2016
      450KB
      Reference Manual
      06/10/2016
      278KB
      Reference Manual
      06/10/2016
      311KB
        Software
       
       
       
       
      Software
      06/11/2016
      2KB
        Technical Briefs
       
       
       
       
      Tech Briefs
      12/11/2017
      1653KB
      Pricing & Samples
      All pricing shown in USD only.
      Part Number
      Leads
      Package Type
      Temp Range
      Packing
      1+
      26+
      100+
      1000+
      5000+
      Buy
      Sample
      PIC32MM0032GPL028-I/M6
      28
      UQFN
      -40C to +85C
      TUBE
      1.25
      1.14
      1.03
      0.95
      0.91
      PIC32MM0032GPL028-I/ML
      28
      QFN
      -40C to +85C
      TUBE
      1.29
      1.17
      1.06
      0.98
      0.93
      PIC32MM0032GPL028-I/SO
      28
      SOIC
      -40C to +85C
      TUBE
      1.29
      1.17
      1.06
      0.98
      0.93
      PIC32MM0032GPL028-I/SS
      28
      SSOP
      -40C to +85C
      TUBE
      1.25
      1.14
      1.03
      0.95
      0.91
      PIC32MM0032GPL028T-I/M6
      28
      UQFN
      -40C to +85C
      T/R
      1.27
      1.16
      1.05
      0.96
      0.92
       
      PIC32MM0032GPL028T-I/ML
      28
      QFN
      -40C to +85C
      T/R
      1.31
      1.19
      1.08
      0.99
      0.94
       
      PIC32MM0032GPL028T-I/SO
      28
      SOIC
      -40C to +85C
      T/R
      1.31
      1.19
      1.08
      0.99
      0.94
       
      PIC32MM0032GPL028T-I/SS
      28
      SSOP
      -40C to +85C
      T/R
      1.27
      1.16
      1.05
      0.96
      0.92
       

      ** Device not available to purchase online. Please contact a sales office for pricing information.
      Open a microchipDIRECT account today!

      Development Tools
      • Demo & Eval Boards
      • Emulation & Debuggers
      • Programmers
      • PIC32MM0064GPL036 General Purpose PIM ( MA320020 )

        PIC32MM0064GPL036

        PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

        This PIM can be used to evaluate the following MCUs:

        PIC32MM0064GPL036
        PIC32MM0064GPL028
        PIC32MM0064GPL020

      • Explorer 16/32 Development Board ( DM240001-2 )

        Explorer

        The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

      • PIC32MM Curiosity Development Board ( DM320101 )

        PIC32MM

        Overview:

        The PIC32MM Curiosity Development Board features the new eXtreme Low Power (XLP), PIC32MM “GPL” family (PIC32MM0064GPL036) of low cost microcontrollers. This board is a simple and easy to use platform that facilitates quick PIC32MM evaluation, experimentation and application prototyping. The board also...

      • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

        MPLAB

        The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

      • PICkit 3 In-Circuit Debugger ( PG164130 )

        PICkit

        Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

        • Low cost
        • Minimum of additional hardware needed for debug
        • Expensive sockets or adapters are not required...

        Debug Features:
        Stop watch:True
        WDT overflow:True
        Pgm-memory HW breakpoints:4
        Data-memory breakpoints:2
        Advanced breakpoints:True
        Pgm-memory SW breakpoints:Unlimited
        Pass counter:True

      • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

        MPLAB

        MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

        Debug Features:
        WDT overflow:True
        Data-memory breakpoints:2
        Pgm-memory SW breakpoints:Unlimited
        Pass counter:True
        Advanced breakpoints:True
        Stop watch:True
        Pgm-memory HW breakpoints:4

      • MPLAB REAL ICE PROBE KIT ( DV244005 )

        MPLAB

        MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
        The MPLAB REAL ICE probe is connected...

        Debug Features:
        Pgm-memory HW breakpoints:4
        Trace:Enabled
        Advanced breakpoints:True
        WDT overflow:True
        Stop watch:True
        Data-memory breakpoints:2
        Data capture:Enabled
        Pgm-memory SW breakpoints:Unlimited
        Pass counter:True

      • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

        MPLAB

        The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

      • PICkit 3 In-Circuit Debugger ( PG164130 )

        PICkit

        Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

        • Low cost
        • Minimum of additional hardware needed for debug
        • Expensive sockets or adapters are not required...

      • MPLAB PM3 Universal Device Programmer ( DV007004 )

        MPLAB

        The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

        • Socket: AC164339   PartNo: PIC32MM0032GPL028 (28SO)
        • Socket: AC164336   PartNo: PIC32MM0032GPL028 (28ML)
        • Socket: AC164338   PartNo: PIC32MM0032GPL028 (28SS)
      • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

        MPLAB

        MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      • MPLAB REAL ICE PROBE KIT ( DV244005 )

        MPLAB

        MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
        The MPLAB REAL ICE probe is connected...

      Similar Devices
      Product
      Pins
      Flash
      RAM
      Price5K
      Notes
      20
      16
      4,096
      $0.80
       
      28
      16
      4,096
      $0.84
       
      36
      16
      4,096
      $0.96
       
      20
      32
      8,192
      $0.87
       
      36
      32
      8,192
      $0.91
       
      36
      32
      8,192
      $1.02
       
      20
      64
      8,192
      $0.96
       
      28
      64
      8,192
      $1.00
       
      36
      64
      8,192
      $1.12
       
      RoHS Information
      Part
      Number
      Device
      Weight
      Shipping
      Weight
      Lead
      Count
      Package
      Type
      Package
      Width
      Solder
      Composition
      JEDEC
      Indicator
      RoHS
       
      China
      EFUP
      PIC32MM0032GPL028-I/SO
      0.770400
      1.370370
      28
      SOIC
      .300in
      Matte Tin
      e3
      PIC32MM0032GPL028T-I/SO
      0.770400
      1.152500
      28
      SOIC
      .300in
      Matte Tin
      e3
      PIC32MM0032GPL028-I/ML
      0.101600
      0.163934
      28
      QFN
      6x6x0.9mm
      Matte Tin
      e3
      PIC32MM0032GPL028T-I/ML
      0.101600
      0.332500
      28
      QFN
      6x6x0.9mm
      Matte Tin
      e3
      PIC32MM0032GPL028T-I/SS
      0.229200
      0.333333
      28
      SSOP
      .209in
      Matte Tin
      e3
      PIC32MM0032GPL028-I/SS
      0.229200
      0.489362
      28
      SSOP
      .209in
      Matte Tin
      e3
      PIC32MM0032GPL028T-I/M6
      0.212121
      28
      UQFN
      4x4x0.6mm
      Matte Tin
      e3
      PIC32MM0032GPL028-I/M6
      0.109890
      28
      UQFN
      4x4x0.6mm
      Matte Tin
      e3
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
      Related Video