Microchip Technology Inc

PIC32MK1024GPE100

In Production

120Mhz MIPS32 microAptiv MCU Core
Floating Point Unit for single and double precision math
MicroMIPS Mode for 40% smaller code size
DSP-Enhanced Core:
Four 64-bit Accumulators
Single Cycle MAC supporting saturating and fractional math

 

    Features

        Key Features

        • 120Mhz MIPS32 microAptiv MCU Core
        • Floating Point Unit for single and double precision math
        • MicroMIPS Mode for 40% smaller code size
        • DSP-Enhanced Core:
          • Four 64-bit Accumulators
          • Single Cycle MAC supporting saturating and fractional math
        • 1MB Dual Panel Flash with Live Update support
        • 4KB EEPROM
        • High Performance Analog Front End
          • 7x 12-bit 3.75MSPS ADC Cores up to 42 analog inputs
          • Four Op amps
          • Five analog comparators
          • Up to three 12-bit DACs
        • Output Compare / Input Captures / RTCC
          • 16 Output Compare
          • 16 Input Capture
          • RTCC
        • Extensive Communication Interfaces
          • Dual FS USB2.0
          • 4 CAN 2.0B Modules
          • Up to six UART Modules (up to 25Mbps) with LIN and IrDA support
          • Up to six SPI/I2S modules
          • Peripheral Pin Select  (PPS) to enable remapable pin functions
        • Qualification and Class B Support
          •  AEC-Q100 REVG (Grade 1 -40ºC to +125ºC) (planned)
          •  Class B Safety Library, IEC 60730 (planned)
          •  Back-up internal oscillator
          •  Programmable High/Low-Voltage Detect module
          •  Clock monitor with Back-up Internal Oscillator
          •  Global register locking
        • Debugger Development Support
          •  In-circuit and in-application programming
          •  2-wire or 4-wire MIPS® Enhanced JTAG interface
          •  Unlimited software and 12 complex breakpoints
          •  IEEE 1149.2-compatible (JTAG) boundary scan
          •  Non-intrusive hardware-based instruction trace
        • Software and Tools Support
    Parameter Name
    Value
    Family
    PIC32MKGP
    Max Speed MHz
    120
    Program Memory Size (KB)
    1024
    RAM (KB)
    256
    Data EEPROM (bytes)
    4096
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2.2 to 3.6
    DMA Channels
    21
    SPITM
    6
    Number of Op Amps
    4
    CODEC Interface (I2S,AC97)
    Yes
    Peripheral Pin Select (PPS) Crossbar
    Yes
    CTMU
    Yes
    USB
    2
    USB Interface
    Full Speed
    Number of CAN modules
    4
    Type of CAN module
    CAN
    A/D channels
    42
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    3750
    Number of DACs
    3
    Input Capture
    16
    Output Compare/Std. PWM
    16
    16-bit Digital Timers
    14
    Parallel Port
    EPMP
    Comparators
    5
    Internal Oscillator
    8Mhz
    RTCC
    Yes
    I/O Pins
    77
    Pin Count
    100
    Low Power
    Yes
    Documentation
    Data Sheets
    04/03/2017
    8146KB
      Errata
     
     
     
     
    Errata
    09/10/2017
    193KB
      Programming Specifications
     
     
     
     
    Programming Specification
    07/24/2017
    638KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    02/16/2014
    787KB
    Brochures
    07/25/2017
    2078KB
    Brochures
    08/02/2016
    2633KB
      Device Documentation
     
     
     
    DeviceDoc
    11/27/2017
    22KB
    DeviceDoc
    07/13/2017
    291KB
    DeviceDoc
    03/31/2017
    868KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    03/08/2017
    486KB
      Reference Manual
     
     
     
    Reference Manual
    10/19/2011
    127KB
    Reference Manual
    02/22/2011
    855KB
    Reference Manual
    09/10/2015
    228KB
    Reference Manual
    07/09/2015
    324KB
    Reference Manual
    11/15/2013
    351KB
    Reference Manual
    08/09/2011
    162KB
    Reference Manual
    01/27/2015
    448KB
    Reference Manual
    07/09/2015
    725KB
    Reference Manual
    01/09/2013
    381KB
    Reference Manual
    04/27/2016
    179KB
    Reference Manual
    04/14/2011
    877KB
    Reference Manual
    05/23/2012
    746KB
    Reference Manual
    11/15/2017
    915KB
    Reference Manual
    10/11/2011
    748KB
    Reference Manual
    04/13/2011
    926KB
    Reference Manual
    11/14/2013
    376KB
    Reference Manual
    11/15/2013
    605KB
    Reference Manual
    11/14/2013
    115KB
    Reference Manual
    02/12/2012
    348KB
    Reference Manual
    05/23/2012
    1954KB
    Reference Manual
    02/15/2012
    293KB
    Reference Manual
    12/04/2017
    812KB
    Reference Manual
    06/28/2015
    374KB
    Reference Manual
    11/14/2013
    384KB
    Reference Manual
    08/06/2015
    1019KB
    Reference Manual
    07/29/2015
    333KB
    Reference Manual
    06/10/2016
    92KB
    Reference Manual
    04/01/2015
    362KB
      Software
     
     
     
     
    Software
    11/01/2017
    646690KB
    Software
    07/09/2015
    397920KB
    Software
    11/01/2017
    543814KB
    Software
    07/09/2015
    353972KB
    Software
    11/01/2017
    695062KB
    Software
    07/09/2015
    415000KB
    Software
    07/13/2017
    210764KB
    Software
    07/13/2017
    212260KB
    Software
    07/13/2017
    210327KB
    Software
    11/27/2017
    30059KB
    Software
    11/27/2017
    31060KB
    Software
    11/27/2017
    30091KB
      Technical Briefs
     
     
     
    Tech Briefs
    12/11/2017
    1653KB
    Tech Briefs
    10/03/2017
    752KB
    Tech Briefs
    11/16/2017
    714KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC32MK1024GPE100-E/PT
    100
    TQFP
    -40C to +125C
    TRAY
    8.46
    7.75
    7.02
    6.46
    6.14
    Please select a part with a different temperature range.
    PIC32MK1024GPE100-I/PT
    100
    TQFP
    -40C to +85C
    TRAY
    7.69
    7.05
    6.38
    5.87
    5.59
    PIC32MK1024GPE100T-E/PT
    100
    TQFP
    -40C to +125C
    T/R
    8.48
    7.77
    7.04
    6.48
    6.16
    Please select the non-tape and reel version of this part
    PIC32MK1024GPE100T-I/PT
    100
    TQFP
    -40C to +85C
    T/R
    7.71
    7.07
    6.40
    5.89
    5.60
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC32MK1024GPE Development Board ( DM320106 )

      PIC32MK1024GPE

      The PIC32MK GP Development Kit - DM320106 - offers a low cost solution for developers looking to build projects with the PIC32MK series of devices, featuring a rich assortment of CAN, USB, ADC and GPIO type inputs. This board also includes a Soloman Systec SSD1963 graphics driver and 30-Pin connector to enable graphics applications with available LCD panels. 

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      WDT overflow:True
      Pgm-memory HW breakpoints:8
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Stop watch:True
      WDT overflow:True
      Pgm-memory HW breakpoints:8
      Data-memory breakpoints:2
      Advanced breakpoints:True
      Pass counter:True

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:8
      Trace:Enabled
      Advanced breakpoints:True
      WDT overflow:True
      Stop watch:True
      Data-memory breakpoints:2
      Data capture:Enabled
      Pass counter:True

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164357   PartNo: PIC32MK1024GPE100 (100PT)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    512
    131,072
    $4.51
     
    100
    512
    131,072
    $4.96
     
    64
    512
    131,072
    $4.54
     
    100
    512
    131,072
    $5.24
     
    64
    1024
    262,144
    $4.86
     
    100
    1024
    262,144
    $5.31
     
    64
    1024
    262,144
    $5.14
     
    100
    1024
    262,144
    $5.59
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC32MK1024GPE100-E/PT
    0.391000
    1.596639
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MK1024GPE100T-E/PT
    0.391000
    1.333333
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MK1024GPE100-I/PT
    0.391000
    1.596639
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC32MK1024GPE100T-I/PT
    0.391000
    1.333333
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.