Microchip Technology Inc

PIC24FJ64GC010

In Production


PIC24F 16-bit Flash Microcontroller with low noise, high throughput, integrated Intelligent Analog ideal for portable & industrial applications.
Segmented LCD, USB, and eXtreme Low Power consumption enable small footprint and long battery life.

 

    Features

        • Intelligent.Analog Features:
          • 16-bit Sigma-Delta ADC (2 diff. ch)
          • 12-bit 10MSPS Pipeline ADC (30 ch)
          • 2x10-bit 1MSPS DAC
          • 2 Operational Amplifiers
          • 3 Comparators
          • 3 Voltage References
          • Charge Time Measurement Unit (CTMU)
      • eXtreme Low Power features (Typical):
        • 18 nA Deep Sleep mode
        • 350 nA RTCC in Vbat mode
        • 380 nA Low Voltage Sleep mode (RAM retention)
        • 400 nA Real Time Clock & Calendar operation in Sleep modes
        • 240 nA Watch Dog Timer operation in Deep Sleep modes
      • Other Low Power Features include:
        • 180 µA/MHz Run mode
        • Power Modes: Run, Doze, Idle, Sleep, Low Voltage Sleep, Deep Sleep, Vbat
        • Multiple, flexible clock modes for optimum performance and power management
        • Deep Sleep Wake Sources: DSBOR, DSWDT, INT0 and RTCC
        • CPU:
          • Up to 16 MIPS performance
          • Single Cycle Instruction Execution
          • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
          • C Compiler Optimized Instruction Set Architecture
          • 6 Channel DMA
          • Select Peripherals:
            • USB with Device/Host/OTG support with Active Clock Tuning (no crystal required)
            • Segmented LCD driver with charge-pump, 31 seg. x 8 comm.
            • Peripheral Pin Select allows I/O remapping of many peripherals in real time
            • Hardware RTCC, Real-Time Clock Calendar with alarm system
            • Internal oscillators support - 31 kHz to 8 MHz, up to 32 MHz with 96 MHz PLL
            • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
            • Watchdog Timer with separate RC oscillator
            • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
            • JTAG Boundary Scan
            • Parameter Name
              Value
              Architecture
              16-bit
              CPU Speed (MIPS)
              16
              Memory Type
              Flash
              Program Memory (KB)
              64
              RAM (KB)
              8
              Temperature Range C
              -40 to 85
              Operating Voltage Range (V)
              2 to 3.6
              I/O Pins
              80
              Pin Count
              100
              System Management Features
              BOR, LVD
              POR
              Yes
              WDT
              Yes
              Internal Oscillator
              8 MHz, 32 kHz
              Digital Communication Peripherals
              4-UART
              2-SPI
              2-I2C
              Analog Peripherals
              2-A/D 2x16-bit @ 10000(ksps) 2-D/A 2x10-bit
              Op Amp
              2
              Comparators
              3
              USB
              1
              USB Interface
              FS Device/Host/OTG
              Capture/Compare/PWM Peripherals
              9/9
              PWM Resolution bits
              16
              Timers
              14 x 16-bit 4 x 32-bit
              Parallel Port
              EPMP
              Hardware RTCC
              Yes
              DMA
              6
              Low Power
              Yes
              Cap Touch Channels
              50
              Supported in MPLAB Code Configurator
              Yes
              Documentation
              Data Sheets
              12/07/2016
              5075KB
                Errata
               
               
               
               
              Errata
              04/12/2017
              99KB
                Migration Documents
               
               
               
               
              Migration Documents
              02/25/2014
              268KB
                Programming Specifications
               
               
               
              Programming Specification
              02/25/2013
              10777KB
              Programming Specification
              04/11/2012
              521KB
                Application Notes
               
               
               
              AppNote
              11/27/2007
              370KB
              AppNote
              01/24/2008
              498KB
              AppNote
              07/15/2008
              240KB
              AppNote
              05/11/2009
              769KB
              AppNote
              04/20/2015
              593KB
              AppNote
              12/17/2013
              264KB
              AppNote
              09/22/2014
              146KB
              AppNote
              12/08/2014
              314KB
                Brochures
               
               
               
              Brochures
              05/26/2017
              514KB
              Brochures
              04/29/2016
              4228KB
                Schematics
               
               
               
               
              PCB artwork
              12/21/2016
              33417KB
                Reference Manual
               
               
               
              Reference Manual
              03/14/2014
              206KB
              Reference Manual
              05/04/2016
              304KB
              Reference Manual
              03/18/2014
              668KB
              Reference Manual
              03/14/2014
              392KB
              Reference Manual
              03/13/2014
              363KB
              Reference Manual
              09/12/2017
              196KB
              Reference Manual
              05/28/2014
              281KB
              Reference Manual
              03/14/2014
              467KB
              Reference Manual
              02/22/2013
              78KB
              Reference Manual
              02/22/2013
              354KB
              Reference Manual
              02/22/2013
              207KB
              Reference Manual
              02/22/2013
              364KB
              Reference Manual
              02/22/2013
              96KB
              Reference Manual
              02/22/2013
              339KB
              Reference Manual
              02/22/2013
              276KB
              Reference Manual
              02/22/2013
              111KB
              Reference Manual
              02/22/2013
              490KB
              Reference Manual
              02/22/2013
              211KB
              Reference Manual
              02/22/2013
              155KB
              Reference Manual
              04/16/2014
              324KB
              Reference Manual
              02/22/2013
              107KB
              Reference Manual
              02/22/2013
              329KB
              Reference Manual
              02/22/2013
              408KB
              Reference Manual
              02/22/2013
              280KB
              Reference Manual
              02/22/2013
              168KB
              Reference Manual
              02/22/2013
              92KB
              Reference Manual
              02/22/2013
              330KB
              Reference Manual
              02/22/2013
              144KB
              Reference Manual
              02/22/2013
              216KB
              Reference Manual
              02/22/2013
              259KB
              Reference Manual
              06/14/2013
              161KB
              Reference Manual
              06/14/2013
              557KB
              Reference Manual
              06/14/2013
              175KB
                Software
               
               
               
               
              Software
              12/08/2014
              3KB
                Software Library
               
               
               
               
              Pricing & Samples
              All pricing shown in USD only.
              Part Number
              Leads
              Package Type
              Temp Range
              Packing
              1+
              26+
              100+
              1000+
              5000+
              Buy
              Sample
              PIC24FJ64GC010-I/BG
              121
              TFBGA
              -40C to +85C
              TRAY
              5.26
              4.82
              4.37
              4.02
              3.82
              PIC24FJ64GC010-I/PT
              100
              TQFP
              -40C to +85C
              TRAY
              5.11
              4.68
              4.24
              3.90
              3.71
              PIC24FJ64GC010T-I/BG
              121
              TFBGA
              -40C to +85C
              T/R
              5.28
              4.84
              4.38
              4.03
              3.84
               

              ** Device not available to purchase online. Please contact a sales office for pricing information.
              Open a microchipDIRECT account today!

              Development Tools
              • Demo & Eval Boards
              • Emulation & Debuggers
              • Programmers
              • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                MPLAB

                The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

              • PICkit 3 In-Circuit Debugger ( PG164130 )

                PICkit

                Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                • Low cost
                • Minimum of additional hardware needed for debug
                • Expensive sockets or adapters are not required...

                Debug Features:
                Stop watch:True
                Pgm-memory HW breakpoints:5
                Data-memory breakpoints:5
                WDT overflow:True
                Pass counter:True

              • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                MPLAB

                MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

                Debug Features:
                WDT overflow:True
                Data-memory breakpoints:5
                Pgm-memory SW breakpoints:Unlimited
                Pass counter:True
                Advanced breakpoints:True
                Stop watch:True
                Pgm-memory HW breakpoints:5

              • MPLAB REAL ICE PROBE KIT ( DV244005 )

                MPLAB

                MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                The MPLAB REAL ICE probe is connected...

                Debug Features:
                Pgm-memory HW breakpoints:5
                Native Trace:True
                Advanced breakpoints:True
                I/O Port Trace:True (Requires Compiler Support)
                Runtime watch:Supported
                WDT overflow:True
                Stop watch:True
                SPI Trace:True (Requires Compiler Support)
                Data-memory breakpoints:5
                Data capture:Enabled
                Pgm-memory SW breakpoints:Unlimited
                Pass counter:True

              • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

                MPLAB

                The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

              • PICkit 3 In-Circuit Debugger ( PG164130 )

                PICkit

                Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

                • Low cost
                • Minimum of additional hardware needed for debug
                • Expensive sockets or adapters are not required...

              • MPLAB PM3 Universal Device Programmer ( DV007004 )

                MPLAB

                The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

                • Socket: AC164357   PartNo: PIC24FJ64GC010 (100PT)
                • Socket: AC164351   PartNo: PIC24FJ64GC010 (121BG)
              • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

                MPLAB

                MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

              • MPLAB REAL ICE PROBE KIT ( DV244005 )

                MPLAB

                MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
                The MPLAB REAL ICE probe is connected...

              Similar Devices
              Product
              Pins
              Flash
              RAM
              Price5K
              Notes
              64
              128
              8,192
              $3.50
              XLP, LCD, USB, 16-Bit ADC
              100
              128
              8,192
              $3.85
              XLP, LCD, USB, 16-bit ADC
              64
              64
              8,192
              $3.36
              XLP, LCD, USB, 16-bit ADC
              100
              64
              8,192
              $3.71
              XLP, LCD, USB, 16-bit ADC
              RoHS Information
              Part
              Number
              Device
              Weight
              Shipping
              Weight
              Lead
              Count
              Package
              Type
              Package
              Width
              Solder
              Composition
              JEDEC
              Indicator
              RoHS
               
              China
              EFUP
              PIC24FJ64GC010-I/PT
              0.391000
              1.596639
              100
              TQFP
              12x12x1mm
              Matte Tin
              e3
              PIC24FJ64GC010T-I/BG
              0.192400
              0.481818
              121
              TFBGA
              10x10x1.20mm
              SAC
              e1
              PIC24FJ64GC010-I/BG
              0.192400
              1.777174
              121
              TFBGA
              10x10x1.20mm
              SAC
              e1
              To see a complete listing of RoHS data for this device, please Click here
              Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
              Related Video