
Status: In Production
PIC24F 16-bit Microcontroller featuring integrated Hardware Crypto module and eXtreme Low Power. This family also includes 256KB Flash, 16KB RAM, USB, LCD and advanced peripherals. The combination of features makes the part ideally suited for low power embedded security applications.
Cryptographic Engine
Extreme Low-Power
CPU
Analog Features
Dual Partition Flash with Live Update Capability
The Smart Card/SIM Card (SC) PICtail™ Daughter Board is an expansion board used for evaluating, reading and writing data on Smart Cards and SIM card.
This daughter board requires an Explorer-16 Development Board, or PIC18 Explorer board to complete the board configuration.
The PIC24FJ256GB410 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GB410 family using the Explorer 16 and LCD Explorer Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector (100-Pin ICE). The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™...
The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus...
The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...
The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...
Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:
The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)
MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller
...
MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...
Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)
Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:
The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).
The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)
MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller
...
MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...
Buying option currently unavailable