Microchip Technology Inc

PIC24FJ256GB410

In Production

PIC24F 16-bit Microcontroller featuring integrated Hardware Crypto module and eXtreme Low Power. This family also includes 256KB Flash, 16KB RAM, USB, LCD and advanced peripherals. The combination of features makes the part ideally suited for low power embedded security applications.

 

    Features

        Cryptographic Engine

        • Performs NIST Standard Encryption/Decryption Operations without CPU Intervention
        • AES Cipher Support for 128, 192 and 256-Bit Keys
        • DES/3DES Cipher Support, with up to Three Unique Keys for 3DES
        • Supports ECB, CBC, OFB, CTR and CFB128 modes
        • Programmatically Secure OTP Array for Key Storage
        • True Random Number Generation
        • Battery-Backed RAM Key Storage

        Extreme Low-Power

        • Multiple Power Management Options for Extreme Power Reduction:
          • VBAT allows for lowest power consumption on backup battery (with or without RTCC)
          • Deep Sleep allows near total power-down with the ability to wake-up on external triggers
          • Sleep and Idle modes selectively shut down peripherals and/or core for substantial power reduction and fast wake-up
          • Doze mode allows CPU to run at a lower clock speed than peripherals
        • Alternate Clock modes allow On-the-Fly Switching to a Lower Clock Speed for Selective Power Reduction
        • Extreme Low-Power Current Consumption for Deep Sleep
          • WDT: 650 nA @ 2V typical
          • RTCC: 650 nA @ 32 kHz, 2V typical
          • Deep Sleep current, 60 nA typical
        • 160 uA/MHz in Run mode

        CPU

        • Modified Harvard Architecture
        • Up to 16 MIPS Operation @ 32 MHz
        • 8 MHz Internal Oscillator:
          • 96 MHz PLL option
          • Multiple clock divide options
          • Run-time self-calibration capability for maintaining better than ±0.20% accuracy
          • Fast start-up
        • 17-Bit x 17-Bit Single-Cycle Hardware Fractional/Integer Multiplier
        • 32-Bit by 16-Bit Hardware Divider
        • 16 x 16-Bit Working Register Array
        • C Compiler Optimized Instruction Set Architecture
        • Two Address Generation Units for Separate Read and Write Addressing of Data Memory

        Analog Features

        • 10/12-Bit, up to 24-Channel Analog-to-Digital (A/D) Converter:
          • Conversion rate of 500 ksps (10-bit), 200 kbps (12-bit)
          • Auto-scan and threshold compare features
          • Conversion available during Sleep
        • One 10-Bit Digital-to-Analog Converter (DAC):
          • 1 Msps update rate
        • Three Rail-to-Rail, Enhanced Analog Comparators with Programmable Input/Output Configuration
        • Charge Time Measurement Unit (CTMU):
          • Used for capacitive touch sensing, up to 24 channels
          • Time measurement down to 100 ps resolution

        Dual Partition Flash with Live Update Capability

        • Capable of Holding Two Independent Software Applications, including Bootloader
        • Permits Simultaneous Programming of One Partition while Executing Application Code from the Other
        • Allows Run-Time Switching Between Active Partitions
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    16
    Memory Type
    Flash
    Program Memory (KB)
    256
    RAM (KB)
    16
    Temperature Range C
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    I/O Pins
    84
    Pin Count
    100
    System Management Features
    BOR, LVD
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    8 MHz, 31 kHz
    Digital Communication Peripherals
    6-UART
    4-SPI
    3-I2C
    0-MSSP(SPI/I2C)
    Codec Interface
    Yes
    Analog Peripherals
    1-A/D 24x12-bit @ 500(ksps) 1-D/A 1x10-bit
    Comparators
    3
    USB
    1
    USB Interface
    FS Device/Host/OTG
    Capture/Compare/PWM Peripherals
    6
    PWM Resolution bits
    16
    Timers
    31 x 16-bit 15 x 32-bit
    Parallel Port
    EPMP
    Hardware RTCC
    Yes
    DMA
    6
    Low Power
    Yes
    Cap Touch Channels
    24
    Documentation
    Data Sheets
    12/01/2016
    4122KB
      Errata
     
     
     
     
    Errata
    12/22/2016
    115KB
      Migration Documents
     
     
     
     
    Migration Documents
    03/28/2006
    770KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    01/12/2017
    481KB
      Application Notes
     
     
     
    AppNote
    03/01/2013
    347KB
    AppNote
    05/02/2014
    350KB
    AppNote
    05/18/2007
    413KB
    AppNote
    04/20/2015
    467KB
    AppNote
    02/25/2008
    542KB
    AppNote
    04/20/2015
    359KB
    AppNote
    02/23/2009
    262KB
    AppNote
    04/20/2015
    532KB
    AppNote
    04/20/2015
    248KB
    AppNote
    01/08/2008
    387KB
    AppNote
    01/24/2008
    498KB
    AppNote
    07/15/2008
    240KB
    AppNote
    03/28/2010
    150KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2009
    834KB
    AppNote
    04/19/2017
    184KB
    AppNote
    05/19/2010
    1100KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
    AppNote
    09/22/2014
    146KB
    AppNote
    04/11/2016
    220KB
    AppNote
    08/10/2016
    194KB
      Brochures
     
     
     
    Brochures
    05/26/2017
    514KB
    Brochures
    04/29/2016
    4228KB
      Reference Manual
     
     
     
    Reference Manual
    03/14/2014
    206KB
    Reference Manual
    11/15/2016
    144KB
    Reference Manual
    04/20/2015
    524KB
    Reference Manual
    05/04/2016
    304KB
    Reference Manual
    11/13/2013
    106KB
    Reference Manual
    05/11/2015
    351KB
    Reference Manual
    03/18/2014
    668KB
    Reference Manual
    07/10/2015
    351KB
    Reference Manual
    03/14/2014
    392KB
    Reference Manual
    03/14/2014
    373KB
    Reference Manual
    03/13/2014
    363KB
    Reference Manual
    04/20/2015
    332KB
    Reference Manual
    01/21/2016
    222KB
    Reference Manual
    07/16/2014
    402KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    11/13/2013
    306KB
    Reference Manual
    02/22/2013
    354KB
    Reference Manual
    02/22/2013
    207KB
    Reference Manual
    02/22/2013
    96KB
    Reference Manual
    02/22/2013
    339KB
    Reference Manual
    02/22/2013
    276KB
    Reference Manual
    02/22/2013
    111KB
    Reference Manual
    02/22/2013
    490KB
    Reference Manual
    02/22/2013
    155KB
    Reference Manual
    04/16/2014
    324KB
    Reference Manual
    02/22/2013
    107KB
    Reference Manual
    02/22/2013
    329KB
    Reference Manual
    02/22/2013
    408KB
    Reference Manual
    02/22/2013
    280KB
    Reference Manual
    02/22/2013
    168KB
    Reference Manual
    02/22/2013
    92KB
    Reference Manual
    02/22/2013
    508KB
    Reference Manual
    02/22/2013
    330KB
    Reference Manual
    02/22/2013
    216KB
    Reference Manual
    04/01/2015
    750KB
      Software
     
     
     
     
    Software
    01/12/2017
    3KB
      Software Library
     
     
     
     
      Schematics
     
     
     
     
    PCB artwork
    12/21/2016
    33417KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      Video
     
     
     
    Video
    04/16/2009
    8968KB
    Video
    04/16/2009
    21803KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC24FJ256GB410-I/PT
    100
    TQFP
    -40C to +85C
    TRAY
    5.55
    5.09
    4.61
    4.24
    4.03
    PIC24FJ256GB410T-I/PT
    100
    TQFP
    -40C to +85C
    T/R
    5.57
    5.11
    4.62
    4.25
    4.05
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC24FJ256GB410 PIM ( MA240038 )

      PIC24FJ256GB410

      The PIC24FJ256GB410 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GB410 family using the Explorer 16 and LCD Explorer Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector (100-Pin ICE). The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™...

    • LCD Explorer XLP Development Board ( DM240314 )

      LCD

      The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus...

    • USB PICtail Plus Daughter Board ( AC164131 )

      USB

      The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

    • Smart Card/SIM Card (SC) PICtail Daughter Board ( AC164141 )

      Smart

      The Smart Card/SIM Card (SC) PICtail™ Daughter Board is an expansion board used for evaluating, reading and writing data on Smart Cards and SIM card.

      This daughter board requires an Explorer-16 Development Board, or PIC18 Explorer board to complete the board configuration.

    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • PIC24F Curiosity Development Board ( DM240004 )

      PIC24F

      The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:6
      Data-memory breakpoints:6
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:6
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:6

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:6
      Native Trace:True
      Advanced breakpoints:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:6
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164357   PartNo: PIC24FJ256GB410 (100PT)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    128
    16,384
    $3.28
     
    100
    128
    16,384
    $3.65
     
    121
    128
    16,384
    $3.93
     
    64
    128
    16,384
    $3.49
     
    100
    128
    16,384
    $3.86
     
    121
    128
    16,384
    $4.14
     
    64
    256
    16,384
    $3.44
     
    100
    256
    16,384
    $3.82
     
    121
    256
    16,384
    $4.10
     
    64
    256
    16,384
    $3.65
     
    100
    256
    16,384
    $4.03
     
    121
    256
    16,384
    $4.31
     
    64
    64
    8,192
    $3.14
     
    100
    64
    8,192
    $3.51
     
    121
    64
    8,192
    $3.79
     
    64
    64
    8,192
    $3.35
     
    100
    64
    8,192
    $3.72
     
    121
    64
    8,192
    $4.00
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC24FJ256GB410T-I/PT
    0.391000
    1.333333
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    PIC24FJ256GB410-I/PT
    0.391000
    1.596639
    100
    TQFP
    12x12x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
    Related Video