Microchip Technology Inc
product primary image

PIC24FJ1024GB610

Status: In Production

Features:

  • Modified Harvard Architecture
  • Up to 16 MIPS Operation @ 32 MHz
  • 96 MHz PLL option
  • Multiple clock divide options
  • Run-time self-calibration capability for maintaining better than ±0.20% accuracy
  • Fast start-up
  • 17-Bit x 17-Bit Single-Cycle Hardware Fractional/Integer Multiplier
  • 32-Bit by 16-Bit Hardware Divider
  • 16 x 16-Bit Working Register Array
  • C Compiler Optimized Instruction Set Architecture
  • Two Address Generation Units for Separate Read and Write Addressing of Data Memory
  • 12-bit conversion rate of 200 ksps
  • Auto-scan and threshold compare features
  • Conversion available during Sleep
  • Three Rail-to-Rail, Enhanced Analog Comparators with Programmable Input/Output Configuration
  • Used for capacitive touch sensing, up to 24 channels
  • Time measurement down to 100 ps resolution
  • Capable of Holding Two Independent Software Applications, including Bootloader
  • Permits Simultaneous Programming of One Partition while Executing Application Code from the Other
  • Allows Run-Time Switching Between Active Partitions
  • Sleep and Idle modes Selectively Shut Down Peripherals and/or Core for Substantial Power Reduction and Fast Wake-up
  • Doze mode Allows CPU to Run at a Lower Clock Speed than Peripherals
  • Alternate Clock modes Allow On-the-Fly Switching to a Lower Clock Speed for Selective Power Reduction
  • Wide Range Digitally Controlled Oscillator (DCO) for Fast Start-up and Low-Power Operation
  • USB v2.0 On-The-Go (OTG) Compliant
  • Low-Speed (1.5 Mb/s) and Full-Speed (12 Mb/s) USB Operation in Host mode
  • Full-Speed USB Operation in Device mode
  • High-Precision PLL for USB
  • USB Device mode Operation from FRC Oscillator – No Crystal Oscillator Required
  • On-Chip USB Transceiver with Interface for Off-Chip USB Transceiver
  • Supports Control, Interrupt, Isochronous and Bulk Transfers
  • On-Chip Pull-up and Pull-Down Resistors
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC24F 16-bit Microcontroller featuring large dual partition flash with live update capability. This family includes up to 1024KB Flash, 32KB RAM, USB  and advanced peripherals. The combination of features makes the part ideally suited for always on applications and applications requiring high memory

Additional Features

    CPU

    • Modified Harvard Architecture
    • Up to 16 MIPS Operation @ 32 MHz
    • 8 MHz Internal Oscillator:
      • 96 MHz PLL option
      • Multiple clock divide options
      • Run-time self-calibration capability for maintaining better than ±0.20% accuracy
      • Fast start-up
      • 17-Bit x 17-Bit Single-Cycle Hardware Fractional/Integer Multiplier
      • 32-Bit by 16-Bit Hardware Divider
      • 16 x 16-Bit Working Register Array
      • C Compiler Optimized Instruction Set Architecture
      • Two Address Generation Units for Separate Read and Write Addressing of Data Memory

      Analog Features

      • 10/12-Bit, up to 24-Channel Analog-to-Digital (A/D) Converter:
        • 12-bit conversion rate of 200 ksps
        • Auto-scan and threshold compare features
        • Conversion available during Sleep
        • Three Rail-to-Rail, Enhanced Analog Comparators with Programmable Input/Output Configuration
        • Charge Time Measurement Unit (CTMU):
          • Used for capacitive touch sensing, up to 24 channels
          • Time measurement down to 100 ps resolution

        Dual Partition Flash with Live Update Capability

        • Capable of Holding Two Independent Software Applications, including Bootloader
        • Permits Simultaneous Programming of One Partition while Executing Application Code from the Other
        • Allows Run-Time Switching Between Active Partitions

        Low-Power Features

        • Sleep and Idle modes Selectively Shut Down Peripherals and/or Core for Substantial Power Reduction and Fast Wake-up
        • Doze mode Allows CPU to Run at a Lower Clock Speed than Peripherals
        • Alternate Clock modes Allow On-the-Fly Switching to a Lower Clock Speed for Selective Power Reduction
        • Wide Range Digitally Controlled Oscillator (DCO) for Fast Start-up and Low-Power Operation

        Universal Serial Bus Features

        • USB v2.0 On-The-Go (OTG) Compliant
        • Low-Speed (1.5 Mb/s) and Full-Speed (12 Mb/s) USB Operation in Host mode
        • Full-Speed USB Operation in Device mode
        • High-Precision PLL for USB
        • USB Device mode Operation from FRC Oscillator – No Crystal Oscillator Required
        • On-Chip USB Transceiver with Interface for Off-Chip USB Transceiver
        • Supports Control, Interrupt, Isochronous and Bulk Transfers
        • On-Chip Pull-up and Pull-Down Resistors
      Parametrics
      Name
      Value
      Architecture
      16-bit
      CPU Speed (MIPS/DMIPS)
      16
      Program Memory Type
      Flash
      Program Memory Size (KB)
      1024
      ECC Program Flash (Error Correction Code)
      Yes
      SRAM (KB)
      32
      Temperature Range C
      -40 to 85
      Operating Voltage Range (V)
      2 to 3.6
      Max I/O Pins
      85
      Pin Count
      100
      System Management Features
      BOR, LVD
      Power on Reset
      Yes
      Watch Dog Timer
      Yes
      Internal Oscillator
      8 MHz, 32 kHz
      Digital Communication Peripherals
      6-UART
      3-SPI
      3-I2C
      0-MSSP(SPI/I2C)
      Codec Interface
      Yes
      Analog Peripherals
      1-A/D 24x12-bit @ 200(ksps)
      Comparators
      3
      Number of USB Modules
      1
      USB Interface
      FS Device/Host/OTG
      Capture/Compare/PWM Peripherals
      6
      PWM Max Resolution (Bits)
      16
      Timers
      5 x 16-bit 2 x 32-bit
      Parallel Port
      EPMP
      Hardware RTCC/RTC
      Yes
      Direct Memory Access Channels
      8
      Low Power
      Yes
      Multiple output CCP (MCCP)
      3
      Supported in MPLAB Code Configurator
      Yes

      Documents

      Jump to:

      Data Sheets

      Brochures

      IBIS

      03/28/2017
      118KB

      Schematics

      Reference Manual

      Download All
      03/18/2014
      668KB
      03/14/2014
      467KB

      Software

      Tips and Tricks

      Development Environment

      • Demo & Evaluation Boards
      • Emulators & Debuggers
      • Programmers
      • Software Libraries
      Demo & Evaluation Boards
      Explorer 16/32 Development Board
      Explorer 16/32 Development Board ( DM240001-2 )

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

      Learn More
      Add To Cart
      USB PICtail Plus Daughter Board
      USB PICtail Plus Daughter Board ( AC164131 )

      The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

      Learn More
      Add To Cart
      Smart Card/SIM Card (SC) PICtail Daughter Board
      Smart Card/SIM Card (SC) PICtail Daughter Board ( AC164141 )

      The Smart Card/SIM Card (SC) PICtail™ Daughter Board is an expansion board used for evaluating, reading and writing data on Smart Cards and SIM card.

      This daughter board requires an Explorer-16 Development Board, or PIC18 Explorer board to complete the board configuration.

      Learn More
      Add To Cart
      PIC24FJ1024GB610 General Purpose PIM
      PIC24FJ1024GB610 General Purpose PIM ( MA240023 )

      The PIC24FJ1024GB610 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ1024GB610 family using the Explorer 16 Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector (100-Pin ICE). The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket.

      Learn More
      Add To Cart
      PIC24F Curiosity Development Board
      PIC24F Curiosity Development Board ( DM240004 )

      The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

      Learn More
      Add To Cart
      Emulators & Debuggers
      PICkit 3 In-Circuit Debugger
      PICkit 3 In-Circuit Debugger ( PG164130 )

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required
      ...

      Learn More
      Add To Cart
      MPLAB ICD 3 In-Circuit Debugger
      MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

      ...

      Learn More
      Add To Cart
      MPLAB REAL ICE PROBE KIT
      MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Runtime watch:Supported
      Native Trace:True
      I/O Port Trace:True (Requires Compiler Support)
      SPI Trace:True (Requires Compiler Support)


      Learn More
      Add To Cart
      Programmers
      PICkit 3 In-Circuit Debugger
      PICkit 3 In-Circuit Debugger ( PG164130 )

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required
      ...

      Learn More
      Add To Cart
      MPLAB PM3 Universal Device Programmer
      MPLAB PM3 Universal Device Programmer ( DV007004 )

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164357   PartNo: PIC24FJ1024GB610 (100PT)
      • Socket: AC164342   PartNo: PIC24FJ1024GB610 (121BG)
      Learn More
      Add To Cart
      MPLAB ICD 3 In-Circuit Debugger
      MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

      ...

      Learn More
      Add To Cart
      MPLAB REAL ICE PROBE KIT
      MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Learn More
      Add To Cart
      Software Libraries
      Microchip Easy Bootloader for PIC24 and dsPIC33

      Microchip Easy Bootloader for PIC24 and dsPIC33

      The

      ...

      Learn More

      Similar Devices

      Product
      Pins
      Flash
      RAM
      Price5K
      Notes
      64
      1024
      32,768
      $3.11
       
      100
      1024
      32,768
      $3.28
       
      64
      1024
      32,768
      $3.25
      With USB
      100
      1024
      32,768
      $3.42
      With USB
      64
      128
      32,768
      $2.80
       
      100
      128
      32,768
      $2.97
       
      64
      128
      32,768
      $2.94
      With USB
      100
      128
      32,768
      $3.11
      With USB
      64
      256
      32,768
      $2.88
       
      100
      256
      32,768
      $3.05
       
      64
      256
      32,768
      $3.02
      With USB
      100
      256
      32,768
      $3.19
      With USB
      64
      512
      32,768
      $2.98
       
      100
      512
      32,768
      $3.16
       
      64
      512
      32,768
      $3.12
      With USB
      100
      512
      32,768
      $3.30
      With USB

      RoHS Information

      Part Number
      Device Weight
      Shipping Weight
      Lead Count
      Package Type
      Package Width
      Solder Composition
      JEDEC Indicator
      RoHS
      China EFUP
      PIC24FJ1024GB610T-I/PT
      0.391000
      1.333333
      100
      TQFP
      12x12x1mm
      Matte Tin
      e3
      Rohs icon
      efup china icon
      PIC24FJ1024GB610-I/PT
      0.391000
      1.596639
      100
      TQFP
      12x12x1mm
      Matte Tin
      e3
      Rohs icon
      efup china icon
      PIC24FJ1024GB610T-I/BG
      0.192400
      0.481818
      121
      TFBGA
      10x10x1.20mm
      SAC
      e1
      Rohs icon
      efup china icon
      PIC24FJ1024GB610-I/BG
      0.192400
      1.777174
      121
      TFBGA
      10x10x1.20mm
      SAC
      e1
      Rohs icon
      efup china icon
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

      Buy

      Grid
      View
      Table
      View
      Filter:
      Apply
      Clear
      Product
      Leads
      Package Type
      Temp Range
      Packing Media
      5K Pricing
      Buy