Microchip Technology Inc
Buy
it now
PIC18F45K80
DATA SHEET
(11/09/2017)

DOWNLOAD

PIC18F45K80

In Production

PIC18F45K80 is a high performance 8-bit MCU with Integrated ECAN™ featuring eXtreme Low Power consumption. New features in PIC18F45K80 include low sleep current for low power application, 1.8V to 5.5V operating voltage for automotive, building control, elevator control and industrial application, Timers/Enhanced Compare/Capture/PWMs for precision timing control, 12-bit ADC for advance analog interface and Charge Time Measurement Unit for easy capacitive touch user interface. The PIC18F45K80 family is ideal for applications requiring cost-effective, low-power CAN solutions with high performance and robust peripheral set.

 

    Features

        Featuring nanoWatt XLP Technology ideal for battery applications
        • 20 nA Sleep mode (Watch Webinar)
        • 300nA Watch Dog Timer operation in Sleep modes
        • Integrated ECAN™ conforming to CAN 2.0B active specification
        • Extreme Low Power Sleep mode ideal for battery applications
        • Operating voltage 1.8V – 5.5V
        • Charge Time Measurement Unit (CTMU) supports Touch sensing and advanced sensing applications
        • 11 ch, 12-bit ADC
        • 4 Capture / Compare / PWM modules and 1 Enhanced Capture / Compare / PWM modules
        • 1 MSSP serial ports for SPI or I2C™ communication
        • 2 Enhanced USART modules
        • Two analog comparators
        • Digital Signal Modulator
        • Self programming Flash supports 10k erase/write cycles & 20 years retention
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    32
    CPU Speed (MIPS)
    16
    RAM Bytes
    3,648
    Data EEPROM (bytes)
    1024
    Digital Communication Peripherals
    2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    4 CCP, 1 ECCP,
    Timers
    2 x 8-bit, 3 x 16-bit
    ADC
    11 ch, 12-bit
    Comparators
    2
    CAN
    1 CAN
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    44
    Low Power
    Yes
    Cap Touch Channels
    11
    Documentation
    Data Sheets
    11/09/2017
    4703KB
    Data Sheets
    02/07/2012
    164KB
      Errata
     
     
     
     
    Errata
    11/10/2017
    133KB
      Migration Documents
     
     
     
     
    Migration Documents
    02/03/2011
    199KB
      Programming Specifications
     
     
     
     
    Programming Specification
    02/03/2011
    363KB
      Application Notes
     
     
     
    AppNote
    07/30/2012
    1414KB
    AppNote
    09/14/2017
    984KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
    AppNote
    05/19/2010
    1100KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
    AppNote
    08/19/2004
    812KB
    AppNote
    09/09/2002
    211KB
    AppNote
    10/06/2003
    327KB
    AppNote
    03/03/2004
    243KB
    AppNote
    06/16/2004
    404KB
    AppNote
    10/12/2005
    593KB
    AppNote
    03/01/2013
    355KB
    AppNote
    02/19/2009
    116KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
      Brochures
     
     
     
    Brochures
    02/13/2018
    3380KB
    Brochures
    10/05/2017
    3359KB
      Design Guides
     
     
     
     
    Design Guides
    03/10/2011
    102KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/21/2010
    780KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
     
    User Guides
    03/04/2011
    908KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F45K80-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    3.40
    3.12
    2.82
    2.60
    2.47
    PIC18F45K80-E/P
    40
    PDIP
    -40C to +125C
    TUBE
    3.48
    3.19
    2.89
    2.66
    2.53
     
    PIC18F45K80-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    3.29
    3.01
    2.73
    2.51
    2.39
    PIC18F45K80-H/ML
    44
    QFN
    -40C to >+125C
    TUBE
    3.91
    3.59
    3.24
    2.99
    2.84
     
    PIC18F45K80-H/PT
    44
    TQFP
    -40C to >+125C
    TRAY
    3.78
    3.46
    3.14
    2.89
    2.75
     
    PIC18F45K80-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    3.10
    2.84
    2.58
    2.37
    2.25
    PIC18F45K80-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    3.18
    2.92
    2.64
    2.43
    2.31
    PIC18F45K80-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.99
    2.74
    2.48
    2.28
    2.17
    PIC18F45K80T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    3.15
    2.89
    2.62
    2.41
    2.29
     
    PIC18F45K80T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    3.04
    2.78
    2.52
    2.32
    2.20
     
    PIC18LF45K80-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    3.10
    2.84
    2.58
    2.37
    2.25
     
    PIC18LF45K80-I/P
    40
    PDIP
    -40C to +85C
    TUBE
    3.18
    2.92
    2.64
    2.43
    2.31
    PIC18LF45K80-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.99
    2.74
    2.48
    2.28
    2.17
    PIC18LF45K80T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    3.15
    2.89
    2.62
    2.41
    2.29
    PIC18LF45K80T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    3.04
    2.78
    2.52
    2.32
    2.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

      CAN/LIN

      The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

    • PIC18F46K80 PIM ( MA180031 )

      PIC18F46K80

      Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

      This processor PIM includes a 44-pin PIC18F46K80 MCU...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164336   PartNo: PIC18F45K80 (44ML)
      • Socket: AC164329   PartNo: PIC18F45K80 (40P)
      • Socket: AC164329   PartNo: PIC18F45K80 (44P)
      • Socket: AC164330   PartNo: PIC18F45K80 (44PT)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

       The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    32
    3,648
    $1.90
     
    28
    64
    3,648
    $2.18
     
    44
    32
    3,648
    $2.17
     
    44
    64
    3,648
    $2.45
     
    64
    32
    3,648
    $2.70
     
    64
    64
    3,648
    $2.98
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F45K80-I/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC18F45K80-E/P
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    PIC18F45K80-I/PTVAO
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80T-I/PTVAO
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80T-E/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80-H/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80-E/PTVAO
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80T-E/PTVAO
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F45K80T-E/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC18F45K80-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC18F45K80T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC18F45K80-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC18F45K80-H/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.