Microchip Technology Inc
Buy
it now
PIC18F26J13
DATA SHEET
(04/06/2017)

DOWNLOAD

PIC18F26J13

In Production

This low power and high performance 8-bit MCU with High memory density and peripheral flexibility comes in a small package for cost sensitive application in the PIC18 J-series. New features include Deep sleep mode for low power application, high memory density for more complex application, Peripheral Pin Select for design flexibility for mapping peripherals to I/O pins, RTCC module for real time applications and CTMU module for easy capacitive touch user interface. The PIC18F26J13 family is ideal for applications requiring cost-effective, low-power solutions with more code space and robust peripheral set in a small package

 

    Features

          Featuring nanoWatt XLP Technology ideal for battery applications

          Typical nanoWatt XLP specifications include:

          • 9 nA Deep Sleep mode (Watch Webinar)
          • 200nA Sleep mode (RAM retention)
          • 700nA Real Time Clock & Calendar operation in Sleep modes
          • 330nA Watch Dog Timer operation in Sleep modes
          • Deep Sleep mode ideal for battery applications
          • Peripheral Pin Select for mapping digital peripherals to various I/O for design flexibility
          • Hardware RTCC provides clock, calendar & alarm functions
          • Charge Time Measurement Unit (CTMU) supports capacitive touch screens
          • 3 Enhanced Capture / Compare / PWM modules
          • 2 MSSP serial ports for SPI or I2C™ communication
          • 2 Enhanced USART modules
          • 8-bit Parallel port
          • Three analog comparators
          • 10 ch, 12-bit ADC
          • Self programming Flash supports 10k erase/write cycles & 20 years retention
          • Operating voltage 2.0 - 3.6V, 5.5V tolerant digital inputs
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    64
    CPU Speed (MIPS)
    12
    RAM Bytes
    3,800
    Digital Communication Peripherals
    2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    7 CCP, 3 ECCP,
    Timers
    4 x 8-bit, 4 x 16-bit
    ADC
    10 ch, 12-bit
    Comparators
    3
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    2 to 3.6
    Pin Count
    28
    Low Power
    Yes
    Cap Touch Channels
    10
    Documentation
    Data Sheets
    04/06/2017
    6172KB
    Data Sheets
    08/12/2010
    132KB
      Errata
     
     
     
     
    Errata
    08/10/2016
    178KB
      Programming Specifications
     
     
     
     
    Programming Specification
    10/08/2015
    275KB
      Application Notes
     
     
     
    AppNote
    06/27/2011
    427KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2009
    834KB
    AppNote
    09/10/2009
    481KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
    AppNote
    05/19/2010
    1100KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
    AppNote
    02/19/2009
    116KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    10/05/2017
    3359KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/21/2010
    780KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    561KB
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
     
    User Guides
    04/08/2008
    380KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F26J13-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    3.20
    2.93
    2.66
    2.44
    2.32
    PIC18F26J13-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.08
    2.83
    2.56
    2.36
    2.24
    PIC18F26J13-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.28
    3.00
    2.72
    2.50
    2.38
    PIC18F26J13-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    3.05
    2.79
    2.53
    2.33
    2.21
    PIC18F26J13T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    3.25
    2.98
    2.70
    2.48
    2.36
     
    PIC18F26J13T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    3.13
    2.87
    2.60
    2.39
    2.28
     
    PIC18F26J13T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    3.09
    2.84
    2.57
    2.36
    2.25
     
    PIC18LF26J13-I/ML
    28
    QFN
    -40C to +85C
    TUBE
    3.20
    2.93
    2.66
    2.44
    2.32
    PIC18LF26J13-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    3.08
    2.83
    2.56
    2.36
    2.24
    PIC18LF26J13-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    3.28
    3.00
    2.72
    2.50
    2.38
    PIC18LF26J13-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    3.05
    2.79
    2.53
    2.33
    2.21
    PIC18LF26J13T-I/ML
    28
    QFN
    -40C to +85C
    T/R
    3.25
    2.98
    2.70
    2.48
    2.36
     
    PIC18LF26J13T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    3.13
    2.87
    2.60
    2.39
    2.28
     
    PIC18LF26J13T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    3.09
    2.84
    2.57
    2.36
    2.25
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164339   PartNo: PIC18F26J13 (28SO)
      • Socket: AC164329   PartNo: PIC18F26J13 (28SP)
      • Socket: AC164331   PartNo: PIC18F26J13 (28SS)
      • Socket: AC164336   PartNo: PIC18F26J13 (28ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    64
    3,800
    $2.21
     
    28
    128
    3,800
    $2.45
     
    44
    64
    3,800
    $2.52
     
    44
    128
    3,800
    $2.76
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F26J13T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F26J13-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC18F26J13-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC18F26J13-I/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F26J13T-I/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    PIC18F26J13T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC18F26J13-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.