Microchip Technology Inc
product primary image

PIC18F13K50

Status: In Production

Features:

  • C Compiler optimized architecture
  • Self-programmable under software control
  • Support for Interrupt Priority Levels
  • 8x8 Single-Cycle Hardware Multiplier
  • Enhanced Watchdog Timer with a programmable period
  • USB v2.0 compliant interface
  • Supports both Low Speed and Full Speed operation
  • Supports Control, Interrupt, Isochronous and Bulk transfer
  • Up to 16 Endpoints (or up to 8 bidirectional)
  • Automatic detection of physical connection to USB host
  • 256-byte Dual Access RAM
  • Can be internally clocked up to 48MHz
  • Supplies frequencies from 31KHz to 16MHz
  • Can be user-adjusted for frequency drift
  • Can be used with External or Internal Oscillators
  • Allows for safe shutdown during oscillator failure
  • Up to 5 PWM Outputs
  • Programmable dead time, auto shutdown/restart
  • Supports all modes of 3-wire SPI
  • I2C™Compatible Master and Slave modes with address masking
  • Supports RS-485, RS-232, and LIN 2.0
  • Can acquire & convert samples automatically
  • Can operate in sleep mode
  • Rail to Rail operation
  • Independent input multiplexing
  • Robust GPIO with 25mA sink/source current
  • Programmable On-chip Voltage Reference
  • Can be used with Comparators or ADC
  • 1.8 to 5.6V Operating Range
  • Software Programmable Brown-out Reset feature
  • Four power-managed operating modes
  • Two-speed clock startup option
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The PIC18F13K50 brings advanced features and exceptional value to the embedded USB market. This low cost PIC® Microcontroller features a full speed USB 2.0 compliant interface that can automatically change clock sources and power levels upon connection to a host, making it an exceptional device for battery-powered applications. The addition of mTouch(TM) touch sensing compatibility, a 10-bit ADC, motor control PWMs, and a host of serial interfaces make the PIC18F13K50 the perfect device to "Just add USB" to any application.
USB Application Design Center Debug Support
• A debug header is required for this device
• Part Numbers:, AC244023 (F) / AC244024 (LF)
• Debug and programming support is available via PICkit™ 3, and MPLAB® ICD 3
• For Debug Header information, please refer to DS51292

Additional Features

    High Performance PIC18 Core

    • C Compiler optimized architecture
    • Self-programmable under software control
    • Support for Interrupt Priority Levels
    • 8x8 Single-Cycle Hardware Multiplier
    • Enhanced Watchdog Timer with a programmable period

    Full Speed Universal Serial Bus Interface

    • USB v2.0 compliant interface
    • Supports both Low Speed and Full Speed operation
    • Supports Control, Interrupt, Isochronous and Bulk transfer
    • Up to 16 Endpoints (or up to 8 bidirectional)
    • Automatic detection of physical connection to USB host
    • 256-byte Dual Access RAM

    Flexible Clocking Options

    • Can be internally clocked up to 48MHz
    • Fully tunable Internal Oscillator
      • Supplies frequencies from 31KHz to 16MHz
      • Can be user-adjusted for frequency drift
    • Internal 4x Phase Lock Loop (PLL)
      • Can be used with External or Internal Oscillators
    • Fail-safe Clock Monitor
      • Allows for safe shutdown during oscillator failure

    Advanced PIC® Microcontroller Peripherals

    • Dual Capture/Compare/PWM interfaces
      • Up to 5 PWM Outputs
      • Programmable dead time, auto shutdown/restart
    • Master I2C/SPI Interface
      • Supports all modes of 3-wire SPI
      • I2C™Compatible Master and Slave modes with address masking
    • Enhanced Addressable USART Module
      • Supports RS-485, RS-232, and LIN 2.0
    • 10-bit, 9-channel ADC Module
      • Can acquire & convert samples automatically
      • Can operate in sleep mode
    • mTouch(TM) compatible Analog Comparators w/ SR Latch
      • Rail to Rail operation
      • Independent input multiplexing
    • Robust GPIO with 25mA sink/source current
    • Programmable On-chip Voltage Reference
      • Can be used with Comparators or ADC

    Operating Environment Versatility

    • 1.8 to 5.6V Operating Range
    • Software Programmable Brown-out Reset feature
    • Four power-managed operating modes
    • Two-speed clock startup option
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
8
CPU Speed (MIPS/DMIPS)
12
SRAM Bytes
512
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 Input Capture, 1 ECCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
9 ch, 10-bit
Number of Comparators
2
Number of USB Modules
1, FS Device
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
20
Low Power
Yes

Documents

Jump to:

Programming Specifications

ApplicationNote Literature

05/30/2017
3028KB
01/21/2016
684KB
01/21/2016
417KB

Product Brief

06/28/2007
281KB

Product Selection Tools

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Low Pin Count USB Development Kit
Low Pin Count USB Development Kit ( DM164127-2 )

The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from...

Learn More
Add To Cart
Low Pin Count USB Development Kit with PICkit 3
Low Pin Count USB Development Kit with PICkit 3 ( DV164139-2 )

The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from...

Learn More
Add To Cart
Curiosity
Curiosity ( DM164137 )

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

This product is no longer available for sale. See alternative part: DM164136

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to

...

Learn More
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...


Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164307   PartNo: PIC18F13K50 (20SS)
  • Socket: AC164302   PartNo: PIC18F13K50 (20SO)
  • Socket: AC164301   PartNo: PIC18F13K50 (20P)
  • Socket: AC164340   PartNo: PIC18F13K50 (20MQ)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
20
8
512
$1.39
 
20
16
768
$1.53
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F13K50-E/P
1.512900
2.500000
20
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-I/P
1.512900
2.500000
20
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50T/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50-I/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F13K50T-I/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy