Microchip Technology Inc

PIC16LF1566

In Production

The PIC16LF1566 micro controller delivers unique on-chip features for the design of mTouch™ and general purpose applications in 28-pin count packages. Up to 23 analog channels connecting to two 10-bit ADCs with automated hardware CVD modules, two PWMs and multiple communication peripherals offer an excellent solution to implement capacitive sensing and other front-end sampling applications with minimal software overhead.

 

    Features

        • Dual Analog to Digital Converter (ADC)
        • 23 Channel 10-bit ADC
        • Advanced Controls for mTouch CVD (Capacitive Voltage Divider)
        • Voltage Reference
        • 2 x MI2C, SPI 
        • UART
        • High Endurance Flash Memory (HEF)
          • 128 B of Non-volatile Data Storage
        • 25mA Source/Sink current I/O
        • 32 MHz internal oscillator
        • Low Power Brown Out Reset (LPBOR)
        • Extended Watchdog Timer (WDT)
        • In-Circuit Debug
        • Operating Voltage : 1.8V – 3.6V
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    14
    CPU Speed (MIPS)
    8
    RAM Bytes
    1,024
    Digital Communication Peripherals
    1-UART, 2-SPI, 2-I2C
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    23 ch, 10-bit
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.8 to 3.6
    Pin Count
    28
    Cap Touch Channels
    23
    Documentation
    Data Sheets
    02/04/2016
    4000KB
      Programming Specifications
     
     
     
     
    Programming Specification
    06/10/2015
    295KB
      Application Notes
     
     
     
    AppNote
    09/28/2010
    409KB
    AppNote
    05/09/2013
    2254KB
    AppNote
    02/25/2013
    741KB
    AppNote
    01/29/2015
    1594KB
      Software
     
     
     
     
    Software
    03/07/2016
    4820KB
      Product Brief
     
     
     
     
    Product Brief
    08/11/2015
    121KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16LF1566-E/MV
    28
    UQFN
    -40C to +125C
    TUBE
    1.28
    1.17
    1.06
    0.97
    0.93
     
    PIC16LF1566-E/SO
    28
    SOIC
    -40C to +125C
    TUBE
    1.39
    1.27
    1.15
    1.06
    1.01
     
    PIC16LF1566-E/SP
    28
    SPDIP
    -40C to +125C
    TUBE
    1.51
    1.38
    1.25
    1.15
    1.09
     
    PIC16LF1566-E/SS
    28
    SSOP
    -40C to +125C
    TUBE
    1.28
    1.17
    1.06
    0.97
    0.93
     
    PIC16LF1566-I/MV
    28
    UQFN
    -40C to +85C
    TUBE
    1.16
    1.06
    0.96
    0.88
    0.84
    PIC16LF1566-I/SO
    28
    SOIC
    -40C to +85C
    TUBE
    1.27
    1.17
    1.06
    0.97
    0.92
    PIC16LF1566-I/SP
    28
    SPDIP
    -40C to +85C
    TUBE
    1.39
    1.27
    1.15
    1.06
    1.01
    PIC16LF1566-I/SS
    28
    SSOP
    -40C to +85C
    TUBE
    1.16
    1.06
    0.96
    0.88
    0.84
    PIC16LF1566T-I/MV
    28
    UQFN
    -40C to +85C
    T/R
    1.18
    1.08
    0.98
    0.90
    0.85
     
    PIC16LF1566T-I/SO
    28
    SOIC
    -40C to +85C
    T/R
    1.29
    1.18
    1.07
    0.99
    0.94
     
    PIC16LF1566T-I/SS
    28
    SSOP
    -40C to +85C
    T/R
    1.18
    1.08
    0.98
    0.90
    0.85
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Low Cost mTouch Evaluation Kit ( DM160227 )

      Low

      The low Cost mTouch evaluation kit is a platform to evaluate and develop Capacitive Touch application using mTouch technologies. The kit is showing Proximity sensing solution, different button sizes as well as how to use a guard for better noise performance. It also features mTouch algorithm for water rejection. It is possible as well to connect any sensor size, shape or material to evaluate the...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164307   PartNo: PIC16LF1566 (28SS)
      • Socket: AC164345   PartNo: PIC16LF1566 (28MV)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    3.5
    256
    $0.49
    Advanced Controls for CVD (Capacitive Voltage Divider)
    14
    7
    256
    $0.60
     
    20
    14
    512
    $0.73
     
    28
    14
    1,024
    $0.84
     
    40
    14
    1,024
    $0.98
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16LF1566-E/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16LF1566-I/SO
    0.770400
    1.370370
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16LF1566T-I/SO
    0.770400
    1.152500
    28
    SOIC
    .300in
    Matte Tin
    e3
    PIC16LF1566-E/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16LF1566-I/SP
    2.087500
    3.733333
    28
    SPDIP
    .300in
    Matte Tin
    e3
    PIC16LF1566-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16LF1566-I/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16LF1566T-I/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    PIC16LF1566-E/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16LF1566-I/MV
    0.026100
    0.109890
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    PIC16LF1566T-I/MV
    0.026100
    0.212121
    28
    UQFN
    4x4x0.55mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.