Microchip Technology Inc
product primary image

PIC16F884

Status: In Production

Features:

  • Factory calibrated to ±1%
  • Software selectable frequency range of 8 MHz to 32 kHz
  • Software tunable
  • Two-Speed Start-Up mode
  • Fail-safe clock monitoring for critical applications
  • Clock mode switching during operation for low-power operation
  • Power-Saving Sleep mode
  • Power-on Reset (POR)
  • Selectable Brown-out Reset (BOR) voltage
  • Extended Watchdog Timer (WDT) with its own on-chip RC oscillator for reliable operation
  • In-Circuit Serial Programming™ (ICSP™) via two pins
  • In-Circuit Debug (ICD) via two pins
  • 100,000 erase/write cycle enhanced Flash program memory, typical
  • 1,000,000 erase/write cycle data EEPROM memory, typical
  • Data EEPROM retention > 40 years
  • Self-reprogrammable under software control
  • Programmable code protection
  • 1 input only pin
  • 36 I/O
  • High sink/source current 25 mA
  • Interrupt-on-pin change option
  • TMR0: 8-bit timer/counter with 8-bit prescaler
  • TMR1 enhanced: 16-bit timer/counter with prescaler, External Gate Input mode and dedicated low-power 32 kHz oscillator
  • TMR2: 8-bit timer/counter with 8-bit period register, prescaler and postscaler
  • Capture/Compare/PWM (CCP) module
  • Enhanced Capture/Compare/PWM (ECCP) module with auto-shutdown and PWM steering
  • Master Synchronous Serial Port (MSSP) module SPI™ mode, I2C™ mode with address mask capability
  • Supports RS-485, RS-232 and LIN compatibility
  • Auto-Baud Detect
  • Auto-wake-up on Start bit
  • Ultra Low-Power Wake-up (ULPWU)
  • 10-bit 14 channel Analog-to-Digital (A/D) Converter
  • Programmable on-chip Voltage Reference (CVREF) module (% of VDD)
  • Fixed 0.6 Vref
  • Comparator inputs and outputs externally accessible
  • SR Latch mode
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful yet easy-to-program (only 35 single word instructions) CMOS FLASH-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into a 44 pin package.The PIC16F884 features 256 bytes of EEPROM data memory, self programming, an ICD, 2 Comparators, 14 channels of 10-bit Analog-to-Digital (A/D) converter, 1 capture/compare/PWM and 1 Enhanced capture/compare/PWM functions, a synchronous serial port that can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and an Enhanced Universal Asynchronous Receiver Transmitter (EUSART). All of these features make it ideal for more advanced level A/D applications in automotive, industrial, appliances or consumer applications.

Additional Features

    Special Microcontroller Features:

    • Precision Internal Oscillator:
      • Factory calibrated to ±1%
      • Software selectable frequency range of 8 MHz to 32 kHz
      • Software tunable
      • Two-Speed Start-Up mode
      • Fail-safe clock monitoring for critical applications
      • Clock mode switching during operation for low-power operation
    • Power-Saving Sleep mode
    • Power-on Reset (POR)
    • Selectable Brown-out Reset (BOR) voltage
    • Extended Watchdog Timer (WDT) with its own on-chip RC oscillator for reliable operation
    • In-Circuit Serial Programming™ (ICSP™) via two pins
    • In-Circuit Debug (ICD) via two pins
    • High-endurance Flash/EEPROM cell:
      • 100,000 erase/write cycle enhanced Flash program memory, typical
      • 1,000,000 erase/write cycle data EEPROM memory, typical
      • Data EEPROM retention > 40 years
    • Self-reprogrammable under software control
    • Programmable code protection
    • Peripheral Features:
      • Device Features:
        • 1 input only pin
        • 36 I/O
        • High sink/source current 25 mA
        • Interrupt-on-pin change option
    • Timers:
      • TMR0: 8-bit timer/counter with 8-bit prescaler
      • TMR1 enhanced: 16-bit timer/counter with prescaler, External Gate Input mode and dedicated low-power 32 kHz oscillator
      • TMR2: 8-bit timer/counter with 8-bit period register, prescaler and postscaler
    • Capture/Compare/PWM (CCP) module
    • Enhanced Capture/Compare/PWM (ECCP) module with auto-shutdown and PWM steering
    • Master Synchronous Serial Port (MSSP) module SPI™ mode, I2C™ mode with address mask capability
    • Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART) module:
      • Supports RS-485, RS-232 and LIN compatibility
      • Auto-Baud Detect
      • Auto-wake-up on Start bit
    • Ultra Low-Power Wake-up (ULPWU)

    Analog Features:

    • 10-bit 14 channel Analog-to-Digital (A/D) Converter
    • 2 Analog Comparator modules with:
      • Programmable on-chip Voltage Reference (CVREF) module (% of VDD)
      • Fixed 0.6 Vref
      • Comparator inputs and outputs externally accessible
      • SR Latch mode
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
256
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 1 CCP, 1 ECCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
14 ch, 10-bit
Number of Comparators
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
40

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

This product is no longer available for sale. See alternative part: DM164136

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to

...

Learn More
Emulators & Debuggers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164305   PartNo: PIC16F884 (44PT)
  • Socket: AC164301   PartNo: PIC16F884 (40P)
  • Socket: AC164301   PartNo: PIC16F884 (44P)
  • Socket: AC164322   PartNo: PIC16F884 (44ML)
Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
128
$1.16
 
28
7
256
$1.37
 
40
7
256
$1.63
 
28
14
368
$1.49
 
40
14
368
$1.78
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F884-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884T-E/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-E/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884T-E/PTVAO
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F884-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy